(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Type | Body Material | Cleaning Method | ||||
[M] Material | [H]Strength Class | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | |
SL-CBSSTH (High Strength) | SUS316L | Degreasing | General environment | Anti-rust packing | General environment | |
SH-CBSSTH (High Strength) | A4−80 (8.8 Equivalent) | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | |
SHD-CBSSTH (High Strength) | Electrolytic polishing + precision cleaning | |||||
SL-CBSST | SUSXM7 | Degreasing | General environment | Anti-rust packing | General environment | |
SH-CBSST | A2−50 | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | |
SHD-CBSST | Electrolytic polishing + precision cleaning |
Part Number |
SL-CBSST3-8 |
SH-CBSST4−10 |
SHD-CBSST5−20 |
M × P | A | E | B | t max. | r |
2 × 0.4 | 3.8 | 1.3 | 1.3 | 1 | 0.1 or More |
2.5 × 0.45 | 4.5 | 1.6 | 1.5 | 1.3 | 0.1 or More |
3 × 0.5 | 5.5 | 2 | 2 | 1.5 | 0.1 or More |
4 × 0.7 | 7 | 2.8 | 2.5 | 2.3 | 0.2 or More |
5 × 0.8 | 8.5 | 3.5 | 3 | 2.7 | 0.2 or More |
6 × 1.0 | 10 | 4 | 4 | 3 | 0.25 or More |
8 × 1.25 | 13 | 5 | 5 | 3.8 | 0.4 or more |
10 × 1.5 | 16 | 6 | 6 | 4.5 | 0.4 or more |
12 × 1.75 | 18 | 7 | 8 | 5 | 0.6 or more |
Part Number | ℓ | |
Type | M-L | |
SL-CBSSTH SH-CBSSTH SHD-CBSSTH | 3-4 | Fully Threaded Studs |
5 | ||
6 | ||
8 | ||
10 | ||
4-5 | Fully Threaded Studs | |
6 | ||
8 | ||
10 | ||
12 | ||
5-6 | Fully Threaded Studs | |
8 | ||
10 | ||
12 | ||
16 | ||
6-10 | Fully Threaded Studs | |
12 | ||
16 | ||
20 |
Part Number | ℓ | |
Type | M-L | |
SL-CBSST SH-CBSST SHD-CBSST | 2-4 | Fully Threaded Studs |
5 | ||
6 | ||
2.5-4 | Fully Threaded Studs | |
5 | ||
6 | ||
8 | ||
10 | ||
3-5 | Fully Threaded Studs | |
6 | ||
8 | ||
10 | ||
12 | ||
16 | ||
20 | ||
4-5 | Fully Threaded Studs | |
6 | ||
8 | ||
10 | ||
12 | ||
16 | ||
20 | ||
25 | ||
5-5 | Fully Threaded Studs | |
6 | ||
8 | ||
10 | ||
12 | ||
16 | ||
20 | ||
25 | ||
30 | 22 | |
6-8 | Fully Threaded Studs | |
10 | ||
12 | ||
16 | ||
20 | ||
25 | ||
30 | ||
35 | 24 | |
40 | ||
45 | ||
8-10 | Fully Threaded Studs | |
12 | ||
16 | ||
20 | ||
25 | ||
30 | ||
35 | ||
40 | 28 | |
45 | ||
50 | ||
10-16 | Fully Threaded Studs | |
20 | ||
25 | ||
30 | ||
35 | ||
40 | ||
45 | 36 | |
50 | ||
12-20 | Fully Threaded Studs | |
25 | ||
30 | ||
35 | ||
40 | ||
45 | ||
50 | 40 |
Working Environment: General environment | ||||||
---|---|---|---|---|---|---|
Alkaline warm pure water | Ultrasonic pure water cleaning after cleaning with pure water *3 times | Dry | Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
---|---|---|---|---|---|---|---|---|
Hydrocarbon cleaning Ro water cleaning | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
Hydrocarbon cleaning Ro water cleaning | Electrolytic polishing with an electrolytic polishing layer according to the material | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use warm pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) [ ! ] Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Application | Cleaning Method | Characteristics/Applications | Thread Length ℓ (mm) | Screw M Diameter | Size (X Notation) (mm) | Size (- Notation) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 172.25 | CLEAN_LOW HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 2 | 5 | 0.4 | Standard / Low Outgas / Chemical Resistance | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic / Heat resistance | Fully Threaded | M2 | M2X5 | M2-5 | |
฿ 172.25 | CLEAN_LOW HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 2 | 6 | 0.4 | Standard / Low Outgas / Chemical Resistance | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic / Heat resistance | Fully Threaded | M2 | M2X6 | M2-6 | |
฿ 166.51 | CLEAN_LOW HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 2.5 | 6 | 0.45 | Standard / Low Outgas / Chemical Resistance | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic / Heat resistance | Fully Threaded | M2.5 | M2.5X6 | M2.5-6 | |
฿ 166.51 | CLEAN_LOW HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 2.5 | 8 | 0.45 | Standard / Low Outgas / Chemical Resistance | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic / Heat resistance | Fully Threaded | M2.5 | M2.5X8 | M2.5-8 | |
฿ 166.51 | CLEAN_LOW HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 2.5 | 10 | 0.45 | Standard / Low Outgas / Chemical Resistance | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic / Heat resistance | Fully Threaded | M2.5 | M2.5X10 | M2.5-10 | |
฿ 138.09 | CLEAN_LOW HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 3 | 5 | 0.5 | Standard / Low Outgas / Chemical Resistance | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic / Heat resistance | Fully Threaded | M3 | M3X5 | M3-5 | |
฿ 133.21 | CLEAN_LOW HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 3 | 6 | 0.5 | Standard / Low Outgas / Chemical Resistance | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic / Heat resistance | Fully Threaded | M3 | M3X6 | M3-6 | |
฿ 133.21 | CLEAN_LOW HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 3 | 8 | 0.5 | Standard / Low Outgas / Chemical Resistance | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic / Heat resistance | Fully Threaded | M3 | M3X8 | M3-8 | |
฿ 133.21 | CLEAN_LOW HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 3 | 10 | 0.5 | Standard / Low Outgas / Chemical Resistance | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic / Heat resistance | Fully Threaded | M3 | M3X10 | M3-10 | |
฿ 133.78 | CLEAN_LOW HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 3 | 12 | 0.5 | Standard / Low Outgas / Chemical Resistance | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic / Heat resistance | Fully Threaded | M3 | M3X12 | M3-12 | |
฿ 146.12 | CLEAN_LOW HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 3 | 20 | 0.5 | Standard / Low Outgas / Chemical Resistance | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic / Heat resistance | Fully Threaded | M3 | M3X20 | M3-20 | |
฿ 134.07 | CLEAN_LOW HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 4 | 6 | 0.7 | Standard / Low Outgas / Chemical Resistance | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic / Heat resistance | Fully Threaded | M4 | M4X6 | M4-6 | |
฿ 134.07 | CLEAN_LOW HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 4 | 8 | 0.7 | Standard / Low Outgas / Chemical Resistance | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic / Heat resistance | Fully Threaded | M4 | M4X8 | M4-8 | |
฿ 134.07 | CLEAN_LOW HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 4 | 10 | 0.7 | Standard / Low Outgas / Chemical Resistance | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic / Heat resistance | Fully Threaded | M4 | M4X10 | M4-10 | |
฿ 134.93 | CLEAN_LOW HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 4 | 16 | 0.7 | Standard / Low Outgas / Chemical Resistance | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic / Heat resistance | Fully Threaded | M4 | M4X16 | M4-16 | |
฿ 135.79 | CLEAN_LOW HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 4 | 20 | 0.7 | Standard / Low Outgas / Chemical Resistance | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic / Heat resistance | Fully Threaded | M4 | M4X20 | M4-20 | |
฿ 136.36 | CLEAN_LOW HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 4 | 25 | 0.7 | Standard / Low Outgas / Chemical Resistance | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic / Heat resistance | Fully Threaded | M4 | M4X25 | M4-25 | |
฿ 135.79 | CLEAN_LOW HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 5 | 5 | 0.8 | Standard / Low Outgas / Chemical Resistance | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic / Heat resistance | Fully Threaded | M5 | M5X5 | M5-5 | |
฿ 134.93 | CLEAN_LOW HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 5 | 10 | 0.8 | Standard / Low Outgas / Chemical Resistance | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic / Heat resistance | Fully Threaded | M5 | M5X10 | M5-10 | |
฿ 134.93 | CLEAN_LOW HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 5 | 16 | 0.8 | Standard / Low Outgas / Chemical Resistance | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic / Heat resistance | Fully Threaded | M5 | M5X16 | M5-16 | |
฿ 136.94 | CLEAN_LOW HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 5 | 25 | 0.8 | Standard / Low Outgas / Chemical Resistance | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic / Heat resistance | Fully Threaded | M5 | M5X25 | M5-25 | |
฿ 138.09 | CLEAN_LOW HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 5 | 30 | 0.8 | Standard / Low Outgas / Chemical Resistance | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic / Heat resistance | 22 | M5 | M5X30 | M5-30 | |
฿ 136.94 | CLEAN_LOW HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 6 | 8 | 1 | Standard / Low Outgas / Chemical Resistance | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic / Heat resistance | Fully Threaded | M6 | M6X8 | M6-8 | |
฿ 135.79 | CLEAN_LOW HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 6 | 10 | 1 | Standard / Low Outgas / Chemical Resistance | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic / Heat resistance | Fully Threaded | M6 | M6X10 | M6-10 | |
฿ 135.79 | CLEAN_LOW HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 6 | 12 | 1 | Standard / Low Outgas / Chemical Resistance | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic / Heat resistance | Fully Threaded | M6 | M6X12 | M6-12 | |
฿ 135.79 | CLEAN_LOW HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 6 | 16 | 1 | Standard / Low Outgas / Chemical Resistance | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic / Heat resistance | Fully Threaded | M6 | M6X16 | M6-16 | |
฿ 135.79 | CLEAN_LOW HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 6 | 20 | 1 | Standard / Low Outgas / Chemical Resistance | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic / Heat resistance | Fully Threaded | M6 | M6X20 | M6-20 | |
฿ 136.94 | CLEAN_LOW HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 6 | 25 | 1 | Standard / Low Outgas / Chemical Resistance | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic / Heat resistance | Fully Threaded | M6 | M6X25 | M6-25 | |
฿ 138.09 | CLEAN_LOW HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 6 | 30 | 1 | Standard / Low Outgas / Chemical Resistance | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic / Heat resistance | Fully Threaded | M6 | M6X30 | M6-30 | |
฿ 139.23 | CLEAN_LOW HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 6 | 35 | 1 | Standard / Low Outgas / Chemical Resistance | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic / Heat resistance | 24 | M6 | M6X35 | M6-35 | |
฿ 140.38 | CLEAN_LOW HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 6 | 40 | 1 | Standard / Low Outgas / Chemical Resistance | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic / Heat resistance | 24 | M6 | M6X40 | M6-40 | |
฿ 143.83 | CLEAN_LOW HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 6 | 45 | 1 | Standard / Low Outgas / Chemical Resistance | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic / Heat resistance | 24 | M6 | M6X45 | M6-45 | |
฿ 138.09 | CLEAN_LOW HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 8 | 10 | 1.25 | Standard / Low Outgas / Chemical Resistance | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic / Heat resistance | Fully Threaded | M8 | M8X10 | M8-10 | |
฿ 141.82 | CLEAN_LOW HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 8 | 16 | 1.25 | Standard / Low Outgas / Chemical Resistance | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic / Heat resistance | Fully Threaded | M8 | M8X16 | M8-16 | |
฿ 141.82 | CLEAN_LOW HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 8 | 20 | 1.25 | Standard / Low Outgas / Chemical Resistance | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic / Heat resistance | Fully Threaded | M8 | M8X20 | M8-20 | |
฿ 142.39 | CLEAN_LOW HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 8 | 30 | 1.25 | Standard / Low Outgas / Chemical Resistance | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic / Heat resistance | Fully Threaded | M8 | M8X30 | M8-30 | |
฿ 145.26 | CLEAN_LOW HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 8 | 40 | 1.25 | Standard / Low Outgas / Chemical Resistance | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic / Heat resistance | 28 | M8 | M8X40 | M8-40 | |
฿ 148.13 | CLEAN_LOW HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 8 | 45 | 1.25 | Standard / Low Outgas / Chemical Resistance | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic / Heat resistance | 28 | M8 | M8X45 | M8-45 | |
฿ 150.14 | CLEAN_LOW HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 8 | 50 | 1.25 | Standard / Low Outgas / Chemical Resistance | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic / Heat resistance | 28 | M8 | M8X50 | M8-50 | |
฿ 147.27 | CLEAN_LOW HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 10 | 16 | 1.5 | Standard / Low Outgas / Chemical Resistance | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic / Heat resistance | Fully Threaded | M10 | M10X16 | M10-16 | |
฿ 148.71 | CLEAN_LOW HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 10 | 20 | 1.5 | Standard / Low Outgas / Chemical Resistance | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic / Heat resistance | Fully Threaded | M10 | M10X20 | M10-20 | |
฿ 152.15 | CLEAN_LOW HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 10 | 30 | 1.5 | Standard / Low Outgas / Chemical Resistance | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic / Heat resistance | Fully Threaded | M10 | M10X30 | M10-30 | |
฿ 154.45 | CLEAN_LOW HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 10 | 35 | 1.5 | Standard / Low Outgas / Chemical Resistance | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic / Heat resistance | Fully Threaded | M10 | M10X35 | M10-35 | |
฿ 155.89 | CLEAN_LOW HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 10 | 40 | 1.5 | Standard / Low Outgas / Chemical Resistance | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic / Heat resistance | Fully Threaded | M10 | M10X40 | M10-40 | |
฿ 158.18 | CLEAN_LOW HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 10 | 45 | 1.5 | Standard / Low Outgas / Chemical Resistance | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic / Heat resistance | 36 | M10 | M10X45 | M10-45 | |
฿ 160.19 | CLEAN_LOW HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 10 | 50 | 1.5 | Standard / Low Outgas / Chemical Resistance | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic / Heat resistance | 36 | M10 | M10X50 | M10-50 | |
฿ 160.48 | CLEAN_LOW HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 12 | 20 | 1.75 | Standard / Low Outgas / Chemical Resistance | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic / Heat resistance | Fully Threaded | M12 | M12X20 | M12-20 | |
฿ 156.75 | CLEAN_LOW HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 12 | 25 | 1.75 | Standard / Low Outgas / Chemical Resistance | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic / Heat resistance | Fully Threaded | M12 | M12X25 | M12-25 | |
฿ 158.18 | CLEAN_LOW HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 12 | 30 | 1.75 | Standard / Low Outgas / Chemical Resistance | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic / Heat resistance | Fully Threaded | M12 | M12X30 | M12-30 | |
฿ 166.51 | CLEAN_LOW HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 12 | 35 | 1.75 | Standard / Low Outgas / Chemical Resistance | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic / Heat resistance | Fully Threaded | M12 | M12X35 | M12-35 | |
฿ 167.66 | CLEAN_LOW HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 12 | 40 | 1.75 | Standard / Low Outgas / Chemical Resistance | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic / Heat resistance | Fully Threaded | M12 | M12X40 | M12-40 | |
฿ 177.42 | CLEAN_LOW HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 12 | 50 | 1.75 | Standard / Low Outgas / Chemical Resistance | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic / Heat resistance | 40 | M12 | M12X50 | M12-50 | |
฿ 172.25 | CLEAN_LOW HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 2 | 5 | 0.4 | Standard / Low Outgas / Heat Resistance / Chemical Resistance | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Non-magnetic / Heat resistance | Fully Threaded | M2 | M2X5 | M2-5 | |
฿ 172.25 | CLEAN_LOW HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 2 | 6 | 0.4 | Standard / Low Outgas / Heat Resistance / Chemical Resistance | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Non-magnetic / Heat resistance | Fully Threaded | M2 | M2X6 | M2-6 | |
฿ 175.12 | CLEAN_LOW HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 2.5 | 6 | 0.45 | Standard / Low Outgas / Heat Resistance / Chemical Resistance | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Non-magnetic / Heat resistance | Fully Threaded | M2.5 | M2.5X6 | M2.5-6 | |
฿ 175.12 | CLEAN_LOW HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 2.5 | 8 | 0.45 | Standard / Low Outgas / Heat Resistance / Chemical Resistance | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Non-magnetic / Heat resistance | Fully Threaded | M2.5 | M2.5X8 | M2.5-8 | |
฿ 175.12 | CLEAN_LOW HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 2.5 | 10 | 0.45 | Standard / Low Outgas / Heat Resistance / Chemical Resistance | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Non-magnetic / Heat resistance | Fully Threaded | M2.5 | M2.5X10 | M2.5-10 | |
฿ 146.70 | CLEAN_LOW HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 3 | 5 | 0.5 | Standard / Low Outgas / Heat Resistance / Chemical Resistance | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Non-magnetic / Heat resistance | Fully Threaded | M3 | M3X5 | M3-5 | |
฿ 141.82 | CLEAN_LOW HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 3 | 6 | 0.5 | Standard / Low Outgas / Heat Resistance / Chemical Resistance | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Non-magnetic / Heat resistance | Fully Threaded | M3 | M3X6 | M3-6 | |
฿ 141.82 | CLEAN_LOW HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 3 | 8 | 0.5 | Standard / Low Outgas / Heat Resistance / Chemical Resistance | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Non-magnetic / Heat resistance | Fully Threaded | M3 | M3X8 | M3-8 | |
฿ 141.82 | CLEAN_LOW HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 3 | 10 | 0.5 | Standard / Low Outgas / Heat Resistance / Chemical Resistance | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Non-magnetic / Heat resistance | Fully Threaded | M3 | M3X10 | M3-10 | |
฿ 142.39 | CLEAN_LOW HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 3 | 12 | 0.5 | Standard / Low Outgas / Heat Resistance / Chemical Resistance | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Non-magnetic / Heat resistance | Fully Threaded | M3 | M3X12 | M3-12 | |
฿ 154.74 | CLEAN_LOW HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 3 | 20 | 0.5 | Standard / Low Outgas / Heat Resistance / Chemical Resistance | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Non-magnetic / Heat resistance | Fully Threaded | M3 | M3X20 | M3-20 | |
฿ 142.68 | CLEAN_LOW HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 4 | 6 | 0.7 | Standard / Low Outgas / Heat Resistance / Chemical Resistance | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Non-magnetic / Heat resistance | Fully Threaded | M4 | M4X6 | M4-6 | |
฿ 142.68 | CLEAN_LOW HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 4 | 8 | 0.7 | Standard / Low Outgas / Heat Resistance / Chemical Resistance | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Non-magnetic / Heat resistance | Fully Threaded | M4 | M4X8 | M4-8 | |
฿ 142.68 | CLEAN_LOW HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 4 | 10 | 0.7 | Standard / Low Outgas / Heat Resistance / Chemical Resistance | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Non-magnetic / Heat resistance | Fully Threaded | M4 | M4X10 | M4-10 | |
฿ 143.54 | CLEAN_LOW HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 4 | 16 | 0.7 | Standard / Low Outgas / Heat Resistance / Chemical Resistance | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Non-magnetic / Heat resistance | Fully Threaded | M4 | M4X16 | M4-16 | |
฿ 144.40 | CLEAN_LOW HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 4 | 20 | 0.7 | Standard / Low Outgas / Heat Resistance / Chemical Resistance | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Non-magnetic / Heat resistance | Fully Threaded | M4 | M4X20 | M4-20 | |
฿ 144.98 | CLEAN_LOW HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 4 | 25 | 0.7 | Standard / Low Outgas / Heat Resistance / Chemical Resistance | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Non-magnetic / Heat resistance | Fully Threaded | M4 | M4X25 | M4-25 | |
฿ 144.40 | CLEAN_LOW HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 5 | 5 | 0.8 | Standard / Low Outgas / Heat Resistance / Chemical Resistance | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Non-magnetic / Heat resistance | Fully Threaded | M5 | M5X5 | M5-5 | |
฿ 143.54 | CLEAN_LOW HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 5 | 10 | 0.8 | Standard / Low Outgas / Heat Resistance / Chemical Resistance | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Non-magnetic / Heat resistance | Fully Threaded | M5 | M5X10 | M5-10 | |
฿ 143.54 | CLEAN_LOW HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 5 | 16 | 0.8 | Standard / Low Outgas / Heat Resistance / Chemical Resistance | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Non-magnetic / Heat resistance | Fully Threaded | M5 | M5X16 | M5-16 | |
฿ 145.55 | CLEAN_LOW HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 5 | 25 | 0.8 | Standard / Low Outgas / Heat Resistance / Chemical Resistance | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Non-magnetic / Heat resistance | Fully Threaded | M5 | M5X25 | M5-25 | |
฿ 146.70 | CLEAN_LOW HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 5 | 30 | 0.8 | Standard / Low Outgas / Heat Resistance / Chemical Resistance | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Non-magnetic / Heat resistance | 22 | M5 | M5X30 | M5-30 | |
฿ 145.55 | CLEAN_LOW HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 6 | 8 | 1 | Standard / Low Outgas / Heat Resistance / Chemical Resistance | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Non-magnetic / Heat resistance | Fully Threaded | M6 | M6X8 | M6-8 | |
฿ 144.40 | CLEAN_LOW HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 6 | 10 | 1 | Standard / Low Outgas / Heat Resistance / Chemical Resistance | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Non-magnetic / Heat resistance | Fully Threaded | M6 | M6X10 | M6-10 | |
฿ 144.40 | CLEAN_LOW HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 6 | 12 | 1 | Standard / Low Outgas / Heat Resistance / Chemical Resistance | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Non-magnetic / Heat resistance | Fully Threaded | M6 | M6X12 | M6-12 | |
฿ 144.40 | CLEAN_LOW HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 6 | 16 | 1 | Standard / Low Outgas / Heat Resistance / Chemical Resistance | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Non-magnetic / Heat resistance | Fully Threaded | M6 | M6X16 | M6-16 | |
฿ 144.40 | CLEAN_LOW HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 6 | 20 | 1 | Standard / Low Outgas / Heat Resistance / Chemical Resistance | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Non-magnetic / Heat resistance | Fully Threaded | M6 | M6X20 | M6-20 | |
฿ 145.55 | CLEAN_LOW HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 6 | 25 | 1 | Standard / Low Outgas / Heat Resistance / Chemical Resistance | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Non-magnetic / Heat resistance | Fully Threaded | M6 | M6X25 | M6-25 | |
฿ 146.70 | CLEAN_LOW HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 6 | 30 | 1 | Standard / Low Outgas / Heat Resistance / Chemical Resistance | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Non-magnetic / Heat resistance | Fully Threaded | M6 | M6X30 | M6-30 | |
฿ 147.85 | CLEAN_LOW HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 6 | 35 | 1 | Standard / Low Outgas / Heat Resistance / Chemical Resistance | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Non-magnetic / Heat resistance | 24 | M6 | M6X35 | M6-35 | |
฿ 149.00 | CLEAN_LOW HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 6 | 40 | 1 | Standard / Low Outgas / Heat Resistance / Chemical Resistance | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Non-magnetic / Heat resistance | 24 | M6 | M6X40 | M6-40 | |
฿ 152.44 | CLEAN_LOW HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 6 | 45 | 1 | Standard / Low Outgas / Heat Resistance / Chemical Resistance | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Non-magnetic / Heat resistance | 24 | M6 | M6X45 | M6-45 | |
฿ 146.70 | CLEAN_LOW HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 8 | 10 | 1.25 | Standard / Low Outgas / Heat Resistance / Chemical Resistance | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Non-magnetic / Heat resistance | Fully Threaded | M8 | M8X10 | M8-10 | |
฿ 150.43 | CLEAN_LOW HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 8 | 16 | 1.25 | Standard / Low Outgas / Heat Resistance / Chemical Resistance | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Non-magnetic / Heat resistance | Fully Threaded | M8 | M8X16 | M8-16 | |
฿ 150.43 | CLEAN_LOW HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 8 | 20 | 1.25 | Standard / Low Outgas / Heat Resistance / Chemical Resistance | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Non-magnetic / Heat resistance | Fully Threaded | M8 | M8X20 | M8-20 | |
฿ 151.00 | CLEAN_LOW HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 8 | 30 | 1.25 | Standard / Low Outgas / Heat Resistance / Chemical Resistance | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Non-magnetic / Heat resistance | Fully Threaded | M8 | M8X30 | M8-30 | |
฿ 153.88 | CLEAN_LOW HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 8 | 40 | 1.25 | Standard / Low Outgas / Heat Resistance / Chemical Resistance | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Non-magnetic / Heat resistance | 28 | M8 | M8X40 | M8-40 | |
฿ 156.75 | CLEAN_LOW HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 8 | 45 | 1.25 | Standard / Low Outgas / Heat Resistance / Chemical Resistance | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Non-magnetic / Heat resistance | 28 | M8 | M8X45 | M8-45 |
Loading...
Detailed Shape | Low Head | Mounting Hole Shape | Hex Socket | Material | SUS316L |
---|---|---|---|---|---|
Sales Unit | Low Quantity (Available beginning with 1 pc.) | Basic Shape | Standard (Round) | SurfaceTreatment | Not Provided |
Thread Type | Metric, Coarse | Additional Shape | Standard | Strength Class (Stainless Steel) | A2-50 |
Material Details | SUS304 Equivalent | Environmentally friendly | RoHS Compliant (10 Substances) | Standard Name (Material) | Stainless Steel |
How can we improve?
How can we improve?