1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Timing Pulleys HTD 8M

Timing Pulleys HTD 8M
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part05 CLICK here

Product Description

Timing Pulleys HTD 8M
Timing Pulleys are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Belt Width Used (mm.) : 20, 25, 30 and 40
● Applicable with Belt Type : 8M
● Number of Teeth Minimum/Maximum : 18 and 60
● Shaft Bore Diameter (mm.) : 8, 10, 12, 14 ,15 ,16 and 20
● Shaft Bore Specs. : Can select between Round Hole, Round Hole + Tap and New JIS keyway + Tap
● Material : Aluminum Alloy
● Surface treatment : Clear Anodized
[Application]
Timing pulleys are frequently utilized in systems that incorporate timing belts to regulate and govern the movement of the machinery.



Product of Timing Pulley Overview

Economy series products of Timing Pulley, please order more than 2 pcs

Usually, flat-belt Timing Pulley and flat belts are widely used in mechanisms design for transmitting rotational power generated by motors.
Driving and transmission are realized through the friction fit between flat-belt pulleys and flat belts.

Product of Timing Pulley Features

■More Convenient On-site Assembly
·MISUMI Economy series Timing Pulley is chamfered at the shaft hole and tapped hole for easy installation, reducing assembly time by 27% compared to the timing pulley not chamfered.

Product Features
* The values above are averages of test data and may vary individually.
Product Features
■Longer Timing Belt Life
·MISUMI Economy series Timing Pulley, with deburring treatment at the tapped hole, is not easy to wear the timing belt, and the price is cheap while increasing the lifetime of the timing belt.
Product Features [Timing Pulley Test conditions]
Belt series: 5M
Belt width: 15mm
Number of teeth of drive side pulley: 20
Number of teeth of driven side pulley: 20
Speed: 3000rpm
Tension (N): 110N
Test time: 72H
※ Problems of products circulating on the market

Dimensional of Timing Pulley Drawing

Dimensional Drawing
●Timing Pulley Shape A
Dimensional Drawing
Timing Pulley Shape B
Dimensional Drawing
 
●Shaft Bore Specs. Timing PulleyThere may be no surface treatment in the shaft hole.
H Round Hole
Dimensional Drawing
Timing PulleyWithout threaded holes and fixing screws.
P Round Hole + Tap
Dimensional Drawing
Timing PulleyThe stop threaded hole of Shape A pulley is located near 120° to avoid interference with the threads.
N New JIS keyway + Tap
Dimensional Drawing
Timing PulleyFor detailed dimensions of keyway, please click Timing Pulley Here.
Timing PulleyThe threaded hole of the Shape A pulley is located near 120° to avoid interference with the tooth top.
Timing PulleyThe positions of keyway and tooth are not fixed
Tapped Hole Size Table
(Shaft Bore Specs.: P·N)
dH7
Shaft Hole ID
2-M
(Coarse Thread)
Single Model of
Fixing Screw
Box Model of
Fixing Screw
8~12M4MSSU4-3BOX-MSSU4-3
13 to 17M5MSSU5-4BOX-MSSU5-4
18 to 20M6MSSU6-5BOX-MSSU6-5
Timing PulleyTiming Pulley are not provided with fixing screws. You may purchase them separately referring to the recommended fixing screw models.

Specifications of Timing Pulley Overview

StyleTiming Pulley Timing Pulley MaterialTiming Pulley Surface Treatment
Belt Width 20mmBelt Width 25mmBelt Width 30mmBelt Width 40mmPulleyFlange
A:22 W:27A: 28 W: 33A: 28 W: 33A: 44 W: 49Aluminum AlloyAluminum AlloyClear Anodized
H8M200H8M250H8M250H8M400
Timing PulleyThe flange is riveted and no fixing screws are included with the economy series products of Timing Pulley.

Usage of Timing Pulley Method

Usage Method Example of Timing Pulley DrawingUsage Method of Timing Wheel and Timing Belt
Usage Method①Timing Pulley Driving
The driven wheel is driven by the driving wheel for transmission
Usage Method②Timing Pulley Linear driving
Reciprocating motion is carried out through the self-end timing toothed belt.
Usage Method Example of Timing Pulley DrawingUsage Method of Timing Wheel and Timing Belt
Usage Method③Timing Pulley Conveyance
Plates are conveyed by two Timing Pulley toothed belts
Usage Method④Timing Pulley Traction transmission
Workpieces are clamped and transmitted by the belt
Timing PulleyHTD 8M timing pulleys, suitable for MISUMI HTD 8M timing belts.

Example of Timing Pulley Use

Example of Use
Timing Pulley Mechanism name
Workpiece Reversal Transfer Mechanism

■ Mechanism function
The workpiece moving on the conveyor belt rotates 90 degrees and then transfers to the next process.
The chuck mechanism rotates 180 degrees and transfers the workpiece without changing the direction of the workpiece relative to the conveying direction.

■Role of the timing pulley
The transmission of the timing pulley and the timing belt changes the placement direction of the workpiece while transferring the workpiece. (Applicable to S specification and GT specification timing pulleys)

For details, please click Workpiece Reversal Transfer Mechanism.

Related of Timing Pulley Industries

Semiconductor Automotive Smart phone
Related Industries Related Industries Related Industries
Medical Electronic & Electrical Appliances Robotics
Related Industries Related Industries Related Industries

Timing Pulley Precautions

Timing PulleyEconomy series product are not provided with fixing screws, and you may purchase them from MISUMI according to the recommended fixing screw Timing Pulley models.
Timing PulleyThere may be no surface treatment in the shaft hole.
Timing PulleyThe positions of keyway and tooth are not fixed.

Related of Timing Pulley Documents

Related of Timing Pulley Products

Idlers HTD 3M Idlers HTD 5M Timing Belts HTD 8M
HTD 3M Idlers HTD 5M Idlers HTD8M Timing Belt
Typical Timing Pulley model: C-AHTF20H3M060 Typical Timing Pulley model: C-AHTF20H5M090 Typical Timing Pulley model: C-HTBN1000H8M-200
Advantages: short delivery time, multiple types Advantages: Short delivery time, multiple types Advantages: short delivery time, multiple types
Part Number
C-HTPA18H8M200-A-H[12-28/1]
C-HTPA18H8M200-A-N[12-26/1]
C-HTPA18H8M200-A-P[12-26/1]
C-HTPA18H8M200-B-H[12-28/1]
C-HTPA18H8M200-B-N[12-20/1]
C-HTPA18H8M200-B-P[12-22/1]
C-HTPA18H8M250-A-H[12-28/1]
C-HTPA18H8M250-A-N[12-26/1]
C-HTPA18H8M250-A-P[12-26/1]
C-HTPA18H8M250-B-H[12-28/1]
C-HTPA18H8M250-B-N[12-20/1]
C-HTPA18H8M250-B-P[12-22/1]
C-HTPA18H8M300-A-H[12-28/1]
C-HTPA18H8M300-A-N[12-26/1]
C-HTPA18H8M300-A-P[12-26/1]
C-HTPA18H8M300-B-H[12-28/1]
C-HTPA18H8M300-B-N[12-20/1]
C-HTPA18H8M300-B-P[12-22/1]
C-HTPA18H8M400-A-H[12-28/1]
C-HTPA18H8M400-A-N[12-26/1]
C-HTPA18H8M400-A-P[12-26/1]
C-HTPA18H8M400-B-H[12-28/1]
C-HTPA18H8M400-B-N[12-20/1]
C-HTPA18H8M400-B-P[12-22/1]
C-HTPA19H8M200-A-H[12-32/1]
C-HTPA19H8M200-A-N[12-28/1]
C-HTPA19H8M200-A-P[12-28/1]
C-HTPA19H8M200-B-H[12-31/1]
C-HTPA19H8M200-B-N[12-20/1]
C-HTPA19H8M200-B-P[12-25/1]
C-HTPA19H8M250-A-H[12-32/1]
C-HTPA19H8M250-A-N[12-26/1]
C-HTPA19H8M250-A-P[12-26/1]
C-HTPA19H8M250-B-H[12-31/1]
C-HTPA19H8M250-B-N[12-20/1]
C-HTPA19H8M250-B-P[12-25/1]
C-HTPA19H8M300-A-H[12-32/1]
C-HTPA19H8M300-A-N[12-26/1]
C-HTPA19H8M300-A-P[12-26/1]
C-HTPA19H8M300-B-H[12-31/1]
C-HTPA19H8M300-B-N[12-20/1]
C-HTPA19H8M300-B-P[12-25/1]
C-HTPA19H8M400-A-H[12-32/1]
C-HTPA19H8M400-A-N[12-26/1]
C-HTPA19H8M400-A-P[12-26/1]
C-HTPA19H8M400-B-H[12-31/1]
C-HTPA19H8M400-B-N[12-20/1]
C-HTPA19H8M400-B-P[12-25/1]
C-HTPA20H8M200-A-H[12-32/1]
C-HTPA20H8M200-A-N[12-30/1]
C-HTPA20H8M200-A-P[12-30/1]
C-HTPA20H8M200-B-H[12-32/1]
C-HTPA20H8M200-B-N[12-22/1]
C-HTPA20H8M200-B-P[12-26/1]
C-HTPA20H8M250-A-H[12-32/1]
C-HTPA20H8M250-A-N[12-30/1]
C-HTPA20H8M250-A-P[12-30/1]
C-HTPA20H8M250-B-H[12-32/1]
C-HTPA20H8M250-B-N[12-22/1]
C-HTPA20H8M250-B-P[12-26/1]
C-HTPA20H8M300-A-H[12-32/1]
C-HTPA20H8M300-A-N[12-30/1]
C-HTPA20H8M300-A-P[12-30/1]
C-HTPA20H8M300-B-H[12-32/1]
C-HTPA20H8M300-B-N[12-22/1]
C-HTPA20H8M300-B-P[12-26/1]
C-HTPA20H8M400-A-H[12-32/1]
C-HTPA20H8M400-A-N[12-30/1]
C-HTPA20H8M400-A-P[12-30/1]
C-HTPA20H8M400-B-H[12-32/1]
C-HTPA20H8M400-B-N[12-22/1]
C-HTPA20H8M400-B-P[12-26/1]
C-HTPA21H8M200-A-H[12-37/1]
C-HTPA21H8M200-A-N[12-32/1]
C-HTPA21H8M200-A-P[12-32/1]
C-HTPA21H8M200-B-H[12-36/1]
C-HTPA21H8M200-B-N[12-25/1]
C-HTPA21H8M200-B-P[12-30/1]
C-HTPA21H8M250-A-H[12-37/1]
C-HTPA21H8M250-A-N[12-32/1]
C-HTPA21H8M250-A-P[12-32/1]
C-HTPA21H8M250-B-H[12-36/1]
C-HTPA21H8M250-B-N[12-25/1]
C-HTPA21H8M250-B-P[12-30/1]
C-HTPA21H8M300-A-H[12-37/1]
C-HTPA21H8M300-A-N[12-32/1]
C-HTPA21H8M300-A-P[12-32/1]
C-HTPA21H8M300-B-H[12-36/1]
C-HTPA21H8M300-B-N[12-25/1]
C-HTPA21H8M300-B-P[12-30/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSBelt Width Used (mm)
(mm)
Number of Teeth
(T)
Pulley Shape Shaft Bore Specs.(New JIS Keyway + Tap)[N](mm) Shaft Bore Specs.(Round Hole + Tap [P](mm) Shaft Bore Specs.(Round Hole) [H](mm)

-

ECONOMY TIMING PULLEY 2 Piece(s) 15 Day(s) 102018Shape A--12 ~ 28

-

ECONOMY TIMING PULLEY 2 Piece(s) 15 Day(s) 102018Shape A12 ~ 26--

-

ECONOMY TIMING PULLEY 2 Piece(s) 15 Day(s) 102018Shape A-12 ~ 26-

-

ECONOMY TIMING PULLEY 2 Piece(s) 15 Day(s) 102018Shape B--12 ~ 28

-

ECONOMY TIMING PULLEY 2 Piece(s) 15 Day(s) 102018Shape B12 ~ 20--

-

ECONOMY TIMING PULLEY 2 Piece(s) 15 Day(s) 102018Shape B-12 ~ 22-

-

ECONOMY TIMING PULLEY 2 Piece(s) 15 Day(s) 102518Shape A--12 ~ 28

-

ECONOMY TIMING PULLEY 2 Piece(s) 15 Day(s) 102518Shape A12 ~ 26--

-

ECONOMY TIMING PULLEY 2 Piece(s) 15 Day(s) 102518Shape A-12 ~ 26-

-

ECONOMY TIMING PULLEY 2 Piece(s) 15 Day(s) 102518Shape B--12 ~ 28

-

ECONOMY TIMING PULLEY 2 Piece(s) 15 Day(s) 102518Shape B12 ~ 20--

-

ECONOMY TIMING PULLEY 2 Piece(s) 15 Day(s) 102518Shape B-12 ~ 22-

-

ECONOMY TIMING PULLEY 2 Piece(s) 15 Day(s) 103018Shape A--12 ~ 28

-

ECONOMY TIMING PULLEY 2 Piece(s) 15 Day(s) 103018Shape A12 ~ 26--

-

ECONOMY TIMING PULLEY 2 Piece(s) 15 Day(s) 103018Shape A-12 ~ 26-

-

ECONOMY TIMING PULLEY 2 Piece(s) 15 Day(s) 103018Shape B--12 ~ 28

-

ECONOMY TIMING PULLEY 2 Piece(s) 15 Day(s) 103018Shape B12 ~ 20--

-

ECONOMY TIMING PULLEY 2 Piece(s) 15 Day(s) 103018Shape B-12 ~ 22-

-

ECONOMY TIMING PULLEY 2 Piece(s) 15 Day(s) 104018Shape A--12 ~ 28

-

ECONOMY TIMING PULLEY 2 Piece(s) 15 Day(s) 104018Shape A12 ~ 26--

-

ECONOMY TIMING PULLEY 2 Piece(s) 15 Day(s) 104018Shape A-12 ~ 26-

-

ECONOMY TIMING PULLEY 2 Piece(s) 15 Day(s) 104018Shape B--12 ~ 28

-

ECONOMY TIMING PULLEY 2 Piece(s) 15 Day(s) 104018Shape B12 ~ 20--

-

ECONOMY TIMING PULLEY 2 Piece(s) 15 Day(s) 104018Shape B-12 ~ 22-

-

ECONOMY TIMING PULLEY 2 Piece(s) 15 Day(s) 102019Shape A--12 ~ 32

-

ECONOMY TIMING PULLEY 2 Piece(s) 15 Day(s) 102019Shape A12 ~ 28--

-

ECONOMY TIMING PULLEY 2 Piece(s) 15 Day(s) 102019Shape A-12 ~ 28-

-

ECONOMY TIMING PULLEY 2 Piece(s) 15 Day(s) 102019Shape B--12 ~ 31

-

ECONOMY TIMING PULLEY 2 Piece(s) 15 Day(s) 102019Shape B12 ~ 20--

-

ECONOMY TIMING PULLEY 2 Piece(s) 15 Day(s) 102019Shape B-12 ~ 25-

-

ECONOMY TIMING PULLEY 2 Piece(s) 15 Day(s) 102519Shape A--12 ~ 32

-

ECONOMY TIMING PULLEY 2 Piece(s) 15 Day(s) 102519Shape A12 ~ 26--

-

ECONOMY TIMING PULLEY 2 Piece(s) 15 Day(s) 102519Shape A-12 ~ 26-

-

ECONOMY TIMING PULLEY 2 Piece(s) 15 Day(s) 102519Shape B--12 ~ 31

-

ECONOMY TIMING PULLEY 2 Piece(s) 15 Day(s) 102519Shape B12 ~ 20--

-

ECONOMY TIMING PULLEY 2 Piece(s) 15 Day(s) 102519Shape B-12 ~ 25-

-

ECONOMY TIMING PULLEY 2 Piece(s) 15 Day(s) 103019Shape A--12 ~ 32

-

ECONOMY TIMING PULLEY 2 Piece(s) 15 Day(s) 103019Shape A12 ~ 26--

-

ECONOMY TIMING PULLEY 2 Piece(s) 15 Day(s) 103019Shape A-12 ~ 26-

-

ECONOMY TIMING PULLEY 2 Piece(s) 15 Day(s) 103019Shape B--12 ~ 31

-

ECONOMY TIMING PULLEY 2 Piece(s) 15 Day(s) 103019Shape B12 ~ 20--

-

ECONOMY TIMING PULLEY 2 Piece(s) 15 Day(s) 103019Shape B-12 ~ 25-

-

ECONOMY TIMING PULLEY 2 Piece(s) 15 Day(s) 104019Shape A--12 ~ 32

-

ECONOMY TIMING PULLEY 2 Piece(s) 15 Day(s) 104019Shape A12 ~ 26--

-

ECONOMY TIMING PULLEY 2 Piece(s) 15 Day(s) 104019Shape A-12 ~ 26-

-

ECONOMY TIMING PULLEY 2 Piece(s) 15 Day(s) 104019Shape B--12 ~ 31

-

ECONOMY TIMING PULLEY 2 Piece(s) 15 Day(s) 104019Shape B12 ~ 20--

-

ECONOMY TIMING PULLEY 2 Piece(s) 15 Day(s) 104019Shape B-12 ~ 25-

-

ECONOMY TIMING PULLEY 2 Piece(s) 15 Day(s) 102020Shape A--12 ~ 32

-

ECONOMY TIMING PULLEY 2 Piece(s) 15 Day(s) 102020Shape A12 ~ 30--

-

ECONOMY TIMING PULLEY 2 Piece(s) 15 Day(s) 102020Shape A-12 ~ 30-

-

ECONOMY TIMING PULLEY 2 Piece(s) 15 Day(s) 102020Shape B--12 ~ 32

-

ECONOMY TIMING PULLEY 2 Piece(s) 15 Day(s) 102020Shape B12 ~ 22--

-

ECONOMY TIMING PULLEY 2 Piece(s) 15 Day(s) 102020Shape B-12 ~ 26-

-

ECONOMY TIMING PULLEY 2 Piece(s) 15 Day(s) 102520Shape A--12 ~ 32

-

ECONOMY TIMING PULLEY 2 Piece(s) 15 Day(s) 102520Shape A12 ~ 30--

-

ECONOMY TIMING PULLEY 2 Piece(s) 15 Day(s) 102520Shape A-12 ~ 30-

-

ECONOMY TIMING PULLEY 2 Piece(s) 15 Day(s) 102520Shape B--12 ~ 32

-

ECONOMY TIMING PULLEY 2 Piece(s) 15 Day(s) 102520Shape B12 ~ 22--

-

ECONOMY TIMING PULLEY 2 Piece(s) 15 Day(s) 102520Shape B-12 ~ 26-

-

ECONOMY TIMING PULLEY 2 Piece(s) 15 Day(s) 103020Shape A--12 ~ 32

-

ECONOMY TIMING PULLEY 2 Piece(s) 15 Day(s) 103020Shape A12 ~ 30--

-

ECONOMY TIMING PULLEY 2 Piece(s) 15 Day(s) 103020Shape A-12 ~ 30-

-

ECONOMY TIMING PULLEY 2 Piece(s) 15 Day(s) 103020Shape B--12 ~ 32

-

ECONOMY TIMING PULLEY 2 Piece(s) 15 Day(s) 103020Shape B12 ~ 22--

-

ECONOMY TIMING PULLEY 2 Piece(s) 15 Day(s) 103020Shape B-12 ~ 26-

-

ECONOMY TIMING PULLEY 2 Piece(s) 15 Day(s) 104020Shape A--12 ~ 32

-

ECONOMY TIMING PULLEY 2 Piece(s) 15 Day(s) 104020Shape A12 ~ 30--

-

ECONOMY TIMING PULLEY 2 Piece(s) 15 Day(s) 104020Shape A-12 ~ 30-

-

ECONOMY TIMING PULLEY 2 Piece(s) 15 Day(s) 104020Shape B--12 ~ 32

-

ECONOMY TIMING PULLEY 2 Piece(s) 15 Day(s) 104020Shape B12 ~ 22--

-

ECONOMY TIMING PULLEY 2 Piece(s) 15 Day(s) 104020Shape B-12 ~ 26-

-

ECONOMY TIMING PULLEY 2 Piece(s) 15 Day(s) 102021Shape A--12 ~ 37

-

ECONOMY TIMING PULLEY 2 Piece(s) 15 Day(s) 102021Shape A12 ~ 32--

-

ECONOMY TIMING PULLEY 2 Piece(s) 15 Day(s) 102021Shape A-12 ~ 32-

-

ECONOMY TIMING PULLEY 2 Piece(s) 15 Day(s) 102021Shape B--12 ~ 36

-

ECONOMY TIMING PULLEY 2 Piece(s) 15 Day(s) 102021Shape B12 ~ 25--

-

ECONOMY TIMING PULLEY 2 Piece(s) 15 Day(s) 102021Shape B-12 ~ 30-

-

ECONOMY TIMING PULLEY 2 Piece(s) 15 Day(s) 102521Shape A--12 ~ 37

-

ECONOMY TIMING PULLEY 2 Piece(s) 15 Day(s) 102521Shape A12 ~ 32--

-

ECONOMY TIMING PULLEY 2 Piece(s) 15 Day(s) 102521Shape A-12 ~ 32-

-

ECONOMY TIMING PULLEY 2 Piece(s) 15 Day(s) 102521Shape B--12 ~ 36

-

ECONOMY TIMING PULLEY 2 Piece(s) 15 Day(s) 102521Shape B12 ~ 25--

-

ECONOMY TIMING PULLEY 2 Piece(s) 15 Day(s) 102521Shape B-12 ~ 30-

-

ECONOMY TIMING PULLEY 2 Piece(s) 15 Day(s) 103021Shape A--12 ~ 37

-

ECONOMY TIMING PULLEY 2 Piece(s) 15 Day(s) 103021Shape A12 ~ 32--

-

ECONOMY TIMING PULLEY 2 Piece(s) 15 Day(s) 103021Shape A-12 ~ 32-

-

ECONOMY TIMING PULLEY 2 Piece(s) 15 Day(s) 103021Shape B--12 ~ 36

-

ECONOMY TIMING PULLEY 2 Piece(s) 15 Day(s) 103021Shape B12 ~ 25--

-

ECONOMY TIMING PULLEY 2 Piece(s) 15 Day(s) 103021Shape B-12 ~ 30-

Loading...


Dimensional Drawing
Dimensional Drawing
●Pulley Shape A
Dimensional Drawing
Shape B
Dimensional Drawing
 
●Shaft Bore Specs. There may be no surface treatment in the shaft hole.
H Round Hole
Dimensional Drawing
Without threaded holes and fixing screws.
P Round Hole + Tap
Dimensional Drawing
The set screw of Shape A pulley is located near 120° to avoid interference with the threads.
N New JIS keyway + Tap
Dimensional Drawing
For detailed dimensions of keyway, please click Here.
The threaded hole of the Shape A pulley is located near 120° to avoid interference with the tooth top.
The positions of keyway and tooth are not fixed
Tapped Hole Size Table
(Shaft Bore Specs.: P·N)
dH7
Shaft Hole ID
2-M
(Coarse Thread)
Single Model of
Fixing Screw
Box Model of
Fixing Screw
8~12M4MSSU4-3BOX-MSSU4-3
13 to 17M5MSSU5-4BOX-MSSU5-4
18 to 20M6MSSU6-5BOX-MSSU6-5
Timing pulleys are not provided with fixing screws. You may purchase them separately referring to the recommended fixing screw models.
Specification Table
Style Material Surface Treatment
Belt Width 20mmBelt Width 25mmBelt Width 30mmBelt Width 40mmPulleyFlange
A:22 W:27A:28 W:33A:28 W:33A:44 W:49Aluminum AlloyAluminum AlloyClear Anodized
H8M200H8M250H8M250H8M400

■ Dimension Specification Table
StylePulley ShapeShaft Bore Specs. (1mm increments)P.D.O.D.FE
Number of TeethType
Nominal Width
H
Round Hole
P
Round Hole + Tap
N
Keyway Hole + Tap
18H8M200
*A:22
*W:27


H8M250
*A:28
*W:33


H8M300
*A:33
*W:38


H8M400
*A:44
*W:49
A12~2812~2612~2645.8444.475136
1912~3212~2812~2848.3847.015539
2012~3212~3012~3050.9349.565741
2112~3712~3212~3253.4752.106046
2212~3712~3412~3456.0254.656046
2412~4212~4012~4061.1259.756750
2512~4812~4012~4063.6662.296954
2614~5014~4514~4566.2164.847555
2814~5214~4814~4871.3069.937858
3014~5914~5014~5076.3975.028666
3214~5914~5514~5081.4980.128666
3416~6716~6016~5086.5885.219474
3616~7216~6516~5091.6790.309978
3816~7616~6516~5096.7795.4010584
4020~8020~6520~50101.86100.4911290
4420~8020~6520~50112.05110.68119100
4820~8020~6520~50122.23120.86131111
5020~8020~6520~50127.32125.95135115
6020~8020~6520~50152.79151.42160140
 
StylePulley ShapeShaft Bore Specs. (1mm increments)P.D.O.D.FE
Number of TeethType
Nominal Width
H
Round Hole
P
Round Hole + Tap
N
Keyway Hole + Tap
18H8M200
*A:22
*W:27


H8M250
*A:28
*W:33


H8M300
*A:33
*W:38


H8M400
*A:44
*W:49
B12~2812~2612~2645.8444.475136
1912~3212~2812~2848.3847.015539
2012~3212~3012~3050.9349.565741
2112~3712~3212~3253.4752.106046
2212~3712~3412~3456.0254.656046
2412~4212~4012~4061.1259.756750
2512~4812~4012~4063.6662.296954
2614~5014~4514~4566.2164.847555
2814~5214~4814~4871.3069.937858
3014~5914~5014~5076.3975.028666
3214~5914~5514~5081.4980.128666
3416~6716~6016~5086.5885.219474
3616~7216~6516~5091.6790.309978
3816~7616~6516~5096.7795.4010584
4020~8020~6520~50101.86100.4911290
4420~8020~6520~50112.05110.68119100
4820~8020~6520~50122.23120.86131111
5020~8020~6520~50127.32125.95135115
6020~8020~6520~50152.79151.42160140

Basic Information

Type Timing Pulleys Belt Type 8M Material Ultra Super Duralmin Type Aluminum Alloy
Surface Treatment Clear Anodize Timing Pulley / Idler Pulleys