1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Idlers HTD 8M

Idlers HTD 8M
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 537.66/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part05 CLICK here

Product Description

Idlers are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Applicable for Belt Width (mm.) : 15, 25, 30 and 40
● Shaft Bore Diameter (mm.) : 12, 15, 20 and 25
● Material : Timing Pulley and Flange - Aluminum Alloy
● Surface Treatment : Clear Anodized
[Application]
Idlers are commonly used in various applications in factory automation systems



Product of Timing Pulley Overview

Economy series products of Timing Pulley, please order more than 2 pcs
Usually, flat-belt pulleys and flat belts are widely used in mechanisms design for transmitting rotational power generated by motors. Driving and transmission are realized through the friction fit between flat-belt pulleys and flat belts.

Product of Timing Pulley Features

■Timing Pulley Tooth Profile Engagement of MISUMI Economy series Idlers
・MISUMI Economy series idlers tooth profiles conform to JIS and ISO standards, matching with the standard belt tooth profile for smoother rotation.
5M Tooth ProfileMISUMI Economy series (Good engagement)Products circulating on the market *
Engagement of Timing Pulley and Timing BeltProduct Feature 1Product Feature 2
ClearanceSmallLarge
Positioning AccuracyHeightLow
* Problems of generic products of Timing Pulley in the market

■Rotation Stability of MISUMI Economy series Idlers
・MISUMI economy series idler uses MISUMI Economy series bearing with stabler quality and lower noiseProduct Feature 3
・The tooth surface runout control of the Economy series idler is consistent with the standard product of Timing Pulley, and the belt drive is smoother.
 
(Unit: mm)
Diameter of Pulley Tooth Top Circle d05.96≤d0≤203.20
Runout Tolerance (Circumferential Runout)≤0.13

Dimensional of Timing Pulley Drawing

●Central Bearing●Both Sides Bearing
<Single Bearing><Double Bearing> 
Dimensional DrawingDimensional DrawingDimensional Drawing
Timing PulleyBearing is pressed fit.
Timing PulleyBearing Accuracy: JIS/ISO Class 0 (Before press-fitting)
Timing PulleyMISUMI makes no commitment to the bearing brand

Tapped Hole Size Table
(Shaft Bore Specs.: P·N)
dH7
Shaft Hole ID
2-M
(Coarse Thread)
Single Model of
Fixing Screw
Box Model of
Fixing Screw
8 to 12M4MSSU4-3BOX-MSSU4-3
13 to 17M5MSSU5-4BOX-MSSU5-4
18 to 20M6MSSU6-5BOX-MSSU6-5
Timing PulleyTiming Pulley are not provided with fixing screws. You may purchase them separately referring to the recommended fixing screw models.

Specifications of Timing Pulley Overview

Timing Pulley MaterialTiming Pulley Surface Treatment
Timing PulleyFlange
Aluminum AlloyAluminum AlloyClear Anodized

Usage of Timing Pulley Method

Usage Method Example of Timing Pulley DrawingInstructions for Use of Timing Belt Idlers and Timing Belt
Usage Method①Timing Pulley Driving
The driven wheel is driven by the driving wheel for transmission
Usage Method②Timing Pulley Linear driving
Reciprocating motion is carried out through the self-end timing toothed belt.
Usage Method Example of Timing Pulley DrawingInstructions for Use of Timing Belt Idlers and Timing Belt
Usage Method③Timing Pulley Conveyance
Plates are conveyed by two timing toothed belts
Usage Method④Timing Pulley Traction transmission
Workpieces are clamped and transmitted by the belt
Timing PulleyHTD 8M timing belt idlers, suitable for MISUMI HTD 8M timing belts.

Example of Timing Pulley Use

Example of Use
■Timing Pulley Mechanism name
Belt tension device (manual)

■Mechanism function
1. Move the roller on the adjustment side, and tighten and fix it when the conveyor belt opens.
2. For multiple driving applications, the engagement rate can be improved by setting the roller in the middle position.

■ Role of the timing belt idler
1. The belt is tensioned by fixing the belt assembly distance with the timing belt idler
and with the assistance of the urethane roller.

For more information, please click Example for Belt Tension Device.

Related of Timing Pulley Industries

Semiconductor Automotive Smart phone
Related Industries Related Industries Related Industries
Medical Electronic & Electrical Appliances Robotics
Related Industries Related Industries Related Industries

Timing Pulley Precautions

Timing PulleyBearing is pressed fit.
Timing PulleyBearing Accuracy: JIS/ISO Class 0 (Before press-fitting)
Timing PulleyMISUMI makes no commitment to the bearing brand

Related of Timing Pulley Documents

Related of Timing Pulley Products

Idlers HTD 3M Idlers HTD 5M Timing Belts HTD 8M
HTD 3M Idlers HTD 5M Idlers HTD8M Timing Belt
Typical Timing Pulley model C-HTPA14H3M060-K-P5 Typical Timing Pulley model: C-HTPA14H5M090-A-N8 Typical Timing Pulley model: C-HTBN1000H8M-200
Advantages: short delivery time, multiple types Advantages: Short delivery time, multiple types Advantages: short delivery time, multiple types
Part Number
C-AHTF20H8M150
C-AHTF20H8M250
C-AHTF22H8M150
C-AHTF24H8M150
C-AHTF24H8M250
C-AHTF24H8M300
C-AHTF24H8M400
C-AHTF25H8M150
C-AHTF26H8M150
C-AHTF28H8M150
C-AHTF30H8M150
C-AHTF30H8M250
C-AHTF30H8M300
C-AHTF30H8M400
C-AHTF32H8M150
C-AHTF34H8M150
C-AHTF40H8M150
C-AHTFW22-H8M250-12
C-AHTFW22-H8M300-12
C-AHTFW22-H8M400-12
C-AHTFW24-H8M250-12
C-AHTFW24-H8M300-12
C-AHTFW24-H8M400-12
C-AHTFW25-H8M250-12
C-AHTFW25-H8M300-12
C-AHTFW25-H8M400-12
C-AHTFW26-H8M150-12
C-AHTFW26-H8M250-12
C-AHTFW26-H8M300-12
C-AHTFW26-H8M400-12
C-AHTFW28-H8M250-15
C-AHTFW28-H8M300-15
C-AHTFW28-H8M400-15
C-AHTFW30-H8M150-15
C-AHTFW30-H8M250-15
C-AHTFW30-H8M250-20
C-AHTFW30-H8M300-15
C-AHTFW30-H8M300-20
C-AHTFW30-H8M400-15
C-AHTFW30-H8M400-20
C-AHTFW32-H8M250-20
C-AHTFW32-H8M300-20
C-AHTFW32-H8M400-20
C-AHTFW34-H8M250-20
C-AHTFW34-H8M300-20
C-AHTFW34-H8M400-20
C-AHTFW40-H8M250-25
C-AHTFW40-H8M300-25
C-AHTFW40-H8M400-25
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSBelt Width Used (mm)
(mm)
Number of Teeth
(T)
Shaft Bore Dia. d
(mm)

฿ 537.66

ECONOMY IDLER 2 Piece(s) Available 14 Day(s) 10152012

฿ 618.18

ECONOMY IDLER 2 Piece(s) Available 16 Day(s) 10252015

฿ 583.77

ECONOMY IDLER 2 Piece(s) Available 16 Day(s) 10152212

฿ 632.47

ECONOMY IDLER 2 Piece(s) Available 16 Day(s) 10152412

฿ 745.45

ECONOMY IDLER 2 Piece(s) Available 16 Day(s) 10252412

฿ 801.95

ECONOMY IDLER 2 Piece(s) Available 16 Day(s) 10302415

฿ 913.64

ECONOMY IDLER 2 Piece(s) Available 16 Day(s) 10402415

฿ 686.36

ECONOMY IDLER 2 Piece(s) Available 16 Day(s) 10152515

฿ 686.36

ECONOMY IDLER 2 Piece(s) Available 16 Day(s) 10152615

฿ 744.81

ECONOMY IDLER 2 Piece(s) Available 16 Day(s) 10152815

฿ 805.84

ECONOMY IDLER 2 Piece(s) Available 16 Day(s) 10153015

฿ 975.97

ECONOMY IDLER 2 Piece(s) Available 16 Day(s) 10253015

฿ 1,061.69

ECONOMY IDLER 2 Piece(s) Available 16 Day(s) 10303020

฿ 1,231.82

ECONOMY IDLER 2 Piece(s) Available 16 Day(s) 10403020

฿ 872.08

ECONOMY IDLER 2 Piece(s) Available 16 Day(s) 10153220

฿ 942.86

ECONOMY IDLER 2 Piece(s) Available 16 Day(s) 10153420

฿ 1,261.69

ECONOMY IDLER 2 Piece(s) Available 16 Day(s) 10154025

฿ 679.22

ECONOMY IDLER 1 Piece(s) Available Same day 10252212

฿ 725.97

ECONOMY IDLER 1 Piece(s) Available Same day 10302212

฿ 822.08

ECONOMY IDLER 2 Piece(s) Available 16 Day(s) 10402212

฿ 745.45

ECONOMY IDLER 2 Piece(s) Available 16 Day(s) 10252412

฿ 801.95

ECONOMY IDLER 2 Piece(s) Available 16 Day(s) 10302412

฿ 913.64

ECONOMY IDLER 2 Piece(s) Available 16 Day(s) 10402412

฿ 817.53

ECONOMY IDLER 1 Piece(s) Available Same day 10252512

฿ 883.12

ECONOMY IDLER 2 Piece(s) Available 16 Day(s) 10302512

฿ 1,012.34

ECONOMY IDLER 2 Piece(s) Available 16 Day(s) 10402512

฿ 686.36

ECONOMY IDLER 2 Piece(s) Available 16 Day(s) 10152612

฿ 817.53

ECONOMY IDLER 2 Piece(s) Available 16 Day(s) 10252612

฿ 883.12

ECONOMY IDLER 2 Piece(s) Available 16 Day(s) 10302612

฿ 1,012.34

ECONOMY IDLER 2 Piece(s) Available 16 Day(s) 10402612

฿ 893.51

ECONOMY IDLER 2 Piece(s) Available 16 Day(s) 10252815

฿ 968.83

ECONOMY IDLER 2 Piece(s) Available 16 Day(s) 10302815

฿ 1,118.18

ECONOMY IDLER 2 Piece(s) Available 16 Day(s) 10402815

฿ 805.84

ECONOMY IDLER 2 Piece(s) Available 16 Day(s) 10153015

฿ 975.97

ECONOMY IDLER 2 Piece(s) Available 16 Day(s) 10253015

฿ 975.97

ECONOMY IDLER 1 Piece(s) Available Same day 10253020

฿ 1,061.69

ECONOMY IDLER 2 Piece(s) Available 16 Day(s) 10303015

฿ 1,061.69

ECONOMY IDLER 2 Piece(s) Available 16 Day(s) 10303020

฿ 1,231.82

ECONOMY IDLER 2 Piece(s) Available 16 Day(s) 10403015

฿ 1,231.82

ECONOMY IDLER 2 Piece(s) Available 16 Day(s) 10403020

฿ 1,064.29

ECONOMY IDLER 2 Piece(s) Available 16 Day(s) 10253220

฿ 1,160.39

ECONOMY IDLER 2 Piece(s) Available 16 Day(s) 10303220

฿ 1,351.95

ECONOMY IDLER 2 Piece(s) Available 16 Day(s) 10403220

฿ 1,157.14

ECONOMY IDLER 2 Piece(s) Available 16 Day(s) 10253420

฿ 1,264.94

ECONOMY IDLER 2 Piece(s) Available 16 Day(s) 10303420

฿ 1,480.52

ECONOMY IDLER 2 Piece(s) Available 16 Day(s) 10403420

฿ 1,581.82

ECONOMY IDLER 2 Piece(s) Available 16 Day(s) 10254025

฿ 1,742.86

ECONOMY IDLER 2 Piece(s) Available 16 Day(s) 10304025

฿ 2,064.94

ECONOMY IDLER 2 Piece(s) Available 16 Day(s) 10404025

Loading...

  1. 1

Dimensional Drawing
●Central Bearing●Both Sides Bearing
<Single Bearing><Double Bearing> 
Dimensional DrawingDimensional DrawingDimensional Drawing
Bearing is pressed fit.
Bearing Accuracy: JIS/ISO Class 0 (Before press-fitting)
MISUMI makes no commitment to the bearing brand

Tapped Hole Size Table
(Shaft Bore Specs.: P·N)
dH7
Shaft Hole ID
2-M
(Coarse Thread)
Single Model of
Fixing Screw
Box Model of
Fixing Screw
8 to 12M4MSSU4-3BOX-MSSU4-3
13 to 17M5MSSU5-4BOX-MSSU5-4
18 to 20M6MSSU6-5BOX-MSSU6-5
Timing pulleys are not provided with fixing screws. You may purchase them separately referring to the recommended fixing screw models.
Specification Table
Material Surface Treatment
PulleyFlange
Aluminum AlloyAluminum AlloyClear Anodized

■ Dimension Specification Table
Part NumberShaft Diameter
d
P.D.O.D.FEAWSBearing size
 Number of Teeth Applicable BeltNo.DB
20H8M1501250.9349.565840172266201ZZ×13210
H8M2501528335.56202ZZ×23511
22H8M1501256.0254.656145172266201ZZ×13210
24H8M1501261.1259.746750172266201ZZ×13210
H8M25028336.56201ZZ×2
H8M30015333886202ZZ×23511
H8M400444913.5
25H8M1501563.6662.29705617225.56202ZZ×13511
26H8M1501566.2164.84745817225.56202ZZ×13511
28H8M1501571.369.93806017225.56202ZZ×13511
30H8M1501576.3975.02876717225.56202ZZ×13511
H8M25028335.56202ZZ×2
H8M30020333856204ZZ×24714
H8M400444910.5
32H8M1502081.4980.128767172246204ZZ×14714
34H8M1502086.5885.219575172246204ZZ×14714
40H8M15025101.86100.491119017223.56205ZZ×15215

Part NumberShaft Diameter
d
P.D.O.D.FEAWDhBearing size
 Number of Teeth Applicable BeltNo.DB
22H8M2501256.0254.6561452833276201ZZ×23210
H8M3003338
H8M4004449
24H8M2501261.1259.7467502833276201ZZ×23210
H8M3003338
H8M4004449
25H8M2501263.6662.2970562833276201ZZ×23210
H8M3003338
H8M4004449
26H8M1501266.2164.8474581722256001ZZ×2288
H8M2502833
H8M3003338276201ZZ×23210
H8M4004449
28H8M2501571.369.9380602833306202ZZ×23511
H8M3003338
H8M4004449
30H8M1501576.3975.0287671722296002ZZ×2329
H8M2502833
H8M3003338306202ZZ×23511
H8M4004449
30H8M2502076.3975.0287672833376004ZZ×24212
H8M3003338416204ZZ×24714
H8M4004449
32H8M2502081.4980.1287672833416204ZZ×24714
H8M3003338
H8M4004449
34H8M2502086.5885.2195752833416204ZZ×24714
H8M3003338
H8M4004449
40H8M25025101.86100.49111902833436005ZZ×24712
H8M3003338476205ZZ×25215
H8M4004449

Basic Information

Type Idlers with Teeth Belt Type 8M Material Ultra Super Duralmin Type Aluminum Alloy
Surface Treatment Clear Anodize Timing Pulley / Idler Idlers