1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Open End Belts XL/L/H Type

Open End Belts XL/L/H Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part05 CLICK here

Product Description

Belts are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Belts Type : Open End
● Pitch (mm) : 5.08 , 9.525 and 12.7
● Belt Width Minimum/Maximum: 6.4 to 50.8
● Operating Temperature (℃) : -20 to 60
● Material
Belt - Urethane (White)
Core Wire - Steel wire
[Application]
Belts are commonly used in various applications in factory automation systems



timing belt Product Overview

timing belt The open belt is a component that transmits the rotational power generated by the motor. Driving and transmission are realized through the engagement between the teeth of timing pulleys and open belts.
Application of open end belt in reciprocating motion mechanism.

timing belt Product Features

timing belt Feature 1: The product has built-in steel core wire, which is more cost-effective and has a wider application range.
timing belt Feature 2: There is no exposed steel core wire on the open side to avoid scratching the workpiece or hurting the operator.
timing belt Feature 3: It can be used in conjunction with tooth plates for connecting toothed open belts, linear guides, single-axis drives and other products, and is suitable for equipment with a high degree of automation.
timing belt Feature 4: Free-end toothed open belts are lighter and produce less noise than chain-driven ones and cleaner without lubricant.
The steel wires are evenly arranged, the overall strength of the belt is stable, and the strength of the connection is comparable to MISUMI imported products
・Used with MISUMI timing pulley idler, ·it has excellent engagement and smooth transmission
Product Features
Generic products in the market are randomly selected from the market, and products of the same or similar styles are taken as the reference objects.

timing belt Dimensional Drawing

Dimension and Specification for Open End Belt

timing belt Specifications Overview

■timing belt Material Table
Material
①Body ②Core Wire
Urethane (White) Steel wire
 
Belt Type Pitch (mm) 2θ(°) H h i Lr Unit weight g/m
(Width 10mm)
XL 5.08 50° 2.3 1.27 1.03 2.57 24
L 9.525 40° 3.6 1.69 1.91 4.65 37
H 12.7 40° 4.3 2.29 2.01 6.12 45
Urethane belts may change color over time, but strength, etc. will not be affected.
Operating temperature -20℃ to 60℃.
Refer to Selection Method of Transmission Timing Belt on P.1042.
This is the calculated value. MISUMI takes the number of teeth as the basis for shipment.
This product is not suitable for non-backlash timing pulleys.
Weight is a theoretical value for reference only, which may be different from the actual product.

Example of timing belt Use

Application of long free-end belt in reciprocating motion mechanism
Equipment name: timing belt driven lateral handling device
Function description:
  Application of open belt in reciprocating motion mechanism.

For detailed information, click here.

timing belt Application Industries

Food   Semiconductor   Smart phone
It is widely used in food transport and transfer   Industry Application Industry Semiconductor   Smartphone 3C IPHONE Huawei
Medical   Electronic & Electrical Appliances   Lithium battery
Widely used in medical equipment, blood machines and other related equipment in the biomedical industry   Method of usage in electronic & electrical and home appliances industry   Application industry Lithium battery

timing belt Precautions

■timing belt Precautions for storage
①Avoid sunlight.
②Do not use in direct contact with water, solvent, oil, acid, alkali, UV, ozone, etc.
 In particular, do not make oil adhere to the belt, otherwise it will cause the belt to swell, significantly shortening the life of the belt.
③Operating temperature -20℃ to 60℃.
④Do not accumulate in large quantities or forcibly bend.
⑤Do not place it directly on the ground.
⑥Do not make the belt contact with chemicals.

timing belt Related Documents

For the precautions when using the timing belt, please refer to the main causes of premature belt damage and corresponding countermeasures.

timing belt Related Products

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
E-HTBO-H075-[45-10000/1]
E-HTBO-H100-[45-10000/1]
E-HTBO-H150-[45-10000/1]
E-HTBO-H200-[45-10000/1]
E-HTBO-L050-[40-10000/1]
E-HTBO-L075-[40-10000/1]
E-HTBO-L100-[40-10000/1]
E-HTBO-L150-[40-10000/1]
E-HTBO-XL025-[40-10000/1]
E-HTBO-XL037-[40-10000/1]
E-HTBO-XL050-[40-10000/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Nominal Width Number of Teeth

-

ECONOMY FREE SPAN BELT DRIVES 1 Piece(s) 9 Day(s) 10H07545 ~ 10000

-

ECONOMY FREE SPAN BELT DRIVES 1 Piece(s) 9 Day(s) 10H10045 ~ 10000

-

ECONOMY FREE SPAN BELT DRIVES 1 Piece(s) 9 Day(s) 10H15045 ~ 10000

-

ECONOMY FREE SPAN BELT DRIVES 1 Piece(s) 9 Day(s) 10H20045 ~ 10000

-

ECONOMY FREE SPAN BELT DRIVES 1 Piece(s) 9 Day(s) 10L05040 ~ 10000

-

ECONOMY FREE SPAN BELT DRIVES 1 Piece(s) 9 Day(s) 10L07540 ~ 10000

-

ECONOMY FREE SPAN BELT DRIVES 1 Piece(s) 9 Day(s) 10L10040 ~ 10000

-

ECONOMY FREE SPAN BELT DRIVES 1 Piece(s) 9 Day(s) 10L15040 ~ 10000

-

ECONOMY FREE SPAN BELT DRIVES 1 Piece(s) 9 Day(s) 10XL02540 ~ 10000

-

ECONOMY FREE SPAN BELT DRIVES 1 Piece(s) 9 Day(s) 10XL03740 ~ 10000

-

ECONOMY FREE SPAN BELT DRIVES 1 Piece(s) 9 Day(s) 10XL05040 ~ 10000

Loading...

  1. 1

Dimensional Drawing
Dimension and Specification for Open End Belt
Specification Table
■Specification Table
Belt TypeBelt Nominal WidthNumber of Teeth
Lower Limit to Upper Limit
Allowable tension (N)
XL025(6.4mm)40~10000127
037(9.5mm)145
050(12.7mm)159
L050(12.7mm)40~10000270
075(19.1mm)404
100(25.4mm)539
150(38.1mm)809
H075(19.1mm)45~10000404
100(25.4mm)539
150(38.1mm)809
200(50.8mm)1078
Total length is (number of teeth × pitch).
kgf = N × 0.101972
The allowable tension is only the permissible value associated with the tensile load.

Basic Information

Belt Shape Open End Belt Material Polyurethane Belt Belt Tooth Surface Standard (Single Sided)
Core Wire Material Steel Cord Belt Shape Type Trapezoidal Tooth Profile Circular Type Transmission Torque Regular Torque Transmission

Frequently Asked Questions (FAQ)

Question: Urethane timing belt has changed color after being used for a period of time, will it affect the use?
Answer: No, the urethane belt may change color over time, but there is no effect on strength, etc.
Question: What kind of belt is better to use under conditions that require high cleanliness?
Answer: The use of urethane belts is recommended, which has significantly improved dust drop, compared to the rubber belt.
Question: The timing belt has been broken after use for a very short period of time. Is there a problem with the quality of the belt?
Answer: The timing belt is a standard product, and the same batch of products have very few individual quality problems, please refer to Main causes of premature breakage and corresponding countermeasuresto troubleshoot the equipment in use.
Question: Can alteration be made to the timing belt?
Answer: Alteration cannot be made to the circumference of the timing belt, and partial alteration can be made to the width.

Check other FAQ (1) Hide