(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is an economy item, The price is cheaper than the MISUMI standard product.
Housing | Ball | Retainer | Operating Environment Temperature | Accessories | ||
Material | Hardness | Surface Treatment | Material | Material | ||
Equivalent to SUJ2 | 58HRC~ | Electroless Nickel Plating | Equivalent to SUJ2 | Resin | -20 to 80℃ | Seal packing Material Nitrile Rubber (-20 to 120℃) |
Product Drawings of Linear Bushings | Instructions for use Linear Bushings | ||||||||
When the linear bearing is under heavy load (unbalanced load), one piece of single liner type is not applicable. It is recommended to use one piece of double liner type or multiple pieces of single liner type. | |||||||||
Linear bearing is not suitable for rotating motion in structure. If you rotate forcibly, it may cause damage to the product. Please pay attention during use. | |||||||||
Linear bearing is not suitable for repeated plugging and unplugging. | |||||||||
When inserting the guide shaft into the linear bearing, please align the center and insert it slowly, otherwise the steel ball will fall off or the retainer will be deformed. |
Electronic & Electrical Appliances | Automotive | Lithium battery | ||
LCD | Smart phone | Semiconductor | ||
Part Number |
---|
E-LBHP16DMUU |
E-LBHP20DMUU |
E-LBHP30DMUU |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Inscribed Circle Dia. dr (Ø) | Overall Length L (mm) | Outer Dia. D (Ø) | Eccentricity (µm) | Basic Load Rating: Dynamic Load (Details) (N) | Basic Load Rating: Static Load (N) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 828.95 | ECONOMY LINEAR BUSHINGS | 1 Piece(s) | Available | Same day | 16 | 56 | 28 | 0.03 | 1164 | 1448 | |
฿ 887.50 | ECONOMY LINEAR BUSHINGS | 1 Piece(s) | Available | Same day | 20 | 65 | 32 | 0.038 | 1554 | 2068 | |
฿ 1,226.00 | ECONOMY LINEAR BUSHINGS | 1 Piece(s) | Available | Same day | 30 | 90 | 45 | 0.038 | 2440 | 3974 |
Loading...
Housing | Ball | Retainer | Operating Environment Temperature | Accessories | ||
Material | Hardness | Surface Treatment | Material | Material | ||
Equivalent to SUJ2 | 58HRC~ | Electroless Nickel Plating | Equivalent to SUJ2 | Resin | -20 to 80℃ | Seal packing Material Nitrile Rubber (-20 to 120℃) |
Part Number | D | L | ℓ | H | T | d | d1 | t | F | A | Lateral misalignment | Number of ball rows | * Perpendicularity | Basic Rated Load | Allowable Static Moment (N·m) | Weight (g) | ||||
dr | Tolerance | Tolerance | Tolerance | C (Dynamic) N | Co (Static) N | Flanged Type | ||||||||||||||
6 | 0 -0.01 | 12 | 0 -0.021 | 29 | ±0.3 | 5 | 28 | 5 | 3.5 | 6 | 3.1 | - | 20 | 0.03 | 4 | 0.04 | 226 | 310 | 1.42 | 24 |
8 | 15 | 37 | 32 | - | 24 | 310 | 452 | 2.12 | 43 | |||||||||||
10 | 19 | 0 -0.023 | 47 | 6 | 40 | 6 | 4.5 | 7.5 | 4.1 | - | 29 | 508 | 718 | 4.37 | 77 | |||||
12 | 21 | 42 | - | 32 | 634 | 814 | 6.2 | 81 | ||||||||||||
16 | 28 | 56 | 48 | 22 | 31 | 5 | 1164 | 1448 | 13.1 | 149 | ||||||||||
20 | 0 -0.012 | 32 | 0 -0.028 | 65 | 8 | 54 | 8 | 5.5 | 9 | 5.1 | 24 | 36 | 0.038 | 0.04 | 1554 | 2068 | 18.3 | 219 | ||
25 | 40 | 83 | 62 | 32 | 40 | 6 | 1725 | 3068 | 25.3 | 452 | ||||||||||
30 | 45 | 90 | 10 | 74 | 10 | 6.6 | 11 | 6.1 | 35 | 49 | 2440 | 3974 | 42.7 | 494 |
Type | Flange | Flange Type | Pilot Flanged | Style | Standard |
---|---|---|---|---|---|
Outer Cylinder Material | SUJ2 Equivalent | Outer Cylinder Surface Treatment | Electroless Nickel Plating | Lubrication Type | Not Provided |
Accuracy | High Grade | Ball Recirculating Type | Double | Motion | Linear |
Types | Pilot Flanged | Length | Medium | Flange Shape | Compact Flange |
Ball Material | Equivalent to SUJ2 | Retainer Material | Resin | Seal | Provided |
Greased Filled | Not Provided |
How can we improve?
How can we improve?