(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
One-Touch Fittings are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Fluid Used : Compressed Air
● Shape : Elbow Male Connector
● Operating Pressure Range : 0 to 1.0MPa
● Operating Temperature (℃) : -15 to 60 ( No freezing)
● Applicable Tube Outer Diameter(mm.) : 4, 6, 8, 10 and 12
● Thread Size : R1/8, R1/4, R3/8, R1/2 and M5
[Application]
One-Touch Fittings are commonly used in various applications in factory automation systems
Applicable Tube O.D.![]() | Connecting Thread Nominal![]() | Thread Size R | H | L1 | A | L | Width Across SW1 | Allowable Rotational Speed (min-1) | Idling Torque (N·cm) | Weight (g) |
4 | M5 | M5 | 3.5 | 21.5 | 11 | 21.3 | 12 | 500 | 0.6 | 13 |
1 | R1/8 | 7.5 | 23.3 | 15 | ||||||
6 | M5 | M5 | 4 | 22 | 13 | 22.8 | 14 | 500 | 1.2 | 20 |
1 | R1/8 | 7.5 | 24.5 | 19 | ||||||
2 | R1/4 | 10 | 27.5 | 24 | ||||||
8 | 1 | R1/8 | 7.5 | 24.5 | 15 | 27 | 17 | 400 | 1.5 | 35 |
2 | R1/4 | 10 | 27.5 | 33 | ||||||
3 | R3/8 | 11 | 31.5 | 41 | ||||||
10 | 1 | R1/8 | 7.5 | 31 | 17.5 | 32 | 22 | 300 | 2 | 65 |
2 | R1/4 | 10 | 33.5 | 18 | 22 | 300 | 2 | 67 | ||
3 | R3/8 | 11 | 34.5 | 63 | ||||||
12 | 2 | R1/4 | 10 | 34 | 21 | 34 | 24 | 200 | 3 | 72 |
3 | R3/8 | 11 | 35 | 24 | 200 | 3 | 70 | |||
4 | R1/2 | 14 | 38 | 75 |
Applicable Tube O.D.![]() | Connecting Thread Nominal![]() | Thread Size R | H | L1 | A | L | Width Across SW1 | Allowable Rotational Speed (min-1) | Idling Torque (N·cm) | Weight (g) |
4 | M5 | M5 | 3.5 | 21.5 | 11 | 21.3 | 12 | 500 | 0.6 | 13 |
1 | R1/8 | 7.5 | 23.3 | 15 | ||||||
6 | M5 | M5 | 4 | 22 | 13 | 22.8 | 14 | 500 | 1.2 | 20 |
1 | R1/8 | 7.5 | 24.5 | 19 | ||||||
2 | R1/4 | 10 | 27.5 | 24 | ||||||
8 | 1 | R1/8 | 7.5 | 24.5 | 15 | 27 | 17 | 400 | 1.5 | 35 |
2 | R1/4 | 10 | 27.5 | 33 | ||||||
3 | R3/8 | 11 | 31.5 | 41 | ||||||
10 | 1 | R1/8 | 7.5 | 31 | 17.5 | 32 | 22 | 300 | 2 | 65 |
2 | R1/4 | 10 | 33.5 | 18 | 22 | 300 | 2 | 67 | ||
3 | R3/8 | 11 | 34.5 | 63 | ||||||
12 | 2 | R1/4 | 10 | 34 | 21 | 34 | 24 | 200 | 3 | 72 |
3 | R3/8 | 11 | 35 | 24 | 200 | 3 | 70 | |||
4 | R1/2 | 14 | 38 | 75 |
Fluid Used | Compressed Air |
Operating Pressure Range | 0 to 1.0MPa |
Max. Operating Pressure | 1.5MPa |
Operating Vacuum Level | -100kPa |
Operating Temperature Range* | -15 to 60℃ |
Thread Type | Thread size (Thread designation) | Tightening Torque (N·m) |
Metric Thread | M5 | 1.4~1.8 |
Tapered Thread (R) | R1/8 (1) | 7 to 9 |
R1/4 (2) | 12 to 14 | |
R3/8 (3) | 22 to 24 | |
R1/2 (4) | 27 to 29 |
Part Number |
---|
E-PACK-MNRL4-1 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Applicable Tube O.D.1 (φ) | Connection Screw Nominal |
---|---|---|---|---|---|---|---|---|
฿ 2,138.31 | ECONOMY ROTARY JOINTS | 1 Pack(s) | 10 Pieces Per Package | Available | Same day | 4 | 1(R1/8) |
Loading...
Applicable Tube O.D.![]() | Connecting Thread Nominal![]() | Thread Size R | H | L1 | A | L | Width Across SW1 | Allowable Rotational Speed (min-1) | Idling Torque (N·cm) | Weight (g) |
4 | M5 | M5 | 3.5 | 21.5 | 11 | 21.3 | 12 | 500 | 0.6 | 13 |
1 | R1/8 | 7.5 | 23.3 | 15 | ||||||
6 | M5 | M5 | 4 | 22 | 13 | 22.8 | 14 | 500 | 1.2 | 20 |
1 | R1/8 | 7.5 | 24.5 | 19 | ||||||
2 | R1/4 | 10 | 27.5 | 24 | ||||||
8 | 1 | R1/8 | 7.5 | 24.5 | 15 | 27 | 17 | 400 | 1.5 | 35 |
2 | R1/4 | 10 | 27.5 | 33 | ||||||
3 | R3/8 | 11 | 31.5 | 41 | ||||||
10 | 1 | R1/8 | 7.5 | 31 | 17.5 | 32 | 22 | 300 | 2 | 65 |
2 | R1/4 | 10 | 33.5 | 18 | 22 | 300 | 2 | 67 | ||
3 | R3/8 | 11 | 34.5 | 63 | ||||||
12 | 2 | R1/4 | 10 | 34 | 21 | 34 | 24 | 200 | 3 | 72 |
3 | R3/8 | 11 | 35 | 24 | 200 | 3 | 70 | |||
4 | R1/2 | 14 | 38 | 75 |
Applicable Tube O.D.![]() | Connecting Thread Nominal![]() | Thread Size R | H | L1 | A | L | Width Across SW1 | Allowable Rotational Speed (min-1) | Idling Torque (N·cm) | Weight (g) |
4 | M5 | M5 | 3.5 | 21.5 | 11 | 21.3 | 12 | 500 | 0.6 | 13 |
1 | R1/8 | 7.5 | 23.3 | 15 | ||||||
6 | M5 | M5 | 4 | 22 | 13 | 22.8 | 14 | 500 | 1.2 | 20 |
1 | R1/8 | 7.5 | 24.5 | 19 | ||||||
2 | R1/4 | 10 | 27.5 | 24 | ||||||
8 | 1 | R1/8 | 7.5 | 24.5 | 15 | 27 | 17 | 400 | 1.5 | 35 |
2 | R1/4 | 10 | 27.5 | 33 | ||||||
3 | R3/8 | 11 | 31.5 | 41 | ||||||
10 | 1 | R1/8 | 7.5 | 31 | 17.5 | 32 | 22 | 300 | 2 | 65 |
2 | R1/4 | 10 | 33.5 | 18 | 22 | 300 | 2 | 67 | ||
3 | R3/8 | 11 | 34.5 | 63 | ||||||
12 | 2 | R1/4 | 10 | 34 | 21 | 34 | 24 | 200 | 3 | 72 |
3 | R3/8 | 11 | 35 | 24 | 200 | 3 | 70 | |||
4 | R1/2 | 14 | 38 | 75 |
Fitting Type | For Swivel Parts, Rotary Equipment Parts | Applicable Fluid | Air | Body Material | PBT (Polybutylene Terephthalate) |
---|---|---|---|---|---|
Types | One-Touch Couplings | Thread Material | Brass | Application | Standard, Mini |
For Swivel Parts, Rotary Equipment Parts | Rotary Joint Connectors |
Please check the type/dimensions/specifications of the part E-PACK-MNRL4-1 in the Miniature Swivel Joints Elbow Male Connector, Hex Flat series.
Part Number |
---|
E-PACK-MNRL12-2 |
E-PACK-MNRL12-3 |
E-PACK-MNRL12-4 |
E-PACK-MNRL4-M5 |
E-PACK-MNRL6-1 |
E-PACK-MNRL6-2 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Applicable Tube O.D.1 (φ) | Connection Screw Nominal |
---|---|---|---|---|---|---|---|
฿ 3,587.01 | 1 Pack(s) | 10 Pieces Per Package | Available | 6 Day(s) | 12 | 2(R1/4) | |
฿ 3,587.01 | 1 Pack(s) | 10 Pieces Per Package | Available | 6 Day(s) | 12 | 3(R3/8) | |
฿ 3,675.97 | 1 Pack(s) | 10 Pieces Per Package | Available | 6 Day(s) | 12 | 4(R1/2) | |
฿ 2,094.81 | 1 Pack(s) | 10 Pieces Per Package | Available | Same day | 4 | M5 | |
฿ 2,222.08 | 1 Pack(s) | 10 Pieces Per Package | Available | Same day | 6 | 1(R1/8) | |
฿ 2,311.04 | 1 Pack(s) | 10 Pieces Per Package | Available | Same day | 6 | 2(R1/4) |
How can we improve?
How can we improve?