(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Miniature Fitting Straight, Round, Male Connector
One-Touch Fittings are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Shape : Straight
● Applicable Tube O.D. (mm.) : 4 and 6
● Thread size : R1/8, M3, M5 and M6
● Operating Pressure Range (MPa) : 0 to 1.0
● Material
Body - Brass with Nickel Plated
[Application]
It is suitable for automation machine in pneumatic system
Applicable Tube O.D.![]() | Connecting Thread Nominal![]() | Thread Size R | A | B | L | E | X | Y | Weight (g) |
4 | M3 | M3×0.5 | 3 | 16.7 | 12.2 | 8 | 10 | 8 | 3 |
M5 | M5×0.8 | 3.5 | 17.3 | 8 | 3.1 | ||||
M6 | M6×1 | 4.5 | 18.4 | 9 | 3.3 | ||||
1 | R1/8 | 7.5 | 16.2 | 9.8 | 5.2 | ||||
6 | M5 | M5×0.8 | 3.5 | 17.4 | 12 | 9.8 | 11.6 | 9.7 | 7.2 |
M6 | M6×1 | 4.5 | 18.8 | 9.8 | 7.5 | ||||
1 | R1/8 | 7.5 | 18.9 | 9.8 | 5.1 |
Applicable Tube O.D.![]() | Connecting Thread Nominal![]() | Thread Size R | A | B | L | E | X | Y | Weight (g) |
4 | M3 | M3×0.5 | 3 | 16.7 | 12.2 | 8 | 10 | 8 | 3 |
M5 | M5×0.8 | 3.5 | 17.3 | 8 | 3.1 | ||||
M6 | M6×1 | 4.5 | 18.4 | 9 | 3.3 | ||||
1 | R1/8 | 7.5 | 16.2 | 9.8 | 5.2 | ||||
6 | M5 | M5×0.8 | 3.5 | 17.4 | 12 | 9.8 | 11.6 | 9.7 | 7.2 |
M6 | M6×1 | 4.5 | 18.8 | 9.8 | 7.5 | ||||
1 | R1/8 | 7.5 | 18.9 | 9.8 | 5.1 |
Fluid Used | Compressed Air |
Operating Pressure Range | 0 to 1.0MPa |
Max. Operating Pressure | 1.5MPa |
Operating Vacuum Level | -100kPa |
Operating Temperature Range* | -15 to 60℃ |
Thread Type | Thread size (Thread designation) | Tightening Torque (N·m) |
Metric Thread | M5 | 1.4~1.8 |
Tapered Thread (R) | R1/8 (1) | 7 to 9 |
R1/4 (2) | 12 to 14 | |
R3/8 (3) | 22 to 24 | |
R1/2 (4) | 27 to 29 |
Part Number |
---|
E-PACK-MNPOC4-1 |
E-PACK-MNPOC4-M3 |
E-PACK-MNPOC4-M5 |
E-PACK-MNPOC4-M6 |
E-PACK-MNPOC6-1 |
E-PACK-MNPOC6-M5 |
E-PACK-MNPOC6-M6 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Applicable Tube O.D.1 (φ) | Connection Screw Nominal |
---|---|---|---|---|---|---|---|---|
฿ 1,409.74 | ECONOMY MINI ONE TOUCH FITTING | 1 Pack(s) | 50 Pieces Per Package | Available | Same day | 4 | 1(R1/8) | |
฿ 1,145.45 | ECONOMY MINI ONE TOUCH FITTING | 1 Pack(s) | 50 Pieces Per Package | Available | Same day | 4 | M3 | |
฿ 1,148.05 | ECONOMY MINI ONE TOUCH FITTING | 1 Pack(s) | 50 Pieces Per Package | Available | Same day | 4 | M5 | |
฿ 1,148.05 | ECONOMY MINI ONE TOUCH FITTING | 1 Pack(s) | 50 Pieces Per Package | Available | 6 Day(s) | 4 | M6 | |
฿ 1,416.88 | ECONOMY MINI ONE TOUCH FITTING | 1 Pack(s) | 50 Pieces Per Package | Available | Same day | 6 | 1(R1/8) | |
฿ 1,414.29 | ECONOMY MINI ONE TOUCH FITTING | 1 Pack(s) | 50 Pieces Per Package | Available | Same day | 6 | M5 | |
฿ 1,414.29 | ECONOMY MINI ONE TOUCH FITTING | 1 Pack(s) | 50 Pieces Per Package | Available | 6 Day(s) | 6 | M6 |
Loading...
Applicable Tube O.D.![]() | Connecting Thread Nominal![]() | Thread Size R | A | B | L | E | X | Y | Weight (g) |
4 | M3 | M3×0.5 | 3 | 16.7 | 12.2 | 8 | 10 | 8 | 3 |
M5 | M5×0.8 | 3.5 | 17.3 | 8 | 3.1 | ||||
M6 | M6×1 | 4.5 | 18.4 | 9 | 3.3 | ||||
1 | R1/8 | 7.5 | 16.2 | 9.8 | 5.2 | ||||
6 | M5 | M5×0.8 | 3.5 | 17.4 | 12 | 9.8 | 11.6 | 9.7 | 7.2 |
M6 | M6×1 | 4.5 | 18.8 | 9.8 | 7.5 | ||||
1 | R1/8 | 7.5 | 18.9 | 9.8 | 5.1 |
Applicable Tube O.D.![]() | Connecting Thread Nominal![]() | Thread Size R | A | B | L | E | X | Y | Weight (g) |
4 | M3 | M3×0.5 | 3 | 16.7 | 12.2 | 8 | 10 | 8 | 3 |
M5 | M5×0.8 | 3.5 | 17.3 | 8 | 3.1 | ||||
M6 | M6×1 | 4.5 | 18.4 | 9 | 3.3 | ||||
1 | R1/8 | 7.5 | 16.2 | 9.8 | 5.2 | ||||
6 | M5 | M5×0.8 | 3.5 | 17.4 | 12 | 9.8 | 11.6 | 9.7 | 7.2 |
M6 | M6×1 | 4.5 | 18.8 | 9.8 | 7.5 | ||||
1 | R1/8 | 7.5 | 18.9 | 9.8 | 5.1 |
Fitting Type | Screw Mounting, Direction | Applicable Fluid | Air | Screw Mounting, Direction | Straight |
---|---|---|---|---|---|
Body Material | Brass | Types | One-Touch Couplings | Thread Material | Brass |
Application | Standard, Mini |
How can we improve?
How can we improve?