(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Miniature Fitting Elbow, Hex, Male Connector
One-Touch Fittings are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Shape : Elbow
● Applicable Tube O.D. (mm.) : 4 and 6
● Thread size : M3, M5, M6 and R1/8
● Operating Pressure Range (MPa) : 0 to 1.0
● Material
Body - PBT (Polybutylene Terephthalate)
Thread - Brass
[Application]
It is suitable for automation machine in pneumatic system
Applicable Tube O.D.![]() | Connecting Thread Nominal![]() | Thread Size R | A | B | C | E | L | Width Across H | X | Y | Weight (g) |
4 | M3 | M3×0.5 | 3 | 15.5 | 14.5 | 9.3 | 12.2 | 8 | 10 | 8 | 3.8 |
M5 | M5×0.8 | 3.5 | 16 | 8 | 4.1 | ||||||
M6 | M6×1 | 4.5 | 17.5 | 10 | 4.3 | ||||||
1 | R1/8 | 7.5 | 19.1 | 10 | 6 | ||||||
6 | M5 | M5×0.8 | 3.5 | 16 | 16.5 | 13 | 11.2 | 8 | 11.6 | 9.7 | 4.8 |
M6 | M6×1 | 4.5 | 17.5 | 10 | 5.1 | ||||||
1 | R1/8 | 7.5 | 19.1 | 10 | 6.6 |
Applicable Tube O.D.![]() | Connecting Thread Nominal![]() | Thread Size R | A | B | C | E | L | Width Across H | X | Y | Weight (g) |
4 | M3 | M3×0.5 | 3 | 15.5 | 14.5 | 9.3 | 12.2 | 8 | 10 | 8 | 3.8 |
M5 | M5×0.8 | 3.5 | 16 | 8 | 4.1 | ||||||
M6 | M6×1 | 4.5 | 17.5 | 10 | 4.3 | ||||||
1 | R1/8 | 7.5 | 19.1 | 10 | 6 | ||||||
6 | M5 | M5×0.8 | 3.5 | 16 | 16.5 | 13 | 11.2 | 8 | 11.6 | 9.7 | 4.8 |
M6 | M6×1 | 4.5 | 17.5 | 10 | 5.1 | ||||||
1 | R1/8 | 7.5 | 19.1 | 10 | 6.6 |
Fluid Used | Compressed Air |
Operating Pressure Range | 0 to 1.0MPa |
Max. Operating Pressure | 1.5MPa |
Operating Vacuum Level | -100kPa |
Operating Temperature Range* | -15 to 60℃ |
Thread Type | Thread size (Thread designation) | Tightening Torque (N·m) |
Metric Thread | M5 | 1.4~1.8 |
Tapered Thread (R) | R1/8 (1) | 7 to 9 |
R1/4 (2) | 12 to 14 | |
R3/8 (3) | 22 to 24 | |
R1/2 (4) | 27 to 29 |
Part Number |
---|
E-PACK-MNPL4-1 |
E-PACK-MNPL4-M3 |
E-PACK-MNPL4-M5 |
E-PACK-MNPL4-M6 |
E-PACK-MNPL6-1 |
E-PACK-MNPL6-M5 |
E-PACK-MNPL6-M6 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Applicable Tube O.D.1 (φ) | Connection Screw Nominal |
---|---|---|---|---|---|---|---|---|
฿ 1,360.39 | ECONOMY MINI ONE TOUCH FITTING | 1 Pack(s) | 50 Pieces Per Package | Available | Same day | 4 | 1(R1/8) | |
฿ 1,098.05 | ECONOMY MINI ONE TOUCH FITTING | 1 Pack(s) | 50 Pieces Per Package | Available | Same day | 4 | M3 | |
฿ 1,100.00 | ECONOMY MINI ONE TOUCH FITTING | 1 Pack(s) | 50 Pieces Per Package | Available | Same day | 4 | M5 | |
฿ 1,100.00 | ECONOMY MINI ONE TOUCH FITTING | 1 Pack(s) | 50 Pieces Per Package | Available | Same day | 4 | M6 | |
฿ 1,305.19 | ECONOMY MINI ONE TOUCH FITTING | 1 Pack(s) | 50 Pieces Per Package | Available | Same day | 6 | 1(R1/8) | |
฿ 1,299.35 | ECONOMY MINI ONE TOUCH FITTING | 1 Pack(s) | 50 Pieces Per Package | Available | Same day | 6 | M5 | |
฿ 1,299.35 | ECONOMY MINI ONE TOUCH FITTING | 1 Pack(s) | 50 Pieces Per Package | Available | Same day | 6 | M6 |
Loading...
Applicable Tube O.D.![]() | Connecting Thread Nominal![]() | Thread Size R | A | B | C | E | L | Width Across H | X | Y | Weight (g) |
4 | M3 | M3×0.5 | 3 | 15.5 | 14.5 | 9.3 | 12.2 | 8 | 10 | 8 | 3.8 |
M5 | M5×0.8 | 3.5 | 16 | 8 | 4.1 | ||||||
M6 | M6×1 | 4.5 | 17.5 | 10 | 4.3 | ||||||
1 | R1/8 | 7.5 | 19.1 | 10 | 6 | ||||||
6 | M5 | M5×0.8 | 3.5 | 16 | 16.5 | 13 | 11.2 | 8 | 11.6 | 9.7 | 4.8 |
M6 | M6×1 | 4.5 | 17.5 | 10 | 5.1 | ||||||
1 | R1/8 | 7.5 | 19.1 | 10 | 6.6 |
Applicable Tube O.D.![]() | Connecting Thread Nominal![]() | Thread Size R | A | B | C | E | L | Width Across H | X | Y | Weight (g) |
4 | M3 | M3×0.5 | 3 | 15.5 | 14.5 | 9.3 | 12.2 | 8 | 10 | 8 | 3.8 |
M5 | M5×0.8 | 3.5 | 16 | 8 | 4.1 | ||||||
M6 | M6×1 | 4.5 | 17.5 | 10 | 4.3 | ||||||
1 | R1/8 | 7.5 | 19.1 | 10 | 6 | ||||||
6 | M5 | M5×0.8 | 3.5 | 16 | 16.5 | 13 | 11.2 | 8 | 11.6 | 9.7 | 4.8 |
M6 | M6×1 | 4.5 | 17.5 | 10 | 5.1 | ||||||
1 | R1/8 | 7.5 | 19.1 | 10 | 6.6 |
Fitting Type | Screw Mounting, Direction | Applicable Fluid | Air | Screw Mounting, Direction | Elbows |
---|---|---|---|---|---|
Body Material | PBT (Polybutylene Terephthalate) | Types | One-Touch Couplings | Elbows | Male Elbows |
Thread Material | Brass (Electroless Nickel Plating) | Application | Standard, Mini |
How can we improve?
How can we improve?