(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
One-Touch Fittings are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Fluid Used : Compressed Air
● Shape :Double Union Y Unequal Dia.
● Operating Pressure Range : 0 to 1.0MPa
● Operating Temperature (℃) : -15 to 60 ( No freezing)
● Applicable Tube Outer Diameter(mm.) : 4, 6, and 8
● Material : Body - PBT (Polybutylene Terephthalate)
[Application]
One-Touch Fittings are commonly used in various applications in factory automation systems
Applicable Tube O.D. D1 | Applicable Tube O.D. D2 | A | B | C | E | F | G | H | L1 | L2 | Weight (g) |
6 | 4 | 21.5 | 37 | 11 | 12.5 | 3.2 | 10 | 22.4 | 16.7 | 15.3 | 12.1 |
8 | 6 | 25.5 | 39 | 13 | 14 | 3.3 | 14.7 | 26.3 | 19.1 | 16.7 | 15.7 |
Applicable Tube O.D. D1 | Applicable Tube O.D. D2 | A | B | C | E | F | G | H | L1 | L2 | Weight (g) |
6 | 4 | 21.5 | 37 | 11 | 12.5 | 3.2 | 10 | 22.4 | 16.7 | 15.3 | 12.1 |
8 | 6 | 25.5 | 39 | 13 | 14 | 3.3 | 14.7 | 26.3 | 19.1 | 16.7 | 15.7 |
Fluid Used | Compressed Air |
Operating Pressure Range | 0 to 1.0MPa |
Max. Operating Pressure | 1.5MPa |
Operating Vacuum Level | -100kPa |
Operating Temperature Range* | -15 to 60℃ |
Thread Type | Thread size (Thread designation) | Tightening Torque (N·m) |
Metric Thread | M5 | 1.4~1.8 |
Tapered Thread (R) | R1/8 (1) | 7 to 9 |
R1/4 (2) | 12 to 14 | |
R3/8 (3) | 22 to 24 | |
R1/2 (4) | 27 to 29 |
Part Number |
---|
E-PACK-MPRG6-4 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Applicable Tube O.D.1 (φ) | Applicable Tube Outer Diameter 2 (φ) |
---|---|---|---|---|---|---|---|---|
฿ 853.90 | ECONOMY ONE TOUCH FITTINGS | 1 Pack(s) | 20 Pieces Per Package | Available | Same day | 6 | 4 |
Loading...
Applicable Tube O.D. D1 | Applicable Tube O.D. D2 | A | B | C | E | F | G | H | L1 | L2 | Weight (g) |
6 | 4 | 21.5 | 37 | 11 | 12.5 | 3.2 | 10 | 22.4 | 16.7 | 15.3 | 12.1 |
8 | 6 | 25.5 | 39 | 13 | 14 | 3.3 | 14.7 | 26.3 | 19.1 | 16.7 | 15.7 |
Applicable Tube O.D. D1 | Applicable Tube O.D. D2 | A | B | C | E | F | G | H | L1 | L2 | Weight (g) |
6 | 4 | 21.5 | 37 | 11 | 12.5 | 3.2 | 10 | 22.4 | 16.7 | 15.3 | 12.1 |
8 | 6 | 25.5 | 39 | 13 | 14 | 3.3 | 14.7 | 26.3 | 19.1 | 16.7 | 15.7 |
Fitting Type | Union, Unequal Dia. | Applicable Fluid | Air | Body Material | PBT (Polybutylene Terephthalate) |
---|---|---|---|---|---|
Types | One-Touch Couplings | Union, Unequal Dia. | Unequal Dia. Double Ys | Application | Standard, Mini |
Please check the type/dimensions/specifications of the part E-PACK-MPRG6-4 in the One-Touch Fittings Double Union Y Push To Connect, Unequal Dia. series.
Part Number |
---|
E-PACK-MPRG8-6 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Applicable Tube O.D.1 (φ) | Applicable Tube Outer Diameter 2 (φ) |
---|---|---|---|---|---|---|---|
฿ 1,029.87 | 1 Pack(s) | 20 Pieces Per Package | Available | Same day | 8 | 6 |
How can we improve?
How can we improve?