(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
One-Touch Fittings are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Fluid Used : Compressed Air
● Shape : Union Cross, Equal Dia.
● Operating Pressure Range : 0 to 1.0MPa
● Operating Temperature (℃) : -15 to 60 ( No freezing)
● Applicable Tube Outer Diameter(mm.) : 4, 6, 8, 10 and 12
● Material : Body - PBT (Polybutylene Terephthalate)
[Application]
One-Touch Fittings are commonly used in various applications in factory automation systems
Applicable Tube O.D.![]() | C | B | E | A | F | Weight (g) |
4 | 15.3 | 19.2 | 12.5 | 16 | 3.3 | 10.7 |
6 | 16.7 | 20.5 | 12.5 | 16 | 3.2 | 11.1 |
8 | 19.1 | 22.8 | 14 | 18 | 3.3 | 13.8 |
10 | 21.2 | 27.3 | 18 | 24 | 4.3 | 15 |
12 | 24.4 | 29.6 | 20.4 | 27 | 4.3 | 17 |
Applicable Tube O.D.![]() | C | B | E | A | F | Weight (g) |
4 | 15.3 | 19.2 | 12.5 | 16 | 3.3 | 10.7 |
6 | 16.7 | 20.5 | 12.5 | 16 | 3.2 | 11.1 |
8 | 19.1 | 22.8 | 14 | 18 | 3.3 | 13.8 |
10 | 21.2 | 27.3 | 18 | 24 | 4.3 | 15 |
12 | 24.4 | 29.6 | 20.4 | 27 | 4.3 | 17 |
Fluid Used | Compressed Air |
Operating Pressure Range | 0 to 1.0MPa |
Max. Operating Pressure | 1.5MPa |
Operating Vacuum Level | -100kPa |
Operating Temperature Range* | -15 to 60℃ |
Thread Type | Thread size (Thread designation) | Tightening Torque (N·m) |
Metric Thread | M5 | 1.4~1.8 |
Tapered Thread (R) | R1/8 (1) | 7 to 9 |
R1/4 (2) | 12 to 14 | |
R3/8 (3) | 22 to 24 | |
R1/2 (4) | 27 to 29 |
Part Number |
---|
E-PACK-MPZA6 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Applicable Tube O.D.1 (φ) |
---|---|---|---|---|---|---|---|
฿ 1,559.09 | ECONOMY ONE TOUCH FITTINGS | 1 Pack(s) | 50 Pieces Per Package | Available | Same day | 6 |
Loading...
Applicable Tube O.D.![]() | C | B | E | A | F | Weight (g) |
4 | 15.3 | 19.2 | 12.5 | 16 | 3.3 | 10.7 |
6 | 16.7 | 20.5 | 12.5 | 16 | 3.2 | 11.1 |
8 | 19.1 | 22.8 | 14 | 18 | 3.3 | 13.8 |
10 | 21.2 | 27.3 | 18 | 24 | 4.3 | 15 |
12 | 24.4 | 29.6 | 20.4 | 27 | 4.3 | 17 |
Applicable Tube O.D.![]() | C | B | E | A | F | Weight (g) |
4 | 15.3 | 19.2 | 12.5 | 16 | 3.3 | 10.7 |
6 | 16.7 | 20.5 | 12.5 | 16 | 3.2 | 11.1 |
8 | 19.1 | 22.8 | 14 | 18 | 3.3 | 13.8 |
10 | 21.2 | 27.3 | 18 | 24 | 4.3 | 15 |
12 | 24.4 | 29.6 | 20.4 | 27 | 4.3 | 17 |
Fitting Type | Unions, Equal Dia. | Applicable Fluid | Air | Body Material | PBT (Polybutylene Terephthalate) |
---|---|---|---|---|---|
Types | One-Touch Couplings | Union, Equal Dia. | Cross Unions | Application | Standard, Mini |
Please check the type/dimensions/specifications of the part E-PACK-MPZA6 in the One-Touch Fittings Union Cross Push To Connect series.
Part Number |
---|
E-PACK-MPZA10 |
E-PACK-MPZA12 |
E-PACK-MPZA4 |
E-PACK-MPZA8 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Applicable Tube O.D.1 (φ) |
---|---|---|---|---|---|---|
฿ 2,277.27 | 1 Pack(s) | 50 Pieces Per Package | Available | 6 Day(s) | 10 | |
฿ 2,736.36 | 1 Pack(s) | 50 Pieces Per Package | Available | 6 Day(s) | 12 | |
฿ 1,559.09 | 1 Pack(s) | 50 Pieces Per Package | Available | Same day | 4 | |
฿ 1,559.09 | 1 Pack(s) | 50 Pieces Per Package | Available | Same day | 8 |
How can we improve?
How can we improve?