1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Round, Center Flanged Linear Bushings, Double (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 307.24/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • - This product focuses on price competitiveness, and the unit price is low, but there may be rust, scratches, or scratches on the exterior. For those who place importance on product appearance, we recommend purchasing existing Misumi products rather than economy products. - If domestic stock is insufficient, the minimum order quantity may be temporarily increased. we ask For your understanding. - Due to the retainer color change (existing: black, changed: yellow), the color may differ from the representative image, and colors may be mixed and shipped.
  • This product will be discontinued once stock ran out. The replacement model CLICK here
  • Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part02 CLICK here

Product Description

Round, Center Flanged Linear Bushings, Double
These Linear Bushings are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Support Shaft Diameter Minimum/Maximum (mm.): 6 and 40
● Overall Length Minimum/Maximum (mm.): 35 and 151
● Shape : Round, Center Flanged
● Ball Recirculating Type : Double
● Material:
- Housing - SUJ2 Equivalent
- Ball - SUJ2 Equivalent
[Application]
It is used in industrial machinery such as conveyor systems, packaging machines, and robotic equipment.



Product Overview of Linear Bushings

The flanged Linear Bushings, linear bearing integrates the linear bearing with the support, which is compact in structure and easy to assemble to the mechanism accurately and simply.
The middle flanged linear bearing allows workpieces to be installed near the center of the linear bearing body, ensuring good balance on two sides of the flange, as well as decentralized load space.

Product Features of Linear Bushings

Linear Bushings, Linear bearing is a linear type motion guiding mechanism matched with linear guide shaft. The steel ball rolls circularly along the track groove formed by the shell and the retainer, and the linear bearing reciprocates linearly relative to the guide shaft.
Through the rolling of steel ball, high-efficiency movement with low friction resistance can be realized.

Linear Bushings Feature 1: Effective utilization of space. The combination of the guide shaft and the linear bearing enables effective use of space, suitable for small mechanism designs.
Linear Bushings Feature 2: Selection can be made based on operating environment. The outer cylinder of the linear bearing is made of steel or stainless steel, and the retainer is made of stainless steel for harsh conditions or resin for low noise.
Linear Bushings Feature 3: Good interchangeability. Linear bearings have good interchangeability because they can be used with shafts randomly.
Linear Bushings Feature 4: Appropriate specifications can be selected according to the conditions of use.
Linear Bushings Feature 5: More cost effective than the linear guide.

Dimensional Drawing of Linear Bushings

Linear Bushings
When this product of Linear Bushings is initially delivered, its color may be partially inconsistent with the photo, in which case the actual product shall prevail, without prior notice.

Specifications Overview of Linear Bushings

■Material Specification Table of Linear Bushings
HousingBallRetainerOperating Environment Temperature Accessories
 Material Hardness Surface Treatment Material Material
Equivalent to SUJ258HRC~No Surface Treatment
Electroless Nickel Plating
Equivalent to SUJ2Resin-20 to 80℃Seal packing
 Material
Nitrile Rubber
(-20 to 120℃)
If there are requirements for rust prevention, give priority to products with surface treatment of electroless nickel plating.

Usage Method of Linear Bushings

Product Drawings of Linear BushingsInstructions for use Linear Bushings
Usage method of the middle flanged linear bushingWhen the linear bearing is under heavy load (unbalanced load), one piece of single liner type is not applicable. It is recommended to use one piece of double liner type or multiple pieces of single liner type.
The middle flanged linear bushing has low price and short delivery timeLinear bearing is not suitable for rotating motion in structure. If you rotate forcibly, it may cause damage to the product. Please pay attention during use.
The middle flanged linear bearing has large inventory and assured qualityLinear Bushings, Linear bearing is not suitable for repeated plugging and unplugging.
The middle flanged linear bushing is cost effective and has abundant stockWhen inserting the guide shaft into the linear bearing, please align the center and insert it slowly, otherwise the steel ball will fall off or the retainer will be deformed.

Precautions of Linear Bushings

■ Linear Bushings Regular maintenance:
① Before use, please apply grease to the ball row inside the linear bearing, and then replenish it in due course. Grease forms an oil film on the surfaces of steel ball and rolling surface (guide shaft·bushing) of linear bearing, which effectively reduces friction and prevents sintering. Grease reduction and aging will greatly affect the life of linear bearing.
② Recommended grease: lithium soap grease.
for details. ③ Recommended grease filling interval: Usually every 6 months.
④When the moving distance is long, it is recommended to move once every three months or when the moving distance exceeds 1000km within the time limit, the 1000km shall prevail.
⑤ When the linear bearing is subjected to large moment load (eccentric load), one piece of single liner type is not applicable, so it is recommended to use one piece of double liner type or multiple pieces of single liner type.

■ Linear Bushings Dust prevention measures:
If dust or foreign matter enters the inside of the linear bearing, it may damage the circulation of steel balls, resulting in unexpected failures. When used in harsh environment, please install dust cover and protection cover, etc.

■ MISUMI linear bearing is recommended to be combined with guide shaft with quenching g6 tolerance.

■ MISUMI linear bearing is recommended to be installed on the holder with H7 tolerance. The linear bearing is in clearance fit with the holder.

Related Documents of Linear Bushings

For the usage method, please refer to Usage Linear Bushings Method.
For anti-rust performance and maintenance of metal materials and their surface treatment, please refer to Anti-rust Performance.

Application Industries of Linear Bushings

Electronic & Electrical Appliances Automotive Lithium battery
The middle linear bearing has complete specifications, low price and high precision The middle flanged linear bearing is sold directly by the manufacturer, with low price and short delivery time The middle flanged linear bearing has complete specifications, low price and high precision
LCD Smart phone Semiconductor
The middle flanged linear bearing is widely used in multiple industries The middle flanged linear bearing is sold directly by the manufacturer, with low price and short delivery time The middle flanged linear bearing has complete specifications, low price and high precision

Related Products of Linear Bushings

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
E-LBFC12LUUSALE
E-LBFC16LUUSALE
E-LBFC20LUUSALE
E-LBFC30LUUSALE
E-LBFCM6LUU
E-LBFCM8LUU
E-LBFCM10LUU
E-LBFCM12LUU
E-LBFCM16LUU
E-LBFCM20LUU
E-LBFCM25LUU
E-LBFCM30LUU
E-LBFCM40LUU
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSInscribed Circle Dia. dr
(Ø)
Overall Length L
(mm)
Outer Cylinder Surface Treatment Outer Dia. D
(Ø)
Eccentricity
(µm)
Basic Load Rating: Dynamic Load (Details)
(N)
Basic Load Rating: Static Load
(N)

฿ 307.24

฿ 184.37

ECONOMY LINEAR BUSH 1 Piece(s) Same day 101257No Surface Treatment210.046571200

฿ 367.11

฿ 220.30

ECONOMY LINEAR BUSH 1 Piece(s) Same day 101670No Surface Treatment280.0412302350

฿ 382.24

฿ 229.38

ECONOMY LINEAR BUSH 1 Piece(s) Same day 102080No Surface Treatment320.0414002740

฿ 703.25

฿ 421.95

ECONOMY LINEAR BUSH 1 Piece(s) Same day -30123No Surface Treatment450.0424905490

฿ 347.40

ECONOMY LINEAR BUSH 1 Piece(s) Available 6 Day(s) 10635[Surface Treatment] Electroless Nickel Plating120.04324529

฿ 348.70

ECONOMY LINEAR BUSH 1 Piece(s) Available 6 Day(s) 10845[Surface Treatment] Electroless Nickel Plating150.04431784

฿ 366.88

ECONOMY LINEAR BUSH 1 Piece(s) Available 6 Day(s) 101055[Surface Treatment] Electroless Nickel Plating190.045881100

฿ 367.53

ECONOMY LINEAR BUSH 1 Piece(s) Available 6 Day(s) 101257[Surface Treatment] Electroless Nickel Plating210.046571200

฿ 437.66

ECONOMY LINEAR BUSH 1 Piece(s) Available Same day 101670[Surface Treatment] Electroless Nickel Plating280.0412302350

฿ 455.19

ECONOMY LINEAR BUSH 1 Piece(s) Available Same day 102080[Surface Treatment] Electroless Nickel Plating320.0414002740

฿ 670.13

ECONOMY LINEAR BUSH 1 Piece(s) Available Same day 1025112[Surface Treatment] Electroless Nickel Plating400.0415603140

฿ 833.77

ECONOMY LINEAR BUSH 1 Piece(s) Available Same day 1030123[Surface Treatment] Electroless Nickel Plating450.0424905490

฿ 1,411.69

ECONOMY LINEAR BUSH 1 Piece(s) Available 6 Day(s) 1040151[Surface Treatment] Electroless Nickel Plating600.05034308040

Loading...

  1. 1

Dimensional Drawing
Linear Bushings
When this product is initially delivered, its color may be partially inconsistent with the photo, in which case the actual product shall prevail, without prior notice.
Specification Table
■Material Specification Table
HousingBallRetainerOperating Environment Temperature Accessories
 Material Hardness Surface Treatment Material Material
Equivalent to SUJ258HRC~No Surface Treatment
Electroless Nickel Plating
Equivalent to SUJ2Resin-20 to 80℃Seal packing
 Material
Nitrile Rubber
(-20 to 120℃)

■Dimension Specification Table
drD ToleranceLHTdd1tP.C.D.Lateral misalignmentNumber of ball rows*
Perpendicularity
Basic Rated LoadStatic allowable
(N·m)
Weight (g)
I.D.Tolerance No Surface TreatmentWith Surface Treatment ToleranceC (Dynamic) NCo (Static) NRound Flanged
60
- 0.010
120
-0.025
0
-0.020
35±0.3152853.563.1200.03040.043245292.1831
815452032244317844.3151
10195524.54064.57.54.12958811007.2498
12215725.54232657120010.9110
16287032483851230235019.7190
200
- 0.012
320
-0.035
0
-0.030
80365485.595.1430.0401400274026.8260
254011252625161560314043.4540
304512356.574106.6116.1602490549082.8680
350
- 0.014
5213562.582670.0500.05265062701101020
40601516996139148.178343080401471570
If there are requirements for rust prevention, give priority to products with surface treatment of electroless nickel plating on other pages.
* mark shows the verticality between Part D and the flange mounting surface.
For information on the flanged height adjusting ring, please refer to the Adjusting Ring.

Basic Information

Type Flange Flange Type Center Flanged Style Standard
Outer Cylinder Material SUJ2 Equivalent Lubrication Type Not Provided Accuracy High Grade
Ball Recirculating Type Double Motion Linear Types Center Flanged
Length Double Flange Shape Round Flange Ball Material Equivalent to SUJ2
Retainer Material Resin Seal Provided Greased Filled Not Provided

Frequently Asked Questions (FAQ)

Question: How is linear bearing maintained regularly?
Answer: MISUMI recommends that linear bearing is regularly replenished with grease, and it is recommended to do so once every six months. When the moving distance is long, it is recommended to move once every three months or when the moving distance exceeds 1000km within the time limit, the 1000km shall prevail.
Question: Comparison of antirust ability of linear bearings?
Answer: Antirust ability from strong to weak: Low Temp. Black Chrome Plating → No-Electro Nickel Plated → No Surface Treatment.
Standard grade bearing steel is easy to rust, so it is necessary to apply anti-rust oil regularly.