Square Flanged Linear Bushings, Single / Double / Opposite Counterbored Hole

Caution
- Specification Change: Retainer color will be changed from yellow to black from June 2027 onward. During the transition period, both colors may be shipped, and customers may receive either version depending on the production lot. Product performance and specifications remain unchanged. Please see the details CLICK here
- - This product focuses on price competitiveness, and the unit price is low, but there may be rust, scratches, or scratches on the exterior. For those who place importance on product appearance, we recommend purchasing existing Misumi products rather than economy products. - If domestic stock is insufficient, the minimum order quantity may be temporarily increased. We ask for your understanding. - Due to the retainer color change (existing: black, changed: yellow), the color may differ from the representative image, and colors may be mixed and shipped.
- This product will be discontinued once stock ran out. The replacement model CLICK here
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
Square Flanged Linear Bushings, Single / Double / Opposite Counterbored Hole
These Linear Bushings are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Features]
● Support Shaft Diameter Minimum/Maximum (mm.): 6 and 50
● Overall Length Minimum/Maximum (mm.): 19 and 192
● Shape : Square Flanged
● Ball Recirculating Type : Single or Double
● Material:
- Housing - SUJ2 Equivalent
- Ball - SUJ2 Equivalent
[Application]
It is used in industrial machinery such as conveyor systems, packaging machines, and robotic equipment.
Economy Square Flanged Linear Bushing
- Reliable square flanged bushing for robust support.
- Single and double ball recirculating types for various uses.
- High-quality SUJ2 equivalent material for long-lasting use.
- Supports a range of shaft diameters with precise tolerances
- Suitable for packaging machines and conveyor systems.

![]()
MISUMI Standard
![]()
Cheaper Price
![]()
Product Variety
![]()
3D CAD Support
Product Overview of Linear Bushings
Product Feature of Linear Bushings
Through the rolling of steel ball, high-efficiency movement with low friction resistance can be realized.
Dimensional Drawing of Linear Bushings

This product of Linear Bushings is delivered at the initial stage, the color of the packing may be inconsistent with the photo, which shall be subject to the actual product.
The flange part of this product is not heat-treated, and there may be bumps and bruises.Specifications Overview of Linear Bushings
| Counterbored | Type | Housing | Ball | Retainer | Ambient Operating Temperature | Accesorries:Seal Ring | |||
| Single | Double | Material | Hardnes | Surface Treatment | Material | Material | Material | ||
| Opposite Counterbored | E-LBKZ□□UU | E-LBKZ□□LUU | Equivalent to SUJ2 | 58HRC~ | - | Equivalent to SUJ2 | Resin | -20~80℃ | Nitrile Rubber |
| Standard | E-LBK□□UU | E-LBK□□LUU | |||||||
| E-LBKM□□UU | E-LBKM□□LUU | Electroless Nickel Plating | |||||||
If there are requirements for rust prevention, give priority to products with surface treatment of electroless nickel plating.
Material
Hardnes
Surface Treatment