(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Square Flanged Linear Bushings are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Inner Diameter Minimum/Maximum (mm.) : 6 and 40
● Overall Length Minimum/Maximum (mm.) : 19 and 151
● Mounting Holes : 4
● Operating Temperature (℃) : -20 to 80
● Material
Housing and Ball - SUJ2 Equivalent
Retainer - Resin
[Application]
Square Flanged Linear Bushings are commonly used in various applications in factory automation systems
- Square flange with pilot for secure and accurate mounting.
- Supports a range of shaft diameters
- High durability and low noise operation.
- Available in single and double ball recirculating types.
- Economical solution with high precision for factory automation systems.
MISUMI Standard
Cheaper Price
Product Variety
3D CAD Support
Housing | Ball | Retainer | Operating Environment Temperature | Accessories | ||
Material | Hardness | Surface Treatment | Material | Material | ||
Equivalent to SUJ2 | 58HRC~ | No Surface Treatment Electroless Nickel Plating | Equivalent to SUJ2 | Resin | -20 to 80℃ | Seal packing Material Nitrile Rubber (-20 to 120℃) |
Product Drawings of Linear Bushings | Instructions for use | ||||||||
When the linear bearing is under heavy load (unbalanced load), one piece of single liner type is not applicable. It is recommended to use one piece of double liner type or multiple pieces of single liner type. | |||||||||
Linear bearing is not suitable for rotating motion in structure. If you rotate forcibly, it may cause damage to the product. Please pay attention during use. | |||||||||
Linear bearing is not suitable for repeated plugging and unplugging. | |||||||||
When inserting the guide shaft into the linear bearing, please align the center and insert it slowly, otherwise the steel ball will fall off or the retainer will be deformed. |
Electronic & Electrical Appliances | Automotive | Lithium battery | ||
LCD | Smart phone | Semiconductor | ||
Part Number |
---|
E-LBKP40UU |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Inscribed Circle Dia. dr (Ø) | Overall Length L (mm) | Outer Cylinder Surface Treatment | Outer Dia. D (Ø) | Ball Recirculating Type | Length | Eccentricity (µm) | Basic Load Rating: Dynamic Load (Details) (N) | Basic Load Rating: Static Load (N) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 746.10 | ECONOMY LINEAR BUSH | 1 Piece(s) | Available | 13 Day(s) | 10 | 40 | 80 | No Surface Treatment | 60 | Single | Single | 0.04 | 2160 | 4020 |
Loading...
Housing | Ball | Retainer | Operating Environment Temperature | Accessories | ||
Material | Hardness | Surface Treatment | Material | Material | ||
Equivalent to SUJ2 | 58HRC~ | No Surface Treatment Electroless Nickel Plating | Equivalent to SUJ2 | Resin | -20 to 80℃ | Seal packing Material Nitrile Rubber (-20 to 120℃) |
I.D. | dr | O.D. D | Tolerance | L | ℓ | H | T | d | d1 | t | P.C.D. | W | Lateral misalignment | Number of ball rows | Verticality | Basic Rated Load C (Dynamic) N | Basic Rated Load Co (Static) N | Allowable Static Moment (N・m) | Square Flanged Mass (g) | |||||||||
Single Type Tolerance | Double Type Tolerance | No Surface Treatment | With Surface Treatment | Single Type | Double Type | Tolerance | Single Type | Double Type | Single Type | Double Type | Single Type | Double Type | Single Type | Double Type | Single Type | Double Type | ||||||||||||
6 | 0 -0.009 | 0 -0.01 | 12 | 0 -0.025 | 0 -0.020 | 19 | 35 | ±0.3 | 5 | 28 | 5 | 3.5 | 6 | 3.1 | 20 | 22 | 0.024 | 0.030 | 4 | 0.035 | 0.04 | 206 | 324 | 265 | 529 | 2.18 | 18 | 25 |
8 | 15 | 24 | 45 | 32 | 24 | 25 | 265 | 431 | 380 | 784 | 4.31 | 29 | 43 | |||||||||||||||
10 | 19 | 29 | 55 | 6 | 40 | 6 | 4.5 | 7.5 | 4.1 | 29 | 30 | 372 | 588 | 549 | 1100 | 7.24 | 52 | 78 | ||||||||||
12 | 21 | 30 | 57 | 42 | 32 | 32 | 412 | 657 | 598 | 1200 | 10.9 | 57 | 90 | |||||||||||||||
16 | 28 | 37 | 70 | 48 | 38 | 37 | 5 | 775 | 1230 | 1180 | 2350 | 19.7 | 104 | 165 | ||||||||||||||
20 | 0 -0.01 | 0 -0.012 | 32 | 0 -0.035 | 0 -0.030 | 42 | 80 | 8 | 54 | 8 | 5.5 | 9 | 5.1 | 43 | 42 | 0.030 | 0.040 | 882 | 1400 | 1370 | 2740 | 26.8 | 145 | 225 | ||||
25 | 40 | 59 | 112 | 62 | 51 | 50 | 6 | 980 | 1560 | 1570 | 3140 | 43.4 | 300 | 500 | ||||||||||||||
30 | 45 | 64 | 123 | 10 | 74 | 10 | 6.6 | 11 | 6.1 | 60 | 58 | 1570 | 2490 | 2740 | 5490 | 82.8 | 375 | 590 | ||||||||||
35 | 0 -0.012 | 0 -0.015 | 52 | 70 | 135 | 82 | 67 | 64 | 0.040 | 0.050 | 0.045 | 0.05 | 1670 | 2650 | 3140 | 6270 | 110 | 560 | 930 | |||||||||
40 | 60 | 80 | 151 | 13 | 96 | 13 | 9 | 14 | 8.1 | 78 | 75 | 2160 | 3430 | 4020 | 8040 | 147 | 880 | 1380 |
Type | Flange | Flange Type | Pilot Flanged | Style | Standard |
---|---|---|---|---|---|
Outer Cylinder Material | SUJ2 Equivalent | Lubrication Type | Not Provided | Accuracy | High Grade |
Motion | Linear | Types | Pilot Flanged | Flange Shape | Square Flange |
Ball Material | Equivalent to SUJ2 | Retainer Material | Resin | Seal | Provided |
Greased Filled | Not Provided |
Please check the type/dimensions/specifications of the part E-LBKP40UU in the Square Flanged Linear Bushings With Pilot, Single / Double series.
Part Number |
---|
E-LBKP12UU |
E-LBKP16LUU |
E-LBKP16UU |
E-LBKP6LUU |
E-LBKP6UU |
E-LBKP8LUU |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Inscribed Circle Dia. dr (Ø) | Overall Length L (mm) | Outer Cylinder Surface Treatment | Outer Dia. D (Ø) | Ball Recirculating Type | Length | Eccentricity (µm) | Basic Load Rating: Dynamic Load (Details) (N) | Basic Load Rating: Static Load (N) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 211.69 | 1 Piece(s) | Available | 13 Day(s) | 10 | 12 | 30 | No Surface Treatment | 21 | Single | Single | 0.024 | 412 | 598 | |
฿ 377.27 | 1 Piece(s) | Available | Same day | 10 | 16 | 70 | No Surface Treatment | 28 | Double | Double | 0.03 | 1230 | 2350 | |
฿ 240.26 | 1 Piece(s) | Available | Same day | 10 | 16 | 37 | No Surface Treatment | 28 | Single | Single | 0.024 | 775 | 1180 | |
฿ 303.25 | 1 Piece(s) | Available | 13 Day(s) | 10 | 6 | 35 | No Surface Treatment | 12 | Double | Double | 0.03 | 324 | 529 | |
฿ 181.82 | 1 Piece(s) | Available | 13 Day(s) | 10 | 6 | 19 | No Surface Treatment | 12 | Single | Single | 0.024 | 206 | 265 | |
฿ 304.55 | 1 Piece(s) | Available | Same day | 10 | 8 | 45 | No Surface Treatment | 15 | Double | Double | 0.03 | 431 | 784 |
How can we improve?
How can we improve?