(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Caster With Leveling Mounts Fixed Screw-in Type
These casters are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
- Caster Type : Screw-In
- Mounting Height (mm.) : 71, 82, 102 and 123
- Allowable Load (daN) : 50, 250, 500, 750 and 1000
- Wheel Diameter (mm.) : 40, 52, 62 and 75
- Wheel Width (mm.) : 18.5, 23.5, 27 and 29
- Material:
Wheel - Nylon (Black)
Body - Aluminum Alloy
[Application]
It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on
Type | Bearing | Bracket Material | Surface Treatment | Wheel Material | |
Rotating Part | Wheel Part | ||||
C-FMS | Provided | Not Provided | Aluminum Alloy | Plastic Spraying | Nylon (Black) |
Part Number |
---|
C-FMS40-N |
C-FMS60-N |
C-FMS80-N |
C-FMS100-N |
C-FMS120-N |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Load Range (daN) | Wheel Dia. D (Ø) | Thread Dia. | Allowable Load (daN) | Wheel Width B (mm) | Load Category | Thread Length ℓ (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 303.25 | ECONOMY LEVELING CASTOR | 1 Piece(s) | Available | Same day | 10 | 71 | 35.01~80.00 | 40 | M8 | 50 | 18.5 | Light Load | 23 | |
฿ 450.00 | ECONOMY LEVELING CASTOR | 1 Piece(s) | Available | Same day | 10 | 82 | 220.01~320.00 | 52 | [M12] M12 | 250 | 23.5 | Light/Medium Load | 21.5 | |
฿ 678.57 | ECONOMY LEVELING CASTOR | 4 Piece(s) | Available | Same day | 10 | 102 | 485.01~750.00 | 62 | [M12] M12 | 500 | 27 | Medium Load | 21.5 | |
฿ 918.83 | ECONOMY LEVELING CASTOR | 1 Piece(s) | Available | Same day | 10 | 123 | 750.01~ | 75 | M16 | 750 | 29 | [Heavy Load] Others | 17.5 | |
฿ 959.74 | ECONOMY LEVELING CASTOR | 4 Piece(s) | Available | Same day | 10 | 123 | 750.01~ | 75 | M16 | 1000 | 29 | [Heavy Load] Medium, Heavy Load | 17.5 |
Loading...
Part Number | Wheel Material | D | H | M | l | l1 | E | r | b | B | Load (daN) | Weight (g) | |
Type | Specifications | ||||||||||||
C-FMS | 40 | N (Nylon) | 40 | 71 | M8 | 23 | 6.4 | 30.5 | 50.5 | 39 | 18.5 | 50 | 350 |
60 | 52 | 82 | M12 | 21.5 | 8 | 38 | 64 | 57 | 23.5 | 250 | 670 | ||
80 | 62 | 102 | M12 | 21.5 | 8 | 46 | 77 | 64.5 | 27 | 500 | 1055 | ||
100 | 75 | 123 | M16 | 17.5 | 12.5 | 57 | 94 | 72 | 29 | 750 | 1550 | ||
120 | 75 | 123 | M16 | 17.5 | 12.5 | 57 | 94 | 72 | 29 | 1000 | 1580 |
Caster Type | Screw-In Type | Stopper (Detail) | Not Provided | Wheel Material | SUJ2 |
---|---|---|---|---|---|
Bearing in Wheel | None |
How can we improve?
How can we improve?