Glassfiber Compensating Cable for K-Thermocouple

Caution
- Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part22 CLICK here
Product Description
Fiberglass Compensating Cable for K-Thermocouple
This Fiberglass Compensating Cable for K-Thermocouple is an economy item, The price is cheaper than the MISUMI standard product.It offers a wide variety of sizes to choose from.
[Feature]
● Wire Diameter (mm.): 0.12 and 0.25
● Wire Length (m.): 100
● Temperature Range (°C) : 400
● Material : Glass Fiber
[Application]
It is used in a variety of application such as heat treatment, packaging industry , plastic industry , and so on.
Economy Glassfiber Thermocouple Cable
- Made from Fiberglass material, this cable can withstand temperatures up to 400°C, making it suitable for various high-heat applications.
- The Fiberglass material ensures the cable's chemical resistance and overall durability in demanding industrial settings.
- This cable finds use in heat treatment, packaging, plastics industries, and various other high-temperature measurement applications.
- Reliably withstands high temperatures, reducing the risk of equipment failure.
- The cable can be used with K-type standard plugs or high-temperature plugs for seamless integration into your existing setup.

![]()
MISUMI Standard
![]()
Cheaper Price
![]()
Product Variety
![]()
3D CAD Support
Temperature Sensors Dimensional Drawing

For more information on product dimensional drawings, please refer to the Temperature Sensors product catalog.
Temperature Sensors Specification Table
Temperature Sensors Type | Wire diameter d | External Dimensions D (mm) | Material | L (m) | Temperature Range |
| C-KABB-100M | 0.12MM | 0.9×1.2 | Glass Fiber | 100 | 400℃ |
| 0.25MM | 1.0×1.4 |
Temperature Sensors Product Overview
Model: Temperature measurement range: -200 to 260°C (PTFE material) -200 to 500°C (glass fiber material)
Core diameter: 2*Φ0.127mm 2*0.214MM 2*0.511MM
1. It can be widely used in a temperature measurement environment with high accuracy requirements, such as recorders.
2. In addition, the temperature measurement wire solder joint processing service is provided.
3. It can be used with the K -type standard plug or high-temperature plug.
Temperature Sensors Product Feature



* Generic Temperature Sensors products in the market are similar products randomly purchased by our company from online or offline markets.
* The test data are obtained through testing by our company, which are for reference only
Temperature Sensors Related Products
![]() | ![]() | ![]() | ![]() |
| Temperature Sensors, High-temperature thermocouples | Temperature Sensors, Screw-mounting thermocouples | Round terminal thermocouples | K-Thermocouple Connectors - Male and Female Set |
Temperature Sensors Precautions
Temperature Sensors Precautions for use
Please strictly observe the heat resistant temperature of each part in Temperature Sensors product page. Please note that even the upper limit of the temperature measurement is very high, malfunctions such as wire breakage may occur if the heat-resistant temperature is exceeded.
Do not apply large external force or vibration.· It is used when the temperature measurement point is exposed, so it responds faster than the sheath type.
· Temperature measurement can be performed at the point on the measured object.

Temperature Sensors Usage Method
Temperature Sensors Brand introduction

For more information on product dimensional drawings, please refer to the product catalog.
Type | Wire diameter d | External Dimensions D (mm) | Material | L (m) | Temperature Range |
| C-KABB-100M | 0.12MM | 0.9×1.2 | Glass Fiber | 100 | 400℃ |
| 0.25MM | 1.0×1.4 |
Temperature Sensors Type
Wire diameter d
External Dimensions D (mm)
L (m)


