K-Thermocouple Connectors - Male and Female Set

Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
[Features]
• Male and female K-thermocouple connector set for extension cable connection.
• Exposed measurement point supports faster response than sheath-type connectors.
• Polypropylene body and screw-size options help match the connector to the installation.
[Use]
• Suitable for oven temperature curve testers, thermometers, rework workstations and reflow oven monitoring.
Economy Thermocouple Connector Set of Temperature Sensors
- Offers faster response times compared to sheath-type connectors due to exposed measurement points.
- Compatible with a variety of extension cables and easy to install in your existing setup.
- Available in multiple part numbers with different screw sizes.
- Designed to provide precise and accurate temperature measurements, critical for high-stakes applications.
- Made from durable polypropylene, ensuring long-lasting performance even in demanding environments.

![]()
MISUMI Standard
![]()
Cheaper Price
![]()
Product Variety
![]()
3D CAD Support
Prodcut Overview of Temperature Sensors
Thermocouple connector
Temperature Sensors, Thermocouple plugs are used as adapters and sockets for extension cables. The products are widely used and can be used in oven temperature curve testers, thermometers, rework workstations, reflow oven monitoring, etc.,with precise and accurate measurements. In addition, it also provides users with complete products in data collection, electric heating and customized design.
Feature


Dimensional Drawing of Temperature Sensors

Material:Polypropylene
Specification Table of Temperature Sensors
| Type | No. |
| C-MSNDC | 8 |
| 12.7 |
Precautions of Temperature Sensors
· It is used when the temperature measurement point is exposed, so it responds faster than the sheath type.
· Temperature measurement can be performed at the point on the measured object.
Instructions of Temperature Sensors
The gap between the protective tube of the thermocouple and the wall is not filled with insulating material, causing heat overflow or cold in the furnace.
Air invades, so the gap between the thermocouple protection tube and the furnace wall hole should be blocked with insulating materials such as refractory mud or asbestos rope to prevent hot and cold air convection from affecting theaccuracy of temperature measurement.
The cold end of the thermocouple is too close to the furnace body, causing the temperature to exceed 100℃.
The installation of thermocouples should avoid strong magnetic fields and strong electric fields as much as possible, so thermocouples and power cables should not be installed in the same conduit to avoid interference and errors.
Thermocouples cannot be installed where the measured medium rarely flows. In an area where a thermocouple is used to measure the gas temperature in the tube, the thermocouple must be installed against the direction of flow velocity andfully in contact with the gas.



