1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 6/10/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Temperature Sensors Round Terminal Bendable K-Thermocouple

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 276.62/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part22 CLICK here

Product Description

・ Product type: Temperature Sensors, Round Terminal, Bendable, K-Thermocouple, C-MFMT series.
・ Lead Wire Length [m]: 1, 5
・ Applicable terminal size: M4, M5
・ Temperature Range: 0 to 150℃
・ Thermocouples consist of two wires made of different materials, welded together at one end. Measures ambient temperature, accurately determining heating point temperature.
・ Metal-supported thermocouples typically have sensitivity values between 5-40 µV/°C.
・ This is an economy item; The price is cheaper than the MISUMI standard product.



Economy Temperature Sensors Round Terminal

Bendable DesignFlexible Lead WireTemperature Range

- Bendable K-Thermocouple. Allows for flexible installation in tight or awkward spaces, enhancing versatility in application.

- Available in multiple lead wire lengths.

- Supports multiple terminal sizes.

- Measures temperatures from 0 to 150°C. Suitable for a variety of industrial processes, ensuring accurate temperature monitoring in diverse environments.

- Same-day shipping. Reduces downtime and ensures quick deployment, enhancing project timelines and operational efficiency.

Economy Temperature Sensors Round Terminal
MISUMI Economy Logo

MISUMI Standard
MISUMI Standard

Cheaper Price
Cheaper Price

Product Variety
Product Variety

3D CAD
3D CAD Support

Temperature Sensors Dimensional Drawing

Dimensional Drawing
Temperature Sensors For more information on product dimensional drawings, please refer to the product catalog.

Temperature Sensors Specification Table

Part NumberScrew SizeF(m)ShapeTemperature Range
Temperature Sensors TypeNo.
C-MFMT4M41K type thermocouples0 to 150℃
4-5M55

Temperature Sensors Product Overview

Temperature Sensors
The thermocouple consists of two wires made of different materials, which are welded together at the end. After the ambient temperature of the unheated part is measured, the temperature of the heating point can be accurately known. Because it must have the conductor made of two different materials, it is called the thermocouple. The thermocouples made of different materials can be used in different temperature ranges, and their sensitivities are different from each other. The sensitivity of a thermocouple refers to the change in the output potential difference when the temperature of the heating point changes by 1°C. For most metal-supported thermocouples, this value is between 5-40 µV/°C.

PT100
Pt100 is a platinum thermal resistance, and its resistance value is proportional to the change of temperature. 100 after PT means that its resistance value is 100 ohms at 0°C and about 138.5 ohms at 100°C.

Temperature Sensors Product Feature

Genuine material and guaranteed wire diameter
Fast temperature response
More detailed improvements
Various mounting head types

Temperature Sensors Related Products

Temperature Sensors Precautions

PrecautionsPrecautions for use
To extend the thermocouple lead wire, please use the compensation lead wire.
Please strictly observe the heat resistant Temperature Sensors of each part in product page. Please note that even the upper limit of the temperature measurement is very high, malfunctions such as wire breakage may occur if the heat-resistant temperature is exceeded.
Do not apply large external force or vibration.
Please note the heat resistance temperature of the sleeve part.
Please keep the upper limit of the temperature below the temperature measurement range of the product. If the bushing temperature exceeds the heat-resistant temperature, it is very easy to cause the breakage of the temperature measurement wire.
If the temperature of heat generating parts exceeds 100°C, please choose the specification with a front end as long as possible.
Precautions

Temperature Sensors Usage Method

Temperature Sensors
Couples should not be installed too close to the door and heating place, and the insertion depth should be at least 8 to 10 times the diameter of the protection tube; the interval between the thermocouple protection bushing and the wall is not filled with insulation material, resulting in furnace heat overflow or cold air intrusion. Therefore, the interval between the thermocouple protection bushing and the furnace wall hole should be blocked with refractory mud or asbestos cord or other insulation materials so that the accuracy of temperature measurement will not be affected by hot and cold air convection; The cold end of the thermocouple is too close to the furnace, causing the temperature to rise above 100℃; thermocouples should be as far away as possible from strong magnetic and electric fields, so the thermocouples and power cable should not be installed in the same conduit to avoid deviation caused by interference; thermocouples can not be installed in the area where the measured medium rarely flow. Thermocouples must be installed against the direction of the flow and in full contact with the gas when the tube gas temperature is measured by thermocouples.

Temperature Sensors Brand introduction

MISUMI, the head office company, has been providing customers with various high-quality parts such as automation parts, mold parts, Temperature Sensors, electronic parts, tool & consumables, etc. quickly and accurately since its establishment in Japan in 1963. By compiling product catalogs independently and establishing a marketing system for direct sales of products, a low-cost business operation mode has been created, and by making annual product plans according to customers' opinions and requirements, MISUMI brand-name products with high quality level have been continuously developed

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-MFMT4
C-MFMT4-5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSLead Wire Length (F)
(m)
Terminal Size

฿ 276.62

ECONOMY TEMPERATURE SENSORS 1 Piece(s) Available Same day 101M4

฿ 607.14

ECONOMY TEMPERATURE SENSORS 1 Piece(s) Available Same day 105M5

Loading...

  1. 1

Dimensional Drawing
Dimensional Drawing
For more information on product dimensional drawings, please refer to the product catalog.
Specification Table
Part NumberScrew SizeF(m)ShapeTemperature Range
TypeNo.
C-MFMT4M41K type thermocouples0 to 150℃
4-5M55

Basic Information

Type of Temperature Sensor Thermocouple Type of Thermocouple K Thermocouple Measurement Object Temperature Sensor
Temperature Measurement Contact Point Grounded Type Operating Temperature Range(°C) 0::150 Type of Terminal Y-Shaped Crimp Terminal
Lead Wire Insulation Material Silicon Rubber Film

Frequently Asked Questions (FAQ)

Question: What are the main types of sensors currently sold by MISUMI?
Answer: Photoelectric sensors, proximity sensors, pressure sensors, temperature sensors, etc.
Question: What is a photo microsensors?
Answer: With an amplifier, an emitter and a receiver built in its integrated main body, it is a sensor that is easy to install and adjust, usually designed for detecting the passage of workpieces on the conveying line and for positioning workpieces, etc.
Question: What are the features of the photoelectric sensor?
Answer: 1. The action (response time) is very fast because light is used as the medium.
2. It has a longer detection distance than the light sensor and allows for remote detection.
3. Objects made of almost any material can be detected as long as they reflect light.
Question: What are the detection methods of the photoelectric sensor?
Answer: Transmittance type, regression reflection type, diffusion reflection type, limited reflection type, etc.

Check other FAQ (1) Hide