Temperature Sensors Screw Mount Bendable PT100 Type

Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
・ Product type: Temperature Sensors Screw Mount Bendable PT100 Type, C-MFNPM6 series.
・ Lead Wire Length [m]: 1, 5
・ Applicable terminal size: M6
・ Temperature Range: 0 to 150℃
・ Thermocouples consist of two wires made of different materials, welded together at one end. Measures ambient temperature, accurately determining heating point temperature.
・ Metal-supported thermocouples typically have sensitivity values between 5-40 µV/°C.
・ This is an economy item; The price is cheaper than the MISUMI standard product.
Economy Temperature Sensor Bendable Screw Mount
- Features a bendable design for easy installation in tight spaces or around obstacles, maximizing placement options.
- Equipped with a screw mount (M6) for fast and secure attachment to a pre-drilled hole, saving you setup time.
- Delivers accurate temperature readings within a specified range.
- Utilizes a PT100 element known for excellent stability and repeatability, ensuring consistent performance over time.
- Features a bendable design for easy installation in tight spaces or around obstacles, maximizing placement options.

![]()
MISUMI Standard
![]()
Cheaper Price
![]()
Product Variety
![]()
3D CAD Support
Temperature Sensors Product Overview
The thermocouple consists of two wires made of different materials, which are welded together at the end. After the ambient temperature of the unheated part is measured, the temperature of the heating point can be accurately known. Because it must have the conductor made of two different materials, it is called the thermocouple. The thermocouples made of different materials can be used in different temperature ranges, and their sensitivities are different from each other. The sensitivity of a thermocouple refers to the change in the output potential difference when the temperature of the heating point changes by 1°C. For most metal-supported thermocouples, this value is between 5-40 µV/°C.
PT100
Pt100 is a platinum thermal resistance, and its resistance value is proportional to the change of temperature. 100 after PT means that its resistance value is 100 ohms at 0°C and about 138.5 ohms at 100°C.
Temperature Sensors Dimensional Drawing

For more information on product dimensional drawings, please refer to the Temperature Sensors product catalog.
Temperature Sensors Specification Table
| Part Number | Total Length F(m) | Screw Size | Sensor Type | Temperature Range | Wire Operating Temperature Range |
| C-MFNPM6 | 1 | M6 | PT100 Type | 0 to 150℃ | 150℃ |
| 5 |
Temperature Sensors Product Features




Temperature Sensors Precautions

Please keep the upper limit of the Temperature Sensors below the temperature measurement range of the product. If the bushing temperature exceeds the heat-resistant temperature, it is very easy to cause the breakage of the temperature measurement wire.
If the temperature of heat generating parts exceeds 100°C, please choose the specification with a front end as long as possible.


