(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Threaded Bearings are automation components and economy items. Their price is cheaper than the MISUMI standard product, and they offer a wide variety of sizes to choose from.
[Feature]
● Outer diameter (D) Minimum/Maximum (mm.) : 7 and 30
● Thread Size : M3, M4 and M6
● Material
- Bearing : Steel and Stainless Steel
- Shaft : Stainless Steel
[Application]
Threaded Bearings are commonly used in automation machines system
Type of Spline Shaft | ![]() | ||
Standard Threaded | Long Threaded | Bearing | Shaft |
E-NTBG | E-NTBGT | Steel | Stainless Steel |
E-NTSBG | E-NTSBGT | Stainless Steel |
Part Number | ![]() | B | d | a | G | M (Coarse Thread) | Bearing (Nominal Model) | |
![]() | ![]() | Standard Threaded | ||||||
Standard Threaded E-NTBG E-NTSBG | 7 | 4 | 3 | 3 | 1 | 1.5 | M3 | W683ZZ |
8 | 5 | 2.5 | 5 | 2.5 | 675ZZ | |||
9 | 5 | 4 | 4 | 2 | M4 | W684A×50ZZ | ||
13 | 5 | 5 | 4 | 624ZZ | ||||
16 | 5 | 5 | 5 | 3.5 | 625ZZ | |||
19 | 8 | 6 | 6 | 3 | M6 | 626ZZ | ||
22 | 8 | 7 | 8 | 4 | 608ZZ | |||
26 | 8 | 8 | 10 | 2.5 | 5 | 6000ZZ | ||
30 | 8 | 9 | 10 | 2 | 5 | 6200ZZ |
item | Our similar product NTBG | Economy series E-NTBG | ||
bearing material | steel | steel | ||
Shaft material | SUM | Equivalent to SUS304 | ||
Male thread M (coarse) | M3・M4・M6・M10 | M3・M4・M6 | ||
RoHS10 | correspondence | Out of warranty |
[Economy Series] Bearing with male thread, long type | [Economy Series] Urethane molded bearing with male thread type | [Economy Series] Silicone rubber molded bearing, male threaded type |
![]() | ![]() | ![]() |
Representative model: E-NTBGT13-8 | Representative model: C-TMBH6-20 | Representative model: E-SUMBH4-13 |
Part Number |
---|
E-NTBG7-4 |
E-NTBG8-5 |
E-NTBG9-5 |
E-NTBG13-5 |
E-NTBG16-5 |
E-NTBG19-8 |
E-NTBG22-8 |
E-NTBG26-8 |
E-NTBG30-8 |
E-NTSBG7-4 |
E-NTSBG8-5 |
E-NTSBG9-5 |
E-NTSBG13-5 |
E-NTSBG16-5 |
E-NTSBG19-8 |
E-NTSBG22-8 |
E-NTSBG26-8 |
E-NTSBG30-8 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Outer Dia. D (Ø) | Width B (mm) | Inner Dia. d (Ø) | Bearing Material | Screw Nominal M (mm) | Screw Length L (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 49.35 | ECONOMY Threaded Bearings | 1 Piece(s) | Available | 6 Day(s) | 10 | 7 | 3 | 3 | [Steel] Steel | 3 | 4 | |
฿ 55.84 | ECONOMY Threaded Bearings | 10 Piece(s) | Available | 6 Day(s) | 10 | 8 | 2.5 | 5 | [Steel] Steel | 3 | 5 | |
฿ 55.84 | ECONOMY Threaded Bearings | 10 Piece(s) | Available | 6 Day(s) | 10 | 9 | 4 | 4 | [Steel] Steel | 4 | 5 | |
฿ 45.45 | ECONOMY Threaded Bearings | 1 Piece(s) | Available | Same day | 10 | 13 | 5 | 4 | [Steel] Steel | 4 | 5 | |
฿ 45.45 | ECONOMY Threaded Bearings | 10 Piece(s) | Available | 6 Day(s) | 10 | 16 | 5 | 5 | [Steel] Steel | 4 | 5 | |
฿ 49.35 | ECONOMY Threaded Bearings | 1 Piece(s) | Available | Same day | 10 | 19 | 6 | 6 | [Steel] Steel | 6 | 8 | |
฿ 53.25 | ECONOMY Threaded Bearings | 1 Piece(s) | Available | Same day | 10 | 22 | 7 | 7 | [Steel] Steel | 6 | 8 | |
฿ 79.22 | ECONOMY Threaded Bearings | 1 Piece(s) | Available | Same day | 10 | 26 | 8 | 10 | [Steel] Steel | 6 | 8 | |
฿ 85.06 | ECONOMY Threaded Bearings | 1 Piece(s) | Available | Same day | 10 | 30 | 9 | 10 | [Steel] Steel | 6 | 8 | |
฿ 75.32 | ECONOMY Threaded Bearings | 10 Piece(s) | Available | 6 Day(s) | 10 | 7 | 3 | 3 | [Stainless Steel] SUS440C Equivalent(Low Dust Generation) | 3 | 4 | |
฿ 75.32 | ECONOMY Threaded Bearings | 10 Piece(s) | Available | 6 Day(s) | 10 | 8 | 2.5 | 5 | [Stainless Steel] SUS440C Equivalent(Low Dust Generation) | 3 | 5 | |
฿ 75.32 | ECONOMY Threaded Bearings | 10 Piece(s) | Available | 6 Day(s) | 10 | 9 | 4 | 4 | [Stainless Steel] SUS440C Equivalent(Low Dust Generation) | 4 | 5 | |
฿ 55.84 | ECONOMY Threaded Bearings | 10 Piece(s) | Available | 6 Day(s) | 10 | 13 | 5 | 4 | [Stainless Steel] SUS440C Equivalent(Low Dust Generation) | 4 | 5 | |
฿ 55.84 | ECONOMY Threaded Bearings | 1 Piece(s) | Available | Same day | 10 | 16 | 5 | 5 | [Stainless Steel] SUS440C Equivalent(Low Dust Generation) | 4 | 5 | |
฿ 65.58 | ECONOMY Threaded Bearings | 1 Piece(s) | Available | Same day | 10 | 19 | 6 | 6 | [Stainless Steel] SUS440C Equivalent(Low Dust Generation) | 6 | 8 | |
฿ 73.38 | ECONOMY Threaded Bearings | 1 Piece(s) | Available | Same day | 10 | 22 | 7 | 7 | [Stainless Steel] SUS440C Equivalent(Low Dust Generation) | 6 | 8 | |
฿ 107.79 | ECONOMY Threaded Bearings | 10 Piece(s) | Available | 6 Day(s) | 10 | 26 | 8 | 10 | [Stainless Steel] SUS440C Equivalent(Low Dust Generation) | 6 | 8 | |
฿ 127.27 | ECONOMY Threaded Bearings | 10 Piece(s) | Available | 6 Day(s) | 10 | 30 | 9 | 10 | [Stainless Steel] SUS440C Equivalent(Low Dust Generation) | 6 | 8 |
Loading...
Type | ![]() | |
Standard Threaded | Bearing | Shaft |
E-NTBG | Steel | Stainless Steel |
E-NTSBG | Stainless Steel |
Part Number | ![]() | B | d | a | G | M (Coarse Thread) | Bearing (Nominal Model) | |
![]() | ![]() | Standard Threaded | ||||||
Standard Threaded E-NTBG E-NTSBG | 7 | 4 | 3 | 3 | 1 | 1.5 | M3 | W683ZZ |
8 | 5 | 2.5 | 5 | 2.5 | 675ZZ | |||
9 | 5 | 4 | 4 | 2 | M4 | W684A×50ZZ | ||
13 | 5 | 5 | 4 | 624ZZ | ||||
16 | 5 | 5 | 5 | 3.5 | 625ZZ | |||
19 | 8 | 6 | 6 | 3 | M6 | 626ZZ | ||
22 | 8 | 7 | 8 | 4 | 608ZZ | |||
26 | 8 | 8 | 10 | 2.5 | 5 | 6000ZZ | ||
30 | 8 | 9 | 10 | 2 | 5 | 6200ZZ |
Outer Ring Type | Flat Type | Mounting Type | Standard Threaded | Operating/Environmental Requirement | Standard (For Light Loads) |
---|---|---|---|---|---|
Thread Head Shape | Hexagonal Hole |
How can we improve?
How can we improve?