Bearings With Long Screw Rod

Brand :
MISUMI
Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
Threaded Bearings are automation components.They offer a wide variety of sizes to choose from.
[Feature]
● Type : Standard Threaded and Long Threaded
● Outer diameter (D) Minimum/Maximum (mm.) : 7 and 19
● Thread Size : M3, M4 and M6
● Material
- Bearing : Steel and Stainless Steel
- Shaft : Stainless Steel
[Application]
Threaded Bearings are commonly used in automation machines system


Dimensions with * in the table above are not available for the long type.
No brand is guaranteed for the bearings used in this product.
Product Overview of Spline Shaft
Spline Shaft, The use of steel, stainless steel bearings and stainless steel male threaded bolts together eliminates the need for fall-off prevention parts and facilitates installation.
Dimensional Drawing of Spline Shaft
| Type of Spline Shaft | Material | ||
| Standard Threaded | Long Threaded | Bearing | Shaft |
| E-NTBG | E-NTBGT | Steel | Stainless Steel |
| E-NTSBG | E-NTSBGT | Stainless Steel | |

Specification Table of Spline Shaft

| Part Number | L | B | d | a | G | M (Coarse Thread) | Bearing (Nominal Model) | ||
Type | D | Standard Threaded | Long Threaded | ||||||
| Standard Threaded E-NTBG E-NTSBG Long Threaded E-NTBGT E-NTSBGT | 7 | 4 | 6 | 3 | 3 | 1 | 1.5 | M3 | W683ZZ |
| 8 | 5 | *8 | 2.5 | 5 | 2.5 | 675ZZ | |||
| 9 | 5 | 8 | 4 | 4 | 2 | M4 | W684A×50ZZ | ||
| 13 | 5 | 8 | 5 | 4 | 624ZZ | ||||
| 16 | 5 | 8 | 5 | 5 | 3.5 | 625ZZ | |||
| 19 | 8 | 12 | 6 | 6 | 3 | M6 | 626ZZ | ||
| 22 | 8 | *12 | 7 | 8 | 4 | 608ZZ | |||
| 26 | 8 | *12 | 8 | 10 | 2.5 | 5 | 6000ZZ | ||
| 30 | 8 | *12 | 9 | 10 | 2 | 5 | 6200ZZ | ||
Dimensions with * in the table above are not available for the long type.
No brand is guaranteed for the bearings used in this product.Product comparison information of Spline Shaft
| Item of Spline Shaft | Our similar product NTSBGT | Economy series E-NTSBGT | ||
| bearing material | stainless | stainless | ||
| Shaft material | SUS303 | Equivalent to SUS304 | ||
| Male thread M (coarse) | M3・M4・M6・M10 | M3・M4・M6 | ||
| RoHS10 | correspondence | Out of warranty | ||
How to Use of Spline Shaft
■Usage example of Spline Shaft

Role of male threaded bearing:
- Transport assistance
- Easy to install, no fall prevention parts required
Related products of Spline Shaft
| [Economy Series] Male threaded bearing standard type | [Economy Series] Urethane molded bearing with male thread type | [Economy Series] Silicone rubber molded bearing, male threaded type |
![]() | ![]() | ![]() |
| Representative model: E-NTBG16-5 | Representative model: C-TMBH6-20 | Representative model: E-SUMBH4-13 |
Dimensional Drawing
| Type | Material | ||
| Standard Threaded | Long Threaded | Bearing | Shaft |
| E-NTBG | E-NTBGT | Steel | Stainless Steel |
| E-NTSBG | E-NTSBGT | Stainless Steel | |

Specification Table

| Part Number | L | B | d | a | G | M (Coarse Thread) | Bearing (Nominal Model) | ||
Type | D | Standard Threaded | Long Threaded | ||||||
| Standard Threaded E-NTBG E-NTSBG Long Threaded E-NTBGT E-NTSBGT | 7 | 4 | 6 | 3 | 3 | 1 | 1.5 | M3 | W683ZZ |
| 8 | 5 | *8 | 2.5 | 5 | 2.5 | 675ZZ | |||
| 9 | 5 | 8 | 4 | 4 | 2 | M4 | W684A×50ZZ | ||
| 13 | 5 | 8 | 5 | 4 | 624ZZ | ||||
| 16 | 5 | 8 | 5 | 5 | 3.5 | 625ZZ | |||
| 19 | 8 | 12 | 6 | 6 | 3 | M6 | 626ZZ | ||
| 22 | 8 | *12 | 7 | 8 | 4 | 608ZZ | |||
| 26 | 8 | *12 | 8 | 10 | 2.5 | 5 | 6000ZZ | ||
| 30 | 8 | *12 | 9 | 10 | 2 | 5 | 6200ZZ | ||
Dimensions with * in the table above are not available for the long type.
No brand is guaranteed for the bearings used in this product.Product Features
Feature 1: The bolt is installed on the bearing without the need for fall-off prevention parts, and can be directly installed and used.
Feature 2: Standard threaded type or long threaded type male threaded bolts can be selected according to your needs.
Feature 3: Bearings are available in both steel and stainless steel materials, and the shaft is made of stainless steel for higher economic efficiency.


Feature 2: Standard threaded type or long threaded type male threaded bolts can be selected according to your needs.
Feature 3: Bearings are available in both steel and stainless steel materials, and the shaft is made of stainless steel for higher economic efficiency.


Example of Use
Precautions
①MISUMI makes no commitment to the bearing brand.
②The thread head may exceed the bearing end face, and the protrusion length range cannot be guaranteed.
③The threaded part has incomplete threads, so please note this during installation.
④If rust protection is required, please select overall stainless steel products.
②The thread head may exceed the bearing end face, and the protrusion length range cannot be guaranteed.
③The threaded part has incomplete threads, so please note this during installation.
④If rust protection is required, please select overall stainless steel products.
Related Documents
For anti-rust performance and maintenance of metal materials and surface treatment, click
here.
here.Related Products
Material
L
Type
D




