1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Embedded Handles Flat Type Slim (Part Number)

Embedded Handles Flat Type Slim
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 68.94/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part19 CLICK here
  • The mounting bolt of this product is fixed by sandwiching the head between sheet metal. If the nut is tightened while the tightening tool is at an angle, the load on the bolt head will cause it to come detached. Due to the short distance between the embedded part and the mounting bolt, it's easy for the tool to be at an angle, so care must be taken during installation.

Product Description

Embedded Handles Flat Type Slim
These embedded handles are designed for the convenient opening and closing the doors with limited space.The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
- Size (L X W) (mm.) : 90 x 60 and 120 x 60
- Mounting Pitch (mm.) : 74 and 100
- Mounting Depth (mm.) : 15
- Material : Stainless SUS304
- Surface Treatment : Brushed
[Application]
It is used to grab the doors before opening and closing.

Economy Embedded Slim Handles

Slim and Compact Design Sleek Brushed Finish High Load Capacity

- Embedded flat handles with a slim profile. Ideal for installations where space is at a premium, ensuring seamless integration.

- Surface treated with a brushed (hairline) finish. Enhances the aesthetic appeal of your equipment, giving it a professional look.

- Robust design to handle frequent use. Ensures reliable performance under heavy usage, maintaining operational efficiency.

- Detailed dimensions and mounting instructions available. Facilitates precise installation planning, reducing errors and ensuring proper fit.

- Available in multiple sizes.

Economy Embedded Slim Handles
MISUMI Economy Logo

MISUMI Standard
MISUMI Standard

Cheaper Price
Cheaper Price

Product Variety
Product Variety

3D CAD
3D CAD Support


Dimensional Drawing
Type MaterialFinishing
C-NUWAUNSSUS304Brushed(Hairline Finish)

Material: Stainless Steel
 Surface treatment: Hairline Finish
[ ! ]The mounting bolt of this product is fixed by sandwiching the head between sheet metal. If the nut is tightened while the tightening tool is at an angle, the load on the bolt head will cause it to come detached. Due to the short distance between the embedded part and the mounting bolt, it's easy for the tool to be at an angle, so care must be taken during installation.

 

Specifications Overview
Part NumberPSL1(L2)(W1)W2
TypeL
C-NUWAUNS90745863604445
12010086938737.538.5
Product Feature
【Handles Features】
Economy series Embedded handle Slim type is a relatively economical and cost-effective product on the market.
According to the overall dimensions, it can be divided into two specifications, L is 90mm and 120mm respectively, and the dimension customization of other specifications is not accepted for the time being.
Example of Use
Example of use drawing
Precautions
For the embedded Handles, the hole opening space of the embedded part needs to confirmed to avoid interference. Please select the mounting part with abundant internal space.
The products are not airtight, please pay attention to purchase.
The mounting bolt of this product is fixed by sandwiching the head between sheet metal. If the nut is tightened while the tightening tool is at an angle, the load on the bolt head will cause it to come detached. Due to the short distance between the embedded part and the mounting bolt, it's easy for the tool to be at an angle, so care must be taken during installation.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-NUWAUNS90
C-NUWAUNS120
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Pitch L
(mm)
Longitudinal Dim. L1
(mm)

฿ 68.94

ECONOMY PULL 1 Piece(s) Available Same day 107490

฿ 80.31

ECONOMY PULL 1 Piece(s) Available Same day 10100120

Loading...

  1. 1

Basic Information

Material SUS304 Main Body Type Embedded Mounting Method Threaded
Surface Treatment Brushed Finish Additional Function Not Provided Shorter Dim. (W)(mm) 60
Necessary Mounting Depth(mm) 15

Frequently Asked Questions (FAQ)

Question: Is this thin product of economy series embedded handle shipped with mounting bolts?
Answer: This product is economy series and shipped without nuts.
The nut model can be selected in combination with the bolt size in the handle dimensional drawing.
Question: Can this thin product of embedded handle be customized in addition to the dimensions in the specification table?
Answer: This products does not support customized length for special orders temporarily.
At present, there are only two specifications of overall dimensions, and the overall length L dimensions are 90mm and 120mm respectively.