(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
・ Product type: Bearing Shaft Screws, C-BMSB series.
・ Length of pin part [mm]: 5, 10, 15, 20, 25, 30, 35, 40, 45
・ Pin diameter [mm]: 3, 4, 5, 6, 8, 10
・ Material: Made of S45C with Ferroferric Oxide Protective Film surface treatment.
・ Thread size x Pitch: M2.5×0.45, M3×0.5, M4×0.7, M5×0.8, M6×1.0
・ The thickness of the head is reduced to save space, comparing to standard product.
・ This is an economy item; The price is cheaper than the MISUMI standard product.
Type | Material | Surface Treatment | D(mm) | L(mm) |
C-BMSB | S45C | Ferroferric Oxide Protective Film | 3~10 | 5~45 |
Medical | Semiconductor | Electronic & Electrical Appliances | ||
Smart phone | Food | Automotive | ||
Metal washer Standard grade | Double bearing type with retaining ring L size selection type | Shaft Collar Slit | ||
Typical model: TWSSB30-8-5.5 | Typical model: BGRBB6001ZZ-25 | Typical model: SCS8-10 |
Part Number (Type·D) | - | L | ||
C-BMSB6 | - | 10 |
Type | Material | Surface Treatment |
C-BMSB | S45C | Ferroferric Oxide Protective Film |
Part Number | L Selection | A | E | B | t min | C | M×P (Coarse Thread) | F | ℓ | |||||||||
Type | D | |||||||||||||||||
C-BMSB | 3 | 5 | 10 | 15 | 5.5 | 2 | 2 | 1.3 | 0.5 | 2.5×0.45 | 4 | 0.8 | ||||||
4 | 5 | 10 | 15 | 20 | 25 | 6.5 | 2.8 | 2.5 | 1.5 | 0.5 | 2.5×0.45 | 4 | 0.8 | |||||
5 | 5 | 10 | 15 | 20 | 25 | 30 | 8 | 3.5 | 2.5 | 1.7 | 0.5 | 3×0.5 | 6 | 1 | ||||
6 | 5 | 10 | 15 | 20 | 25 | 30 | 9 | 4 | 3 | 2.5 | 0.5 | 4×0.7 | 8 | 1.2 | ||||
8 | 5 | 10 | 15 | 20 | 25 | 30 | 35 | 40 | 11 | 5 | 5 | 3 | 1 | 5×0.8 | 10 | 1.4 | ||
10 | 5 | 10 | 15 | 20 | 25 | 30 | 35 | 40 | 45 | 14 | 6 | 6 | 4 | 1 | 6×1.0 | 12 | 1.5 |
Part Number (Type·D) | - | L | ||
C-BMSB6 | - | 10 |
Type | Material | Surface Treatment |
C-BMSB | S45C | Ferroferric Oxide Protective Film |
Part Number | L Selection | A | E | B | t min | C | M×P (Coarse Thread) | F | ℓ | |||||||||
Type | D | |||||||||||||||||
C-BMSB | 3 | 5 | 10 | 15 | 5.5 | 2 | 2 | 1.3 | 0.5 | 2.5×0.45 | 4 | 0.8 | ||||||
4 | 5 | 10 | 15 | 20 | 25 | 6.5 | 2.8 | 2.5 | 1.5 | 0.5 | 2.5×0.45 | 4 | 0.8 | |||||
5 | 5 | 10 | 15 | 20 | 25 | 30 | 8 | 3.5 | 2.5 | 1.7 | 0.5 | 3×0.5 | 6 | 1 | ||||
6 | 5 | 10 | 15 | 20 | 25 | 30 | 9 | 4 | 3 | 2.5 | 0.5 | 4×0.7 | 8 | 1.2 | ||||
8 | 5 | 10 | 15 | 20 | 25 | 30 | 35 | 40 | 11 | 5 | 5 | 3 | 1 | 5×0.8 | 10 | 1.4 | ||
10 | 5 | 10 | 15 | 20 | 25 | 30 | 35 | 40 | 45 | 14 | 6 | 6 | 4 | 1 | 6×1.0 | 12 | 1.5 |
Material | S45C | Surface Treatment | Black Oxide |
---|
Please check the type/dimensions/specifications of the part C-BMSB3-5 in the Bearing Shaft Screws series.
Part Number |
---|
C-BMSB10-25 |
C-BMSB10-30 |
C-BMSB10-35 |
C-BMSB4-10 |
C-BMSB4-15 |
C-BMSB4-20 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | L Dimension Tolerance | Pin Dia. D (Ø) | L Dimension Tolerance |
---|---|---|---|---|---|---|---|---|
฿ 49.25 | 1 Piece(s) | Available | Same day | 10 | 25 | 10 | 25 | |
฿ 49.25 | 1 Piece(s) | Available | Same day | 10 | 30 | 10 | 30 | |
฿ 54.55 | 1 Piece(s) | Available | Same day | 10 | 35 | 10 | 35 | |
฿ 30.33 | 1 Piece(s) | Available | Same day | 10 | 10 | 4 | 10 | |
฿ 30.33 | 8 Piece(s) | Available | 6 Day(s) | 10 | 15 | 4 | 15 | |
฿ 33.35 | 1 Piece(s) | Available | Same day | 10 | 20 | 4 | 20 |
How can we improve?
How can we improve?