1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Rubber Casters Swivel Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 155.31/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Rubber Casters Swivel Type
These casters are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
- Caster Type : Swivel
- Mounting Height (mm.) : 105.8, 129.3 and 155.5
- Allowable Load (daN) : 70, 75 and 105
- Wheel Diameter (mm.) : 75, 100 and 125
- Wheel Width (mm.) : 31 and 32
- Material:
Wheel - Rubber (Black)
Body - SPHC
[Application]
It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on



Casters Product Overview

Economy series Rubber caster Universal type
Casters material: rubber material (black)
Rubber caster Universal type
MISUMI economy series caster, a cost-effective choice!
Casters

Casters Product Feature

【Casters Features】
MISUMI’s rubber caster with excellent cost performance!! Save cost when used in large quantities.
Body material is SPHC, and surface treatment is zinc plating. The caster has bearings at the turning part, but has no bearings at the wheel part.

Casters Specifications Overview

TypeBodyWheelBearing
MaterialMaterialSurface TreatmentSurface TreatmentMaterial (Color)Material (Color)Rotating PartWheel Part
C-CJHJSPHCGalvanizedRubber Material (Black)ProvidedNot Provided

Example of Use Casters

Example of Using Casters

Economy series Rubber Casters Universal type Example of use

Casters Precautions

■ Precautions for Casters Use

【Precautions 1】Do not exceed the allowable load when using it.
The allowable load in the product catalog is the load speed when manual transportation is carried on a flat ground.

【Precautions 2】Operating Speed
Use intermittently at a speed below the walking speed on a flat road. Please do not use it continuously through power traction or in a hot state
Wheel diameterOperating Speed
75mm or less2km/h or less
100mm or less4km/h or less

【Precautions 3】Stopper
Wear and damage caused by long-term use may unconsciously reduce the function of the stopper, so please pay attention.
Generally speaking, braking force varies with caster material.
Considering the safety of products, please take other measures (wheel stopper, braking part) when especially necessary.

【Precautions 4】Operating Environment
Casters are usually used in the room temperature range.
Do not use in special environment affected by high temperature, low temperature, humidity, acid, alkali, salt, solvent, oil, sea water, medicine, etc.

【Precautions 5】Installation Method
① Please keep the mounting surface as balanced as possible.
② When mounting rotary (universal) casters, the rotary axis should be in a vertical position.
③ When mounting fixed casters, keep the casters parallel to each other.
④ Please confirm the mounting hole and mount it reliably with appropriate bolts and nuts to avoid looseness.
⑤ When mounting screw-in casters, please tighten the hexagonal part of threads with proper torque. If the tightening torque is too large, it will lead to stress concentration in the shaft and cause fracture.
(Refer to the appropriate tightening torque of 20 to 50N・m with a thread diameter of 12mm)


 

Dimensional Casters Drawing

Caster Dimensional DrawingCaster Dimensional Drawing
Economy series Rubber Casters Universal type Dimensional drawing

Casters Specification Table

Part NumberWheel MaterialWheel MaterialHBErAllowable Load
(N)
Weight
(g)
TypeTypeDD
C-CJHJ75R(Rubber)105.83135.573.3700729
100129.3323282750893
125155.53234.597.510501156

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-CJHJ75-R
C-CJHJ100-R
C-CJHJ125-R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Allowable Load
(daN)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)

฿ 155.31

ECONOMY CASTER 1 Piece(s) Available Same day 10105.870753185±5/ Shore A

฿ 198.49

ECONOMY CASTER 1 Piece(s) Available Same day 10129.3751003285±5/ Shore A

฿ 234.85

ECONOMY CASTER 1 Piece(s) Available Same day 10155.51051253285±5/ Shore A

Loading...

  1. 1

Basic Information

Caster Type Swivel Type Load Range(daN) 80.01~140.00 Stopper (Detail) Not Provided
Wheel Material Rubber Wheel Characteristics Not Provided Fitting Material Steel
Mounting Hole Type Long Hole Plate Length(mm) 92 Plate Width(mm) 63.5
85±5/ Shore A

Frequently Asked Questions (FAQ)

Question: What kind of material is the economy series rubber caster, universal type made of?
Answer: Economy series rubber caster, universal type is made of rubber and is black in color.
Question: What's the price of economy series rubber caster, universal type?
Answer: Economy series Rubber caster, universal type is MISUMI’s economy series caster with excellent cost performance!! Save cost when used in large quantities.