(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
・ Product type: PP Casters Swivel with Stopper Screw-in Type, C-CJWNS series.
・ Allowable Load [N]: 90, 110, 130
・ Wheel Diameter [mm]: 75, 100, 125
・ Mounting Height [mm]: 102.3, 126.4, 152.4
・ Body material: Made of SPHC with zinc plating, it features bearings at both the turning and wheel parts of the caster for smooth movement.
・ Casters material: PP material (black)
・ This is an economy item; The price is cheaper than the MISUMI standard product.
Type | Body | Wheel | Bearing | ||
Material | Surface Treatment | Material (Color) | Rotating Part | Wheel Part | |
C-CJWNS | SPHC | Galvanized | PP Material (Black) | Provided | Provided |
Wheel diameter | Operating Speed |
75mm or less | 2km/h or less |
100mm or less | 4km/h or less |
Economy series PP Casters Screw type with brake Dimensional drawing |
Part Number | Wheel Material | H | B | E | b | r | Allowable Load (N) | Weight (g) | |
Type | D | ||||||||
C-CJWNS | 75 | P(Polypropylene) | 102.3 | 32 | 42.2 | 19 | 117 | 900 | 728 |
100 | 126.4 | 36.2 | 1100 | 783 | |||||
125 | 152.4 | 31.6 | 1300 | 940 |
Caster Type | Screw-In Type | Load Range(daN) | 80.01~140.00 | Stopper (Detail) | Rotation Stopper |
---|---|---|---|---|---|
Wheel Material | Polypropylene | Wheel Characteristics | Not Provided | Fitting Material | Steel |
Wheel Width B(mm) | 32 |
Please check the type/dimensions/specifications of the part C-CJWNS75-P in the PP Casters Swivel With Stopper Screw-in Type series.
Part Number |
---|
C-CJWNS100-P |
C-CJWNS125-P |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Allowable Load (daN) | Wheel Dia. D (Ø) |
---|---|---|---|---|---|---|---|---|
฿ 257.58 | 1 Piece(s) | Available | Same day | 10 | 126.4 | 110 | 100 | |
฿ 305.31 | 1 Piece(s) | Available | 6 Day(s) | 10 | 152.4 | 130 | 125 |
How can we improve?
How can we improve?