1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Index Plungers Resin Knob Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 94.70/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part10 CLICK here

Product Description

・ Product type: Index Plungers Resin Knob Type.
・ Screw diameter: M8, M10, M12, M16
・ Compact Indexing Plungers feature fine threads and a design where the body remains enclosed after the knob is pulled out, providing dust-proof functionality.
・ Operations are divided into reset and self-locking types for versatility.
・ Indexing plungers allow easy and fast positioning of mechanical elements with a simple pull or push of the knob. Ideal for fixture indexing, positioning, and stop limits.
・ This is an economy item; The price is cheaper than the MISUMI standard product.

Product Overview of Indexing Plungers

♢ Indexing Plungers is also known as indexing pin or indexing plunger. The pin can be pulled out or inserted by the operation knob for easy and fast positioning and for fixing mechanical elements of the workpiece.
  Indexing Plungers is Suitable for fixture indexing, positioning, stop limit and other occasions.

Product Feature of Indexing Plungers

♢ This series is a compact Indexing Plungers with fine threads, and its body is not exposed after the knob is pulled out, which is dust-proof.
♢ The operation method of Indexing Plungers is generally divided into two types: reset and self-locking type.

Dimensional Drawing of Indexing Plungers

Dimensional Drawing

Specifications Overview of Indexing Plungers

Type of Indexing PlungersThreadKnobBodyPinSpring
Reset typeSelf-locking typeIndexing Plungers MaterialColorIndexing Plungers MaterialIndexing Plungers Surface TreatmentIndexing Plungers MaterialIndexing Plungers Material
C-PHXC-PHXYFinePA6 PlasticsBlue1215GalvanizedSUS303SUS304
C-SPHXC-SPHXYSUS303-

Usage Method of Indexing Plungers

How to operate the reset type and self-locking type
• Reset type of Indexing Plungers
1. The front end is usually protruding.
2. The front end retracts when the knob is pulled out.
3. If the Indexing Plungers is released, the front end will return to the protruding state through the action of the built-in spring force.
How to operate the reset type
• Self-locking type of Indexing Plungers
1. The front end is usually protruding.
2. The front end retracts when the knob is pulled out.
3. If the front end is rotated by 90° while maintaining the pull-out state, the retraction state of the front end can be locked.
4. To release the locked state, simply rotate 90° while maintaining the pulled-out state.
5. If the Indexing Plungers is released, the front end will return to the protruding state through the action of the built-in spring force.
How to operate the reset type

Example Use of Indexing Plungers

Example of Use
Indexing Plungers is used to prevent malfunction in the example of use of sheet metal bending fixture.

Specification Table of Indexing Plungers

Part Number of Indexing PlungersThread Pitch
(Fine)
DD1SBLL1SWLoad (N)
TypeMmin.max.
Reset type
C-PHX
C-SPHX
Self-locking type
C-PHXY
C-SPHXY
80.7521155526.55102.58.7
10125187734712316.5
121.528207740.510144.716.5
161.53333101047.5121710.230.5
kgf=N× 0.101972

Specification Table
Part NumberThread Pitch
(Fine)
DD1SBLL1SWLoad (N)
TypeMmin.max.
Reset type
C-PHX
C-SPHX
Self-locking type
C-PHXY
C-SPHXY
80.7521155526.55102.58.7
10125187734712316.5
121.528207740.510144.716.5
161.53333101047.5121710.230.5
kgf=N× 0.101972

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-PHX8
C-PHX10
C-PHX12
C-PHX16
C-PHXY8
C-PHXY10
C-PHXY12
C-PHXY16
C-SPHX8
C-SPHX10
C-SPHX12
C-SPHX16
C-SPHXY8
C-SPHXY10
C-SPHXY12
C-SPHXY16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSScrew Dia. M
(mm)
Stroke (S)
(mm)
Locking Mechanism Body Material Length L
(mm)
Main Body Surface Treatment Pin Diameter B
(Ø)

฿ 94.70

ECONOMY INDEXING PLUNGER 1 Piece(s) Available Same day 1085[Returning] Reset Type[Steel] Steel26.5Zinc Plating5

฿ 100.76

ECONOMY INDEXING PLUNGER 1 Piece(s) Available Same day 10107[Returning] Reset Type[Steel] Steel34Zinc Plating7

฿ 131.07

ECONOMY INDEXING PLUNGER 5 Piece(s) Available 6 Day(s) 10127[Returning] Reset Type[Steel] Steel40.5Zinc Plating7

฿ 222.73

ECONOMY INDEXING PLUNGER 1 Piece(s) Available Same day 101610[Returning] Reset Type[Steel] Steel47.5Nickel Plating10

฿ 94.70

ECONOMY INDEXING PLUNGER 1 Piece(s) Available Same day 1085[Nose Lock] Self-locking Type[Steel] Steel26.5Zinc Plating5

฿ 100.76

ECONOMY INDEXING PLUNGER 5 Piece(s) Available 6 Day(s) 10107[Nose Lock] Self-locking Type[Steel] Steel34Zinc Plating7

฿ 131.07

ECONOMY INDEXING PLUNGER 1 Piece(s) Available Same day 10127[Nose Lock] Self-locking Type[Steel] Steel40.5Zinc Plating7

฿ 222.73

ECONOMY INDEXING PLUNGER 1 Piece(s) Available Same day 101610[Nose Lock] Self-locking Type[Steel] Steel47.5Zinc Plating10

฿ 124.25

ECONOMY INDEXING PLUNGER 1 Piece(s) Available Same day 1085[Returning] Reset Type[Stainless Steel] Stainless Steel26.5Not Provided5

฿ 124.25

ECONOMY INDEXING PLUNGER 5 Piece(s) Available 6 Day(s) 10107[Returning] Reset Type[Stainless Steel] Stainless Steel34Not Provided7

฿ 145.46

ECONOMY INDEXING PLUNGER 1 Piece(s) Available Same day 10127[Returning] Reset Type[Stainless Steel] Stainless Steel40.5Not Provided7

฿ 283.34

ECONOMY INDEXING PLUNGER 5 Piece(s) Available Same day 101610[Returning] Reset Type[Stainless Steel] Stainless Steel47.5Not Provided10

฿ 124.25

ECONOMY INDEXING PLUNGER 1 Piece(s) Available Same day 1085[Nose Lock] Self-locking Type[Stainless Steel] Stainless Steel26.5Not Provided5

฿ 124.25

ECONOMY INDEXING PLUNGER 1 Piece(s) Available Same day 10107[Nose Lock] Self-locking Type[Stainless Steel] Stainless Steel34Not Provided7

฿ 145.46

ECONOMY INDEXING PLUNGER 1 Piece(s) Available Same day 10127[Nose Lock] Self-locking Type[Stainless Steel] Stainless Steel40.5Not Provided7

฿ 283.34

ECONOMY INDEXING PLUNGER 1 Piece(s) Available Same day 101610[Nose Lock] Self-locking Type[Stainless Steel] Stainless Steel47.5Not Provided10

Loading...

  1. 1

Basic Information

Type Standard Type Mounting Method Screw-In Pin Material Stainless Steel
All Stainless Not Compliant Knob Provided

Frequently Asked Questions (FAQ)

Question: Can the knob plunger bear radial force?
Answer: The knob plunger is not recommended to bear radial cutting force, as it is prone to product damage and fracture, and generally, it can only bear axial force. What role does a ball plunger play?
Question: What role does a ball plunger play?
Answer: It is a mechanical element part that can easily and quickly locate and fix the workpiece by operating the knob or the handle to pull out or insert the pin.
Early knob plungers were mainly used for parts used in the angular positioning of indexing devices.
In recent years, knob plunger has been more widely used, and become an indispensable mechanical element part of equipment and devices.
Question: What are the characteristics of fine thread type compared to coarse thread type?
Answer: Fine thread type is suitable for fine-tuning the ejection amount of the pin. More precise positioning is more possible compared to coarse thread type.
Question: What is the difference between reset type and self-locking type knob plungers?
Answer: The self-locking type can lock the front end by turning 90° after pulling out the knob while keeping the pulled state and turning 90° to release the lock.

Check other FAQ (1) Hide