(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Open End Belts T Type C-TTBO Series
It is a trapezoidal tooth profile open end timing belt. This belt always uses for regular torque transmission in an automation machine
[Features]
• Belt Shape: Open End
• Belt Tooth Type: T5 and T10 (trapezoidal tooth profile)
• Tooth Pitch: 5 and 10 mm.
• Belt Width: 10, 15, 20 and 25 mm.
• Belt Operating Temperature Range: -20 to 60℃.
• Material:
Tooth rubber: White Urethane
Core wire: Steel wire
[Applications]
Suitable for use with a Clamp Plate for example C-TBCR-T5 and C-TBCR-T10
![]() | |
Body | Core Wire |
Urethane (White) | Steel wire |
Type | Tooth pitch | 2θ(°) | H | h | i | L | Unit weight g/m (Width 10mm) |
T5 | 5 | 40 | 2.2 | 1.2 | 1 | 1.8 | 25 |
T10 | 10 | 40 | 4.5 | 2.5 | 2 | 3.5 | 46 |
![]() | - | ![]() ![]() | - | ![]() |
C-TTBO | - | T5100 | - | 1100 |
![]() | ![]() | ![]() | ![]() Lower Limit to Upper Limit (1 tooth increments) | Allowable tension (N) |
C-TTBO | T5 | 100(10mm) | 40~10000 | 196 |
150(15mm) | 291 | |||
200(20mm) | 394 | |||
250(25mm) | 497 | |||
T10 | 150(15mm) | 40~5000 | 523 | |
200(20mm) | 695 | |||
250(25mm) | 926 | |||
300(30mm) | 1097 | |||
400(40mm) | 1509 | |||
500(50mm) | 1862 |
Food | Semiconductor | Smart phone | ||
![]() | ![]() | ![]() | ||
Medical | Electronic & Electrical Appliances | Lithium battery | ||
![]() | ![]() | ![]() |
(Economy Series) Slit Timing Belt | (Economy Series) Timing Pulley S3M | (Economy Series) Timing Belt Connecting Tooth Plate | ||
![]() | ![]() | ![]() | ||
Typical timing belt model: C-HTBO-S5M100-200 | Typical timing belt model: C-HTPA16S3M100-A-P5 | Typical timing belt model: C-TBCR-S5M100 | ||
Advantages: Number of teeth can be freely specified, suitable for reciprocating motion | Advantages: Less wear of timing belt and longer service life | Advantages: Can prevent the belt from being too tight |
Part Number |
---|
C-TTBO-T10150-[40-5000/1] |
C-TTBO-T10200-[40-5000/1] |
C-TTBO-T10250-[40-5000/1] |
C-TTBO-T10300-[40-5000/1] |
C-TTBO-T10400-[40-5000/1] |
C-TTBO-T10500-[40-5000/1] |
C-TTBO-T5100-[40-10000/1] |
C-TTBO-T5150-[40-10000/1] |
C-TTBO-T5200-[40-10000/1] |
C-TTBO-T5250-[40-10000/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Belt Type | Belt Width (mm) (mm) | Number of Teeth Selection |
---|---|---|---|---|---|---|---|---|---|
- | ECONOMY FREE SPAN BELT DRIVES | 1 Piece(s) | 9 Day(s) | 10 | T10 | 15 | 40 ~ 5000 | ||
- | ECONOMY FREE SPAN BELT DRIVES | 1 Piece(s) | 9 Day(s) | 10 | T10 | 20 | 40 ~ 5000 | ||
- | ECONOMY FREE SPAN BELT DRIVES | 1 Piece(s) | 9 Day(s) | 10 | T10 | 25 | 40 ~ 5000 | ||
- | ECONOMY FREE SPAN BELT DRIVES | 1 Piece(s) | 9 Day(s) | 10 | T10 | 30 | 40 ~ 5000 | ||
- | ECONOMY FREE SPAN BELT DRIVES | 1 Piece(s) | 9 Day(s) | 10 | T10 | 40 | 40 ~ 5000 | ||
- | ECONOMY FREE SPAN BELT DRIVES | 1 Piece(s) | 9 Day(s) | 10 | T10 | 50 | 40 ~ 5000 | ||
- | ECONOMY FREE SPAN BELT DRIVES | 1 Piece(s) | 9 Day(s) | 10 | T5 | 10 | 40 ~ 10000 | ||
- | ECONOMY FREE SPAN BELT DRIVES | 1 Piece(s) | 9 Day(s) | 10 | T5 | 15 | 40 ~ 10000 | ||
- | ECONOMY FREE SPAN BELT DRIVES | 1 Piece(s) | 9 Day(s) | 10 | T5 | 20 | 40 ~ 10000 | ||
- | ECONOMY FREE SPAN BELT DRIVES | 1 Piece(s) | 9 Day(s) | 10 | T5 | 25 | 40 ~ 10000 |
Loading...
Belt Shape | Open End | Belt Tooth Surface | Standard (Single Sided) | Belt Material | Polyurethane Belt |
---|---|---|---|---|---|
Core Wire Material | Steel Cord | Belt Shape Type | Trapezoidal Tooth Profile Metric Type | Transmission Torque | Regular Torque Transmission |
How can we improve?
How can we improve?