1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Closed Belts T Type

Closed Belts T Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part05 CLICK here

Product Description

-Closed Belts T Type from MISUMI.
-This product series has 2 types available, C-LTBJA (Standard type) and C-LTBRA (Both Sides Cloth Lined).
-This is an economy item; The price is cheaper than the MISUMI standard product.
-The material of the timing belt is made of urethane with steel core wire.
-The allowable operating temperature range is -20 ~ 60°C. (Reference Value)
-Urethane belts may change color over time, but will not be affected to strength, etc.



Conveyer Product Overview

The toothed Conveyer, timing belt is a component that transmits the rotational power generated by the motor. Driving and transmission are realized through the engagement between the teeth of timing pulleys and timing belts.
The long toothed timing belt is a belt that freely specifies the number of teeth and is suitable for long-distance timing transmission.
There is also a both sides cloth-lined type suitable for cumulative transmission and noise reduction.

Conveyer Product Feature

Feature 1: The Conveyer product has built-in steel core wire, which is more cost-effective and has a wider application range.
Feature 2: There is no exposed steel core wire on the side of the timing belt to avoid scratching the workpiece or hurting the operator.
Feature 3: In addition to standard Conveyer belts, there are also both sides cloth lined belts.
          It can reduce the coefficient of friction between the conveying objects or between pulleys, and lower the noise.
Feature 4: Regular sampling of Conveyer products is made to ensure a strength in the connection. (See the figure below)
     Measure by a pull force tester  Real measurement screen

Dimensional Drawing Conveyer

Size standards drawing of long toothed timing belt

Specifications Conveyer Overview

■Conveyer Material Table
Conveyer Type Conveyer Types Conveyer Material
①Body ②Core Wire ③ Canvas
C-LTBJA Standard Urethane Steel wire
C-LTBRA Both Sides Cloth Lined Nylon canvas

■Conveyer Specification Table
Belt Type Tooth pitch 2θ(°) H h i L Unit weight g/m
(width: 10mm)
Standard
T5 5 40 2.2 1.2 1 1.8 25
T10 10 40 4.5 2.5 2 3.5 46
ConveyerUrethane Conveyer belts may change color over time, but strength, etc. will not be affected.
ConveyerOperating temperature -20℃ to 60℃ (reference value).
ConveyerThe Conveyer total length is the number of teeth x the tooth pitch. This is the calculated value. MISUMI takes the number of teeth as the basis for shipment.
 

Example of Conveyer Use

MISUMI Urethane Connecting belt
ConveyerThis provides a reference for the use of urethane Conveyer belts and is not a functional guarantee for actual use.
Equipment Name: Conveyor transfer device with different heights
Function Description:
  Transfer the workpiece through the motor roller, and use the cylinder mechanism so that the workpiece drop to the lower Conveyer for transmission. The purpose of transmission at different heights is achieved.
  

Application Industries Conveyer

Conveyer Food   Conveyer Semiconductor   Conveyer Smart phone
It is widely used in food transport and transfer   Industry Application Industry Semiconductor   Smartphone 3C IPHONE Huawei
Conveyer Medical   Conveyer Electronic & Electrical Appliances   Conveyer Lithium battery
Widely used in medical equipment, blood machines and other related equipment in the biomedical industry   Method of usage in electronic & electrical and home appliances industry   Application industry Lithium battery

Conveyer Precautions

■ Conveyer Chemical-Resistant
Chemical resistance of long toothed timing belt

■ Precautions for Conveyer storage
① Avoid sunlight.
② Do not use in direct contact with water, solvent, oil, acid, alkali, UV, ozone, etc.
 In particular, do not make oil adhere to the belt, otherwise it will cause the belt to swell, significantly shortening the life of the belt.
③ Operating temperature -20℃ to 60℃.
④ Do not accumulate in large quantities or forcibly bend.
⑤ Do not place it directly on the ground.
⑥ Do not make the belt contact with chemicals.
 

Related Conveyer Products

(Economy series) slit Conveyer timing belt   (Economy series) Conveyer timing pulley S3M   (Economy series) Conveyer timing belt connecting tooth plate
Free end timing belt urethane Economic type   Timing pulley Economic type   Metal parts for timing belt Economic type
Typical Conveyer model: C-TTBO-T5100-200   Typical Conveyer model: C-HTPA16S3M100-A-P5   Typical Conveyer model: C-TBCR-T5100
Advantages: Number of teeth can be freely specified, suitable for reciprocating motion   Advantages: Less wear of timing belt and longer service life   Advantages: Can prevent the belt from being too tight


Specification Conveyer Table

Please Conveyer order after selecting part number and parameters according to the selection steps Conveyer to Conveyer.
Long toothed timing belt Urethane Specification table   Part NumberConveyerConveyer TYPE - ConveyerConveyer Belt Number·ConveyerNominal Belt Width - ConveyerNumber of Teeth
  C-LTBJA - T5100 - 200
 
Part Number ConveyerConveyer Belt Type ConveyerBelt
Nominal Width
ConveyerNumber of Teeth
Lower Limit to Upper Limit
Belt Width (mm) Allowable tension (N)
ConveyerConveyer Type
C-LTBJA
(Standard)

C-LTBRA
(Both Sides Cloth Lined)
T5 100 100~10000 10 150
150 15 200
200 20 270
250 25 350
T10 150 70~5000 15 320
200 20 440
250 25 640
300 30 720
400 40 960
500 50 1280
ConveyerThe Conveyer total length is (number of teeth×tooth pitch).
Conveyerkgf = N × 0.101972
ConveyerThe allowable tension is only the permissible value associated with the tensile load.

■ Comparison Table of Conveyer Coefficient of Friction (Reference Value)
Conveyer Belt type
mating parts materials
Toothed Face· Back
Cloth Lined Standard
Stainless Steel 0.3 0.6
Polyamide 0.2 0.3
ConveyerThe values in the table are examples of Conveyer measured values instead of standard values.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-LTBJA-T10150-[70-5000/1]
C-LTBJA-T10200-[70-5000/1]
C-LTBJA-T10250-[70-5000/1]
C-LTBJA-T10300-[70-5000/1]
C-LTBJA-T10400-[70-5000/1]
C-LTBJA-T10500-[70-5000/1]
C-LTBJA-T5100-[100-10000/1]
C-LTBJA-T5150-[100-10000/1]
C-LTBJA-T5200-[100-10000/1]
C-LTBJA-T5250-[100-10000/1]
C-LTBRA-T10150-[70-5000/1]
C-LTBRA-T10200-[70-5000/1]
C-LTBRA-T10250-[70-5000/1]
C-LTBRA-T10300-[70-5000/1]
C-LTBRA-T10400-[70-5000/1]
C-LTBRA-T10500-[70-5000/1]
C-LTBRA-T5100-[100-10000/1]
C-LTBRA-T5150-[100-10000/1]
C-LTBRA-T5200-[100-10000/1]
C-LTBRA-T5250-[100-10000/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSProperties Belt Type Belt Width
(mm)
Number of Teeth Belt Nominal Width

-

ECONOMY LONG TIMING BELTS 1 Piece(s) 10 Day(s) 10StandardT101570 ~ 5000150

-

ECONOMY LONG TIMING BELTS 1 Piece(s) 10 Day(s) 10StandardT102070 ~ 5000200

-

ECONOMY LONG TIMING BELTS 1 Piece(s) 10 Day(s) 10StandardT102570 ~ 5000250

-

ECONOMY LONG TIMING BELTS 1 Piece(s) 10 Day(s) 10StandardT103070 ~ 5000300

-

ECONOMY LONG TIMING BELTS 1 Piece(s) 10 Day(s) 10StandardT104070 ~ 5000400

-

ECONOMY LONG TIMING BELTS 1 Piece(s) 10 Day(s) 10StandardT105070 ~ 5000500

-

ECONOMY LONG TIMING BELTS 1 Piece(s) 10 Day(s) 10StandardT510100 ~ 10000100

-

ECONOMY LONG TIMING BELTS 1 Piece(s) 10 Day(s) 10StandardT515100 ~ 10000150

-

ECONOMY LONG TIMING BELTS 1 Piece(s) 10 Day(s) 10StandardT520100 ~ 10000200

-

ECONOMY LONG TIMING BELTS 1 Piece(s) 10 Day(s) 10StandardT525100 ~ 10000250

-

ECONOMY LONG TIMING BELTS 1 Piece(s) 10 Day(s) 10Both Sides Cloth LinedT101570 ~ 5000150

-

ECONOMY LONG TIMING BELTS 1 Piece(s) 10 Day(s) 10Both Sides Cloth LinedT102070 ~ 5000200

-

ECONOMY LONG TIMING BELTS 1 Piece(s) 10 Day(s) 10Both Sides Cloth LinedT102570 ~ 5000250

-

ECONOMY LONG TIMING BELTS 1 Piece(s) 10 Day(s) 10Both Sides Cloth LinedT103070 ~ 5000300

-

ECONOMY LONG TIMING BELTS 1 Piece(s) 10 Day(s) 10Both Sides Cloth LinedT104070 ~ 5000400

-

ECONOMY LONG TIMING BELTS 1 Piece(s) 10 Day(s) 10Both Sides Cloth LinedT105070 ~ 5000500

-

ECONOMY LONG TIMING BELTS 1 Piece(s) 10 Day(s) 10Both Sides Cloth LinedT510100 ~ 10000100

-

ECONOMY LONG TIMING BELTS 1 Piece(s) 10 Day(s) 10Both Sides Cloth LinedT515100 ~ 10000150

-

ECONOMY LONG TIMING BELTS 1 Piece(s) 10 Day(s) 10Both Sides Cloth LinedT520100 ~ 10000200

-

ECONOMY LONG TIMING BELTS 1 Piece(s) 10 Day(s) 10Both Sides Cloth LinedT525100 ~ 10000250

Loading...

  1. 1

Basic Information

Belt Shape Closed End (Weld Jointing) Belt Material Polyurethane Core Wire Material Steel Cord
Belt Shape Type Trapezoidal Tooth Profile Metric

Frequently Asked Questions (FAQ)

Question: Is the joint of the joint processed long type timing belt particularly easy to break?
Answer: The joint of this belt is hot-melt connected, although the strength is lower than that of the body part, there will be no abnormalities such as breakage when used under normal tension. But it is not recommended to bend the joint, or breakage will be caused.
Question: What kind of belt is better to use under conditions that require high cleanliness?
Answer: The use of urethane belts is recommended, which has significantly improved dust drop, compared to the rubber belt.
Question: The timing belt has been broken after use for a very short period of time. Is there a problem with the quality of the belt?
Answer: The timing belt is a standard product, and the same batch of products have very few individual quality problems, please refer to Main causes of premature breakage and corresponding countermeasures to troubleshoot the equipment in use.
Question: What are the advantages of cloth lined timing belts compared to standard ones?
Answer: Cloth lined toothed belt reduce the coefficient of friction and reduce noise generation.
Question: Urethane timing belt has changed color after being used for a period of time, will it affect the use?
Answer: No, the urethane belt may change color over time, but there is no effect on strength, etc.
Question: What are the two main types of timing belts according to their functions? What is the role?
Answer: Timing belts are mainly divided into transmission type and driving type. For transmission type, the load can be placed on the timing belt surface for transmission. For driving type, no load is carried, and only the role of transmitting torque is played, which is similar to the role of chain.

Check other FAQ (3) Hide