(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is an economy item, The price is cheaper than the MISUMI standard product
Universal low-cost magnetic catch can be effectively applied to panel doors when installing aluminum alloy profiles.
No. | Part Number | ![]() |
① | Body | Polyacetal |
② | Adsorption plate | SUS430 |
③ | Magnet | Ferrite |
Part Number | Retention force (N) | Color | |
Type | No. | ||
C-MGCC | 1 | 9.8 | Black |
2 | 13.72 | Grey | |
3 | 19.6 | Milky | |
4 | 32.34 | White |
Part Number |
---|
C-MGCC1 |
C-MGCC2 |
C-MGCC3 |
C-MGCC4 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Retaining Force, Pull Force (N) | Cover Color |
---|---|---|---|---|---|---|---|---|
฿ 100.00 | ECONOMY MAGNET CATCHER | 1 Piece(s) | Available | Same day | 10 | 9.8 | Black | |
฿ 147.73 | ECONOMY MAGNET CATCHER | 4 Piece(s) | Available | 6 Day(s) | 10 | 13.72 | Gray | |
฿ 189.39 | ECONOMY MAGNET CATCHER | 4 Piece(s) | Available | 6 Day(s) | 10 | 19.6 | Milky | |
฿ 209.85 | ECONOMY MAGNET CATCHER | 4 Piece(s) | Available | 6 Day(s) | 10 | 32.36 | White |
Loading...
Type | Magnetic Catches Type | Magnet Type Category | Square Shape | Length (W)(mm) | 45 |
---|---|---|---|---|---|
Width(mm) | 11.2 | Mounting Method | Surfacing | Installation Hole Dia. (d)(mm) | 4 |
Magnet Square Mounting Surface | D | Catch Plate | Provided | Operating Environment | Dust Resistant |
Body Material | Polypropylene | Main Body Surface Treatment | Not Provided | Attraction Plate Material | SUS430 |
Magnet Material | Ferrite | Magnet Surface Treatment | Not Provided | Max. Overall Height when Locked(mm) | 15 |
Type | Magnetic Button |
How can we improve?
How can we improve?