1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Resin Magnetic Catch Small Embedded Type (Part Number)

ECONOMY MAGNET CATCHER

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 42.42/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part19 CLICK here

Product Description

This is an economy item, The price is cheaper than the MISUMI standard product.
Universal low-cost magnetic catch can be effectively applied to panel doors when installing aluminum alloy profiles.

Product Overview
Economy series Magnetic catch Small embedded type Buckle design supports simplified mounting. This series of products are only available in white. If you need other colors, please refer to standard embedded products.
Through buckle fastening, it can be mounted conveniently and locked quickly.
Economy series Magnetic catch Small embedded type
Practical magnetic catch supplied at low price.
110310409679 Product Drawings
 
Product Feature
【Features】
Embedded mounting, more convenient buckle design.
The magnet material is ferrite.
 
Specifications Overview
No.Part Number Material Surface Treatment
HousingPP-
Magnet yokeQ235Galvanized
MagnetFerrite-
Adsorption plateQ235Galvanized

Example of Use
110302520730 Example of Use
                (Economy series) Magnetic catch Example of use

Dimensional Drawing
110310409679 Dimensional Drawing
            Economy series Magnetic catch Small embedded type Dimensional drawing
Specification Table
Part NumberRetention force
(N)
Type
C-MGCPN38.22

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-MGCPN
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 42.42

ECONOMY MAGNET CATCHER 1 Piece(s) Available Same day 10

Loading...

  1. 1

Basic Information

Type Magnet Type Magnet Type Category Square Shape Retaining Force, Pull Force(N) 38.22
Length (W)(mm) 39.4 Width(mm) 9.9 Mounting Method Embedding
Magnet Square Mounting Surface C Catch Plate Provided Operating Environment Standard
Body Material Polypropylene Main Body Surface Treatment Not Provided Attraction Plate Material Steel
Magnet Material Ferrite Magnet Surface Treatment Not Provided Max. Overall Height when Locked(mm) 11.9
Cover Color White Type Magnetic Button

Please check the type/dimensions/specifications of the part C-MGCPN in the Resin Magnetic Catch Small Embedded Type series.

Frequently Asked Questions (FAQ)

Question: How long is the economy series magnetic catch, small embedded type?
Answer: Economy series Magnetic catch Small embedded type Standard items.
Question: What is the difference between C-MGCEN and C-MGCBN?
Answer: The two products are both magnetic catches, but their installation methods are different. The C-MGCEN series products can be fixed without trace by adjusting the position of the female end, while the C-MGCBN series needs to be embedded to achieve the same effect.