(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is an economy item, The price is cheaper than the MISUMI standard product.
Universal low-cost magnetic catch can be effectively applied to panel doors when installing aluminum alloy profiles.
No. | Part Number | ![]() | ![]() |
① | Housing | PP | - |
② | Magnet yoke | Q235 | Galvanized |
③ | Magnet | Ferrite | - |
④ | Adsorption plate | Q235 | Galvanized |
Part Number | Retention force (N) |
Type | |
C-MGCBR | 116.62 |
Type | Magnetic Catches Type | Magnet Type Category | Square Shape | Retaining Force, Pull Force(N) | 116.62 |
---|---|---|---|---|---|
Length (W)(mm) | 74 | Width(mm) | 17.5 | Mounting Method | Surfacing |
Installation Hole Dia. (d)(mm) | 3.5×8 (Slotted) | Magnet Square Mounting Surface | B | Catch Plate | Provided |
Operating Environment | Standard | Body Material | Polypropylene | Main Body Surface Treatment | Not Provided |
Attraction Plate Material | Steel | Magnet Material | Ferrite | Magnet Surface Treatment | Not Provided |
Max. Overall Height when Locked(mm) | 14 | Cover Color | Brown | Type | Magnetic Button |
Please check the type/dimensions/specifications of the part C-MGCBR in the Resin Magnetic Catch Strong Force Type series.
How can we improve?
How can we improve?