1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Resin Magnetic Catch Parallel Fixed Type (Part Number)

ECONOMY MAGNET CATCHER

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 66.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part19 CLICK here

Product Description

This is an economy item, The price is cheaper than the MISUMI standard product
Universal low-cost magnetic catch can be effectively applied to panel doors when installing aluminum alloy profiles.

Product Overview
Economy series Magnetic catch Resin parallel fixed type, mounted with round hole, using ferrite magnet, yoke wrapped inside to reduce magnet fracture caused by impact and improve safety.
Economy series Magnetic catch Resin parallel fixed type
Practical magnetic catch supplied at low price.
110310409319 Product Drawings

Product Feature
【Features】
The mounting holes are suitable for M3 flat head screws.
The magnet material is ferrite.
 
Specifications Overview
No.Part Number Material Surface Treatment
HousingPP-
Magnet yokeQ235Galvanized
MagnetFerrite-
Adsorption plateQ235Galvanized
 

Dimensional Drawing







 
Specification Table
Part NumberRetention force
(N)
Type
C-MGBR38.22


 
Example of Use
110302520730 Example of Use
                (Economy series) Magnetic catch Example of use

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-MGBR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 66.67

ECONOMY MAGNET CATCHER 1 Piece(s) Available Same day 10

Loading...

  1. 1

Basic Information

Type Magnetic Catches Type Magnet Type Category Square Shape Retaining Force, Pull Force(N) 38.22
Length (W)(mm) 62 Width(mm) 10.5 Mounting Method Surfacing
Installation Hole Dia. (d)(mm) 3.5 Magnet Square Mounting Surface A Catch Plate Provided
Operating Environment Standard Body Material Polypropylene Main Body Surface Treatment Not Provided
Attraction Plate Material Steel Magnet Material Ferrite Magnet Surface Treatment Not Provided
Max. Overall Height when Locked(mm) 11.5 Cover Color Black Type Magnetic Button

Please check the type/dimensions/specifications of the part C-MGBR in the Resin Magnetic Catch Parallel Fixed Type series.

Frequently Asked Questions (FAQ)

Question: How long is the economy series magnetic catch, resin parallel fixed type?
Answer: Economy series Magnetic catch Resin parallel fixed type Standard items.
Question: What is the difference between C-MGCEN and C-MGCBN?
Answer: The two products are both magnetic catches, but their installation methods are different. The C-MGCEN series products can be fixed without trace by adjusting the position of the female end, while the C-MGCBN series needs to be embedded to achieve the same effect.