(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Heavy-duty hinges are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Number of Holes : 2 holes per side
● Hole Type : Flat Head bolt and Ultra low Head bolt
● Mounting Distance (mm.) : 40 and 50
● Material : SUS304
[Application]
Hinges can be used with common combinations of aluminum profiles for doors and windows on machines.
Type of Flat Hinges | Material | Surface Treatment | ||
Flat head bolt type | Ultra-low head bolt type | Chain piece | Shaft | |
C-HHSZB | C-HHSZTB | SUS304 | Buffed | - |
Part Number (Type·No.) |
C-HHSZB50 C-HHSZTB50 |
Part Number | W | W1 | L1 | C | C1 | t | B | C-HHSZB | C-HHSZTB | Number of segments | *Allowable Load (N) | |||
Type | L | N | D | d | ||||||||||
Through Hole | Countersunk hole | |||||||||||||
C-HHSZB C-HHSZTB | ||||||||||||||
65 | 65 | 40 | 35 | 6 | 14 | 5 | 5 | 5.6 | 10.6 | 9.6 | 5.6 | 3 | 450 | |
75 | 75 | 50 | 40 | 8 | 16 | 6 | 7 | 6.6 | 12.6 | 10.6 | 6.6 | 650 |
Part Number (Type·No.) |
C-HHSZB50 C-HHSZTB50 |
Part Number | W | W1 | L1 | C | C1 | t | B | C-HHSZB | C-HHSZTB | Number of segments | *Allowable Load (N) | |||
Type | L | N | D | d | ||||||||||
Through Hole | Countersunk hole | |||||||||||||
C-HHSZB C-HHSZTB | ||||||||||||||
65 | 65 | 40 | 35 | 6 | 14 | 5 | 5 | 5.6 | 10.6 | 9.6 | 5.6 | 3 | 450 | |
75 | 75 | 50 | 40 | 8 | 16 | 6 | 7 | 6.6 | 12.6 | 10.6 | 6.6 | 650 |
Part Number |
---|
C-HHSZB65 |
C-HHSZB75 |
C-HHSZTB65 |
C-HHSZTB75 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Length (mm) | Width (W) (mm) | Additional Function | Mounting Screw Hole Type | Allowable Load (N) | Hole Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,113.64 | ECONOMY HINGE | 1 Piece(s) | Available | Same day | 10 | 65 | 65 | Bearing Built-in | Countersink | 450 | Flat Head Screw Type | |
฿ 1,206.82 | ECONOMY HINGE | 1 Piece(s) | Available | Same day | 10 | 75 | 75 | Bearing Built-in | Countersink | 650 | Flat Head Screw Type | |
฿ 1,102.28 | ECONOMY HINGE | 4 Piece(s) | Available | 6 Day(s) | 10 | 65 | 65 | - | [Counterbored] Counterbored | 450 | Super Short Head Screw Type | |
฿ 1,190.91 | ECONOMY HINGE | 1 Piece(s) | Available | Same day | 10 | 75 | 75 | - | [Counterbored] Counterbored | 650 | Super Short Head Screw Type |
Loading...
Main Body Type | Standard | Operating Environment | Standard | Mounting Method | Screw Mounting |
---|
How can we improve?
How can we improve?