(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- Economy series Leveling Mounts, Anti-Vibration Rubber.
- Type: Adjusting Bolt with Rubber Foot pad.
- The part number is C-CFBR.
- Body Material: Q235 Carbon Steel.
- Body Surface Treatment: Zinc Plating solution.
- Bottom Pads Part: Rubber.
- Nominal of Thread size (M): 12, 16, 20 and 24.
- Thread Length size: 100, 120, 150, 180 and 200 mm.
- Screw is smooth and can be manually for assembly.
- This is an economy series; The price is cheaper than the MISUMI standard product.
Type | Adjuster Part | Threaded Part/Nut | |
![]() | ![]() | ![]() | |
C-CFBR | Rubber | Q235 | Zinc Plating |
Part Number | L | ℓ1 | ℓ2 | E | B | H | Vertical Load (kN) | Weight (g) | |||
![]() | ![]() | ![]() | ![]() | ||||||||
C-CFBR | 12 | 60 | 100 | 133 | 8 | 10 | 25 | 19 | 13 | 1 | 392 |
120 | 153 | 1 | 413 | ||||||||
16 | 100 | 135 | 10 | 13 | 24 | 1.2 | 529 | ||||
120 | 155 | 1.2 | 567 | ||||||||
150 | 185 | 1.2 | 607 | ||||||||
70 | 100 | 139 | 29 | 14 | 2 | 564 | |||||
120 | 159 | 2 | 602 | ||||||||
150 | 189 | 2 | 643 | ||||||||
20 | 90 | 150 | 195 | 13 | 16 | 32 | 30 | 17.5 | 3.5 | 924 | |
200 | 245 | 3.5 | 1022 |
Part Number |
---|
C-CFBR90-20-200 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Thread Material | Rubber Material | Width D (mm) | Allowable Load (Details) (kN) | Screw Length A (mm) | Main Body Height E (mm) | Nominal of Thread M (mm) | Thread Length A (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 434.85 | ECONOMY ADJUSTER PADS | 1 Piece(s) | Available | Same day | - | [Steel] S45C | [Neoprene Rubber] Neoprene Rubber | 90 | 3.5 | 200 | 245 | 20 | 200 |
Loading...
Type | Adjusting Bolt Type | Adjusting Bolt Shape Type | Rubber Foot Type | Height Adjusting Handle | Not Provided |
---|---|---|---|---|---|
Thread Surface Treatment | Zinc Plating | Body Material | Rubber | Properties | Standard |
Swivel Mechanism | Not Provided |
Please check the type/dimensions/specifications of the part C-CFBR90-20-200 in the Leveling Mounts Anti-Vibration Rubber series.
Part Number |
---|
C-CFBR100-20-120 |
C-CFBR100-20-150 |
C-CFBR100-20-200 |
C-CFBR100-24-150 |
C-CFBR100-24-180 |
C-CFBR100-24-200 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Thread Material | Rubber Material | Width D (mm) | Allowable Load (Details) (kN) | Screw Length A (mm) | Main Body Height E (mm) | Nominal of Thread M (mm) | Thread Length A (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 601.30 | 1 Piece(s) | Available | Same day | 10 | [Steel] Steel | [Synthetic Rubber] Synthetic Rubber | 100 | 3.5 | 120 | 168 | 20 | 120 | |
฿ 617.53 | 1 Piece(s) | Available | Same day | 10 | [Steel] Steel | [Synthetic Rubber] Synthetic Rubber | 100 | 3.5 | 150 | 198 | 20 | 150 | |
฿ 637.66 | 1 Piece(s) | Available | Same day | 10 | [Steel] Steel | [Synthetic Rubber] Synthetic Rubber | 100 | 3.5 | 200 | 248 | 20 | 200 | |
฿ 694.16 | 1 Piece(s) | Available | Same day | 10 | [Steel] Steel | [Synthetic Rubber] Synthetic Rubber | 100 | 4 | 150 | 200 | 24 | 150 | |
฿ 731.17 | 1 Piece(s) | Available | Same day | 10 | [Steel] Steel | [Synthetic Rubber] Synthetic Rubber | 100 | 4 | 180 | 230 | 24 | 180 | |
฿ 737.66 | 4 Piece(s) | Available | 6 Day(s) | 10 | [Steel] Steel | [Synthetic Rubber] Synthetic Rubber | 100 | 4 | 200 | 250 | 24 | 200 |
How can we improve?
How can we improve?