Leveling Mounts Anti-Vibration Rubber

Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
- Please check the content on our website as the PDF does not contain the most up-to-date information.
Product Description
- Economy series Leveling Mounts, Anti-Vibration Rubber.
- Type: Adjusting Bolt with Rubber Foot pad.
- The part number is C-CFBR.
- Body Material: Q235 Carbon Steel.
- Body Surface Treatment: Zinc Plating solution.
- Bottom Pads Part: Rubber.
- Nominal of Thread size (M): 12, 16, 20 and 24.
- Thread Length size: 100, 120, 150, 180 and 200 mm.
- Screw is smooth and can be manually for assembly.
- This is an economy series; The price is cheaper than the MISUMI standard product.
Economy Rubber Leveling Mount
- High-strength Q235 carbon steel for durability
- Anti-vibration rubber pad ensures stability
- Zinc plating provides superior corrosion resistance
- Screw with multiple thread size and length options
- Ideal for heavy machinery and equipment

![]()
MISUMI Standard
![]()
Cheaper Price
![]()
Product Variety
![]()
3D CAD Support
Adjuster Product Overview
An adjuster with high quality, cheap price and excellent cost performance
Adjuster Product Feature
No height adjustment knob.
【Material Table】
| Type | Adjuster Part | Threaded Part/Nut | |
Material | Material | Surface Treatment | |
| C-CFBR | Rubber | Q235 | Zinc Plating |
Adjuster Usage Method
On the premise of ensuring safety, raise the equipment with a forklift (light equipment can roll the equipment sideways) to a height that is convenient to screw into the inner teeth.
Screw in the adjuster through threads. After assembling the required number of adjusters, lower the forklift and adjust horizontally.
Adjuster Precautions
1. Check whether the screw can be mounted with female thread (it is recommended to re-tap after coating the threads).
2. The selection adjuster should be screwed in more than half of the thread as far as possible (the shorter thread screwed in, the greater the bearing capacity).
3. For heavy equipment, it is recommended to add lubricating grease to threads for easy adjustment.

Material
Surface Treatment