1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Leveling Mounts Anti-Vibration Rubber (Part Number)

ECONOMY ADJUSTER PADS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 181.07/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part18 CLICK here

Product Description

- Economy series Leveling Mounts, Anti-Vibration Rubber.
- Type: Adjusting Bolt with Rubber Foot pad.
- The part number is C-CFBR.
- Body Material: Q235 Carbon Steel.
- Body Surface Treatment: Zinc Plating solution.
- Bottom Pads Part: Rubber.
- Nominal of Thread size (M): 12, 16, 20 and 24.
- Thread Length size: 100, 120, 150, 180 and 200 mm.
- Screw is smooth and can be manually for assembly.
- This is an economy series; The price is cheaper than the MISUMI standard product.



Adjuster Product Overview

Economy series Adjuster Anti-vibration rubber type
An adjuster with high quality, cheap price and excellent cost performance
 
Adjuster
Economy series Adjuster Anti-vibration rubber type

Adjuster Product Feature

【Adjuster Features】
No height adjustment knob.

【Material Table】
TypeAdjuster PartThreaded Part/Nut
MaterialMaterialMaterialMaterialSurface TreatmentSurface Treatment
C-CFBRRubberQ235Zinc Plating

Adjuster Usage Method

Recommended adjuster mounting method
On the premise of ensuring safety, raise the equipment with a forklift (light equipment can roll the equipment sideways) to a height that is convenient to screw into the inner teeth.
Screw in the adjuster through threads. After assembling the required number of adjusters, lower the forklift and adjust horizontally.

Adjuster Precautions
1. Check whether the screw can be mounted with female thread (it is recommended to re-tap after coating the threads).
2. The selection adjuster should be screwed in more than half of the thread as far as possible (the shorter thread screwed in, the greater the bearing capacity).
3. For heavy equipment, it is recommended to add lubricating grease to threads for easy adjustment.
 

Example of Use Adjuster

Adjuster Example of use
Economy series Adjuster Anti-vibration rubber type


 

Dimensional Adjuster Drawing

Adjuster Dimensional Drawing Adjuster Dimensional Drawing
Economy series Adjuster Anti-vibration rubber type  

Adjuster Specification Table

Part NumberLℓ1ℓ2EBHVertical Load
(kN)
Weight
(g)
TypeTypeMMDDAA
C-CFBR12601001338102519131392
1201531413
161001351013241.2529
1201551.2567
1501851.2607
7010013929142564
1201592602
1501892643
20901501951316323017.53.5924
2002453.51022

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-CFBR60-12-100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSThread Material Rubber Material Width D
(mm)
Allowable Load (Details)
(kN)
Screw Length A
(mm)
Main Body Height E
(mm)
Nominal of Thread M
(mm)
Thread Length A
(mm)

฿ 181.07

ECONOMY ADJUSTER PADS 1 Piece(s) Available Same day -[Steel] S45C[Neoprene Rubber] Neoprene Rubber60110013312100

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Type Adjusting Bolt Shape Type Rubber Foot Type Height Adjusting Handle Not Provided
Thread Surface Treatment Zinc Plating Body Material Rubber Properties Standard
Swivel Mechanism Not Provided

Please check the type/dimensions/specifications of the part C-CFBR60-12-100 in the Leveling Mounts Anti-Vibration Rubber series.

Frequently Asked Questions (FAQ)

Question: Can the economy series adjuster, anti-vibration rubber type, be used on inclined ground?
Answer: Please use the economy series adjuster, anti-vibration rubber type, on flat ground, and try not to use it on inclined ground, which will lead to deformation of the adjuster.
Question: Does the economy series adjuster, anti-vibration rubber type, have a height adjustment knob?
Answer: The economy series adjuster, anti-vibration rubber type, does not have a height adjustment knob (handle) and is just a general adjuster.

Products with similar specification

Part Number
C-CFBR100-24-150
C-CFBR100-24-180
C-CFBR100-24-200
C-CFBR60-12-120
C-CFBR60-16-100
C-CFBR60-16-120
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSThread Material Rubber Material Width D
(mm)
Allowable Load (Details)
(kN)
Screw Length A
(mm)
Main Body Height E
(mm)
Nominal of Thread M
(mm)
Thread Length A
(mm)

฿ 694.16

1 Piece(s) Available Same day 10[Steel] Steel[Synthetic Rubber] Synthetic Rubber100415020024150

฿ 731.17

1 Piece(s) Available Same day 10[Steel] Steel[Synthetic Rubber] Synthetic Rubber100418023024180

฿ 737.66

4 Piece(s) Available 6 Day(s) 10[Steel] Steel[Synthetic Rubber] Synthetic Rubber100420025024200

฿ 185.61

1 Piece(s) Available Same day -[Steel] S45C[Neoprene Rubber] Neoprene Rubber60112015312120

฿ 188.64

1 Piece(s) Available Same day -[Steel] S45C[Neoprene Rubber] Neoprene Rubber601.210013516100

฿ 228.79

1 Piece(s) Available Same day -[Steel] S45C[Neoprene Rubber] Neoprene Rubber601.212015516120