(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
・ Product type: Leveling bolt with Nylon Pad, C-CFJLM / C-CFJLMS series
・ Thread Material: Zinc plated Steel (Q235), Stainless Steel (SUS304)
・ Thread size: M8, M10, M12, M16, M20, M24
・ Thread Length [mm]: 50, 80, 100, 120, 150, 180, 200
・ Allowable Load [kN]: 1.8, 2.1, 2.5
・ Adjuster pads are used to level and stabilize objects like furniture, machinery, and construction equipment. They ensure everything sits evenly and at the right height, especially on uneven surfaces.
・ This is an economy item; The price is cheaper than the MISUMI standard product.
![]() |
Economy series Adjuster Nylon fixed type |
Type | Adjuster Part | Threaded Part/Nut | |
![]() | ![]() | ![]() | |
C-CFJLM | Nylon | Q235 | Zinc Plating |
C-CFJLMS | Nylon | SUS304 | - |
![]() | ![]() |
Economy series Adjuster Nylon fixed type |
Part Number | L | D | ℓ1 | ℓ2 | E | B | Vertical Load (kN) | Weight (g) | ||
![]() | ![]() | ![]() | ||||||||
C-CFJLM C-CFJLMS | 10 | 80 | 116 | 60 | 7 | 8 | 29 | 17 | 2.1 | 160 |
100 | 136 | 2.1 | 176 | |||||||
12 | 80 | 117 | 8 | 10 | 19 | 2.1 | 200 | |||
100 | 137 | 2.1 | 220 | |||||||
120 | 157 | 2.1 | 242 | |||||||
16 | 100 | 139 | 10 | 13 | 24 | 2.1 | 358 | |||
120 | 159 | 2.1 | 397 | |||||||
150 | 189 | 2.1 | 440 | |||||||
20 | 120 | 162 | 13 | 16 | 30 | 2.1 | 560 | |||
150 | 192 | 2.1 | 608 |
Part Number |
---|
C-CFJLM80-16-100 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Thread Material | Thread Surface Treatment | Body Material | Width D (mm) | Allowable Load (Details) (kN) | Screw Length A (mm) | Main Body Height E (mm) | Nominal of Thread M (mm) | Thread Length A (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 125.32 | ECONOMY ADJUSTER PADS | 1 Piece(s) | Available | Same day | 10 | [Steel] Steel | Zinc Plating | [Nylon 6] Nylon | 80 | 2.1 | 100 | 135 | 16 | 100 |
Loading...
Type | Adjusting Bolt Type | Adjusting Bolt Shape Type | Standard Type | Height Adjusting Handle | Not Provided |
---|---|---|---|---|---|
Properties | Standard | Swivel Mechanism | Not Provided |
Please check the type/dimensions/specifications of the part C-CFJLM80-16-100 in the Leveling Mounts Nylon Pad series.
Part Number |
---|
C-CFJLM100-20-150 |
C-CFJLM100-20-200 |
C-CFJLM100-24-150 |
C-CFJLM80-16-120 |
C-CFJLM80-16-150 |
C-CFJLM80-20-120 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Thread Material | Thread Surface Treatment | Body Material | Width D (mm) | Allowable Load (Details) (kN) | Screw Length A (mm) | Main Body Height E (mm) | Nominal of Thread M (mm) | Thread Length A (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 198.05 | 4 Piece(s) | Available | 6 Day(s) | 10 | [Steel] Steel | Zinc Plating | [Nylon 6] Nylon | 100 | 2.1 | 150 | 190 | 20 | 150 | |
฿ 218.83 | 4 Piece(s) | Available | 6 Day(s) | 10 | [Steel] Steel | Zinc Plating | [Nylon 6] Nylon | 100 | 2.1 | 200 | 240 | 20 | 200 | |
฿ 270.13 | 1 Piece(s) | Available | Same day | 10 | [Steel] Steel | Zinc Plating | [Nylon 6] Nylon | 100 | 2.5 | 150 | 192 | 24 | 150 | |
฿ 130.52 | 1 Piece(s) | Available | Same day | 10 | [Steel] Steel | Zinc Plating | [Nylon 6] Nylon | 80 | 2.1 | 120 | 155 | 16 | 120 | |
฿ 144.81 | 1 Piece(s) | Available | Same day | 10 | [Steel] Steel | Zinc Plating | [Nylon 6] Nylon | 80 | 2.1 | 150 | 185 | 16 | 150 | |
฿ 167.53 | 4 Piece(s) | Available | 6 Day(s) | 10 | [Steel] Steel | Zinc Plating | [Nylon 6] Nylon | 80 | 2.1 | 120 | 158 | 20 | 120 |
How can we improve?
How can we improve?