Leveling Mounts Nylon Pad

Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
・ Product type: Leveling bolt with Nylon Pad, C-CFJLM / C-CFJLMS series
・ Thread Material: Zinc plated Steel (Q235), Stainless Steel (SUS304)
・ Thread size: M8, M10, M12, M16, M20, M24
・ Thread Length [mm]: 50, 80, 100, 120, 150, 180, 200
・ Allowable Load [kN]: 1.8, 2.1, 2.5
・ Adjuster pads are used to level and stabilize objects like furniture, machinery, and construction equipment. They ensure everything sits evenly and at the right height, especially on uneven surfaces.
・ This is an economy item; The price is cheaper than the MISUMI standard product.
Economy Nylon Pad Leveling Mount
- Cost-effective leveling solution for heavy loads
- Available in multiple steel options.
- Zinc plating for enhanced durability
- Easy manual assembly with smooth threading
- Ideal for stabilizing furniture and machinery

![]()
MISUMI Standard
![]()
Cheaper Price
![]()
Product Variety
![]()
3D CAD Support
An adjuster with high quality, cheap price and excellent cost performance
![]() |
| Economy series Nylon fixed type |
![]() | ![]() |
| Economy series Adjuster Nylon fixed type |
• Material Table
| Type | Base | Thread | |
Material | Material | Surface Treatment | |
| C-CFJLM | Nylon | Steel (Q235) | Zinc Plating |
| C-CFJLMS | Nylon | SUS304 | - |
| Part Number | Thread size M | ThreadLength A | Body Height L | ℓ1 | ℓ2 | E | B | Allowable Load (kN) | |
Type | Width D | ||||||||
| C-CFJLM (Q235) C-CFJLMS (SUS304) | 50 | 8 | 50 | 78.5 | 4.5 | 6 | 24 | 13 | 1.8 |
| 80 | 108.5 | ||||||||
| 60 | 10 | 115 | 6 | 8 | 29 | 17 | 2.1 | ||
| 100 | 135 | ||||||||
| 12 | 80 | 116 | 7 | 10 | 19 | ||||
| 100 | 136 | ||||||||
| 120 | 156 | ||||||||
| 16 | 100 | 138 | 9 | 12.5 | 24 | ||||
| 120 | 158 | ||||||||
| 150 | 188 | ||||||||
| 20 | 120 | 160.5 | 11.5 | 15 | 29 | ||||
| 150 | 190.5 | ||||||||
| 80 | 16 | 100 | 134 | 9 | 12.5 | 25 | 24 | ||
| 120 | 154 | ||||||||
| 150 | 184 | ||||||||
| 20 | 120 | 156.5 | 11.5 | 15 | 29 | ||||
| 150 | 186.5 | ||||||||
| 200 | 236.5 | ||||||||
| 24 | 150 | 190 | 15 | 19 | 35 | 2.5 | |||
| 180 | 220 | ||||||||
| 200 | 240 | ||||||||
| 100 | 20 | 120 | 158.5 | 11.5 | 15 | 27 | 29 | 2.1 | |
| 150 | 188.5 | ||||||||
| 200 | 238.5 | ||||||||
| 24 | 150 | 192 | 15 | 19 | 35 | 2.5 | |||
| 180 | 222 | ||||||||
| 200 | 242 | ||||||||
“Allowable load” in this specification table is for the vertical direction only
For more information on product specifications and dimensional drawings, please refer to product catalog on the website.
L=A+ℓ1+E calculated value. Because A has an error, there is an error between the size of L and the actual value. Tolerance range: ±1mm■MISUMI Economy series load assurance
The load of MISUMI Economy series leveling mount is clearly indicated, and it is guaranteed by third-party testing for more assured use.Test results of allowable load according to GB standard
No height adjustment knob.
On the premise of ensuring safety, raise the equipment with a forklift (light equipment can roll the equipment sideways) to a height that is convenient to screw into the inner teeth.
Screw in the adjuster through threads. After assembling the required number of adjusters, lower the forklift and adjust horizontally.
Precautions
1. Check whether the screw can be mounted with a female thread (it is recommended to re-tap after coating the threads).
2. The selection adjuster should be screwed in more than half of the thread as far as possible (the shorter thread screwed in, the greater the bearing capacity).
3. For heavy equipment, it is recommended to add lubricating grease to threads for easy adjustment.

Economy series Nylon fixed type


.jpg)
Material
Surface Treatment
Thread size M
Thread
Type
Width D