1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Leveling Mounts Nylon Pad (Part Number)

ECONOMY ADJUSTER PADS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 62.88/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part18 CLICK here

Product Description

・ Product type: Leveling bolt with Nylon Pad, C-CFJLM / C-CFJLMS series
・ Thread Material: Zinc plated Steel (Q235), Stainless Steel (SUS304)
・ Thread size: M8, M10, M12, M16, M20, M24
・ Thread Length [mm]: 50, 80, 100, 120, 150, 180, 200
・ Allowable Load [kN]: 1.8, 2.1, 2.5
・ Adjuster pads are used to level and stabilize objects like furniture, machinery, and construction equipment. They ensure everything sits evenly and at the right height, especially on uneven surfaces.
・ This is an economy item; The price is cheaper than the MISUMI standard product.



Adjuster Product Overview

Economy series Adjuster Nylon fixed type
An adjuster with high quality, cheap price and excellent cost performance
 
Adjuster
Economy series Adjuster Nylon fixed type

Adjuster Product Feature

【Adjuster Features】
No height adjustment knob.

【Material Table】
TypeAdjuster PartThreaded Part/Nut
MaterialMaterialMaterialMaterialSurface TreatmentSurface Treatment
C-CFJLMNylonQ235Zinc Plating
C-CFJLMSNylonSUS304-

Adjuster Usage Method

Recommended adjuster mounting method
On the premise of ensuring safety, raise the equipment with a forklift (light equipment can roll the equipment sideways) to a height that is convenient to screw into the inner teeth.
Screw in the adjuster through threads. After assembling the required number of adjusters, lower the forklift and adjust horizontally.

Adjuster Precautions
1. Check whether the screw can be mounted with a female thread (it is recommended to re-tap after coating the threads).
2. The selection adjuster should be screwed in more than half of the thread as far as possible (the shorter thread screwed in, the greater the bearing capacity).
3. For heavy equipment, it is recommended to add lubricating grease to threads for easy adjustment.

Example of Use Adjuster

Adjuster Example of use
Economy series Adjuster Nylon fixed type


 

Dimensional Adjuster Drawing

Adjuster Dimensional DrawingAdjuster Dimensional Drawing
Economy series Adjuster Nylon fixed type 

Adjuster Specification Table

Part NumberLDℓ1ℓ2EBVertical Load
(kN)
Weight
(g)
TypeTypeMMAA
C-CFJLM
C-CFJLMS
1080116607829172.1160
1001362.1176
1280117810192.1200
1001372.1220
1201572.1242
161001391013242.1358
1201592.1397
1501892.1440
201201621316302.1560
1501922.1608

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-CFJLMS20-150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSThread Material Thread Surface Treatment Body Material Width D
(mm)
Allowable Load (Details)
(kN)
Screw Length A
(mm)
Main Body Height E
(mm)
Nominal of Thread M
(mm)
Thread Length A
(mm)

฿ 267.43

ECONOMY ADJUSTER PADS 1 Piece(s) Available 6 Day(s) 10[Stainless Steel] SUS304Not Provided[Nylon 6] Nylon602.115019220150

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Type Adjusting Bolt Shape Type Standard Type Height Adjusting Handle Not Provided
Properties Standard Swivel Mechanism Not Provided

Please check the type/dimensions/specifications of the part C-CFJLMS20-150 in the Leveling Mounts Nylon Pad series.

Frequently Asked Questions (FAQ)

Question: Can the economy series adjuster, nylon fixed type, be used on inclined ground?
Answer: Please use the economy series adjuster, nylon fixed type, on flat ground, and try not to use it on inclined ground, which will lead to deformation of the adjuster.
Question: Does the economy series adjuster, nylon fixed type, have a height adjustment knob?
Answer: The economy series adjuster, nylon fixed type, does not have a height adjustment knob (handle) and is just a general adjuster.

Products with similar specification

Part Number
C-CFJLM100-20-150
C-CFJLM100-20-200
C-CFJLM100-24-150
C-CFJLMS50-8-50
C-CFJLMS50-8-80
C-CFJLMS60-10-100
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSThread Material Thread Surface Treatment Body Material Width D
(mm)
Allowable Load (Details)
(kN)
Screw Length A
(mm)
Main Body Height E
(mm)
Nominal of Thread M
(mm)
Thread Length A
(mm)

฿ 198.05

4 Piece(s) Available 6 Day(s) 10[Steel] SteelZinc Plating[Nylon 6] Nylon1002.115019020150

฿ 218.83

4 Piece(s) Available 6 Day(s) 10[Steel] SteelZinc Plating[Nylon 6] Nylon1002.120024020200

฿ 270.13

1 Piece(s) Available Same day 10[Steel] SteelZinc Plating[Nylon 6] Nylon1002.515019224150

฿ 94.16

1 Piece(s) Available Same day 10[Stainless Steel] SUS304Not Provided[Nylon 6] Nylon502.15079.5850

฿ 101.95

1 Piece(s) Available Same day 10[Stainless Steel] SUS304Not Provided[Nylon 6] Nylon502.180109.5880

฿ 93.94

1 Piece(s) Available Same day -[Stainless Steel] Stainless SteelNot Provided[Steel] Carbon Steel for Mechanical Structure602.110013610100