(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- Economy series Adjuster Heavy load type.
- Type: Adjuster Bolt.
- Part number for series including of C-CFJFN and C-CFJFNS.
- Body Material: Q235 Carbon Steel and SUS304 Stainless steel.
- Surface Treatment: Zinc Plating (For Thread and body with Q235 Carbon Steel).
- Nominal of Thread size (M): 8, 10, 12, 16, 20 and 24.
- Thread Length size: 50, 80, 100, 120, 150, 180 and 200 mm.
- This is an economy series; The price is cheaper than the MISUMI standard product.
![]() |
Economy series Adjuster Heavy load type |
Type | ![]() | ![]() | ||
Thread | Body | Thread | Body | |
C-CFJFN | Q235 | Q235 | Galvanizing | Galvanizing |
C-CFJFNS | SUS304 | SUS304 | True Color | - |
![]() | ![]() |
Economy series Adjuster Heavy load type Dimensional drawing |
D. | m | A | L | ℓ1 | ℓ2 | E | B | Vertical load (kN) |
50 | 8 | 50 | 76.5 | 5.5 | 6.5 | 21 | 13 | 4 |
80 | 106.5 | |||||||
60 | 10 | 80 | 108 | 7 | 8 | 21 | 17 | 5 |
100 | 128 | |||||||
12 | 80 | 109 | 8 | 10 | 19 | 6 | ||
100 | 129 | |||||||
150 | 179 | |||||||
16 | 100 | 131 | 10 | 13 | 24 | 7 | ||
120 | 151 | |||||||
150 | 181 | |||||||
20 | 100 | 134 | 13 | 16 | 30 | 8 | ||
120 | 154 | |||||||
150 | 184 | |||||||
200 | 234 | |||||||
80 | 16 | 100 | 132 | 10 | 13 | 22 | 24 | 7 |
120 | 152 | |||||||
150 | 182 | |||||||
20 | 120 | 155 | 13 | 16 | 22 | 30 | 8 | |
150 | 185 | |||||||
200 | 235 | |||||||
24 | 150 | 187 | 15 | 19 | 22 | 36 | 10 | |
180 | 217 | |||||||
200 | 237 | |||||||
100 | 20 | 120 | 154 | 13 | 16 | 21.5 | 30 | 9 |
150 | 184 | |||||||
200 | 234 | |||||||
24 | 150 | 186 | 15 | 19 | 21.5 | 36 | 10 | |
180 | 216 | |||||||
200 | 236 |
Part Number |
---|
C-CFJFN10-100 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Thread Material | Thread Surface Treatment | Body Material | Main Body Surface Treatment | Width D (mm) | Allowable Load (Details) (kN) | Screw Length A (mm) | Main Body Height E (mm) | Nominal of Thread M (mm) | L Dimension | Thread Length A (mm) | Screw Rod Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 81.07 | ECONOMY ADJUSTER PADS | 1 Piece(s) | Available | Same day | 10 | [Steel] Steel | Galvanizing | [Steel] Steel | Galvanizing | 60 | 5 | 100 | 128 | 10 | 128 | 100 | Zinc Plating |
Loading...
Type | Adjusting Bolt Type | Adjusting Bolt Shape Type | Standard Type | Height Adjusting Handle | Not Provided |
---|---|---|---|---|---|
Properties | Standard | Swivel Mechanism | Not Provided |
Please check the type/dimensions/specifications of the part C-CFJFN10-100 in the Heavy Load Metal Pad Leveling Mount - M8-M24 Thread series.
Part Number |
---|
C-CFJFN10-80 |
C-CFJFN100-20-120 |
C-CFJFN100-20-150 |
C-CFJFN100-20-200 |
C-CFJFN100-24-150 |
C-CFJFN100-24-180 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Thread Material | Thread Surface Treatment | Body Material | Main Body Surface Treatment | Width D (mm) | Allowable Load (Details) (kN) | Screw Length A (mm) | Main Body Height E (mm) | Nominal of Thread M (mm) | L Dimension | Thread Length A (mm) | Screw Rod Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 80.31 | 1 Piece(s) | Available | Same day | 10 | [Steel] Steel | Galvanizing | [Steel] Steel | Galvanizing | 60 | 5 | 80 | 108 | 10 | 108 | 80 | Zinc Plating | |
฿ 282.47 | 1 Piece(s) | Available | Same day | 10 | [Steel] Steel | Galvanizing | [Steel] Steel | Galvanizing | 100 | 9 | 120 | 154.5 | 20 | 154.5 | 120 | Zinc Plating | |
฿ 296.75 | 1 Piece(s) | Available | Same day | 10 | [Steel] Steel | Galvanizing | [Steel] Steel | Galvanizing | 100 | 9 | 150 | 184.5 | 20 | 184.5 | 150 | Zinc Plating | |
฿ 316.23 | 4 Piece(s) | Available | 6 Day(s) | 10 | [Steel] Steel | Galvanizing | [Steel] Steel | Galvanizing | 100 | 9 | 200 | 234.5 | 20 | 234.5 | 200 | Zinc Plating | |
฿ 366.88 | 1 Piece(s) | Available | Same day | 10 | [Steel] Steel | Galvanizing | [Steel] Steel | Galvanizing | 100 | 10 | 150 | 186.5 | 24 | 186.5 | 150 | Zinc Plating | |
฿ 400.00 | 4 Piece(s) | Available | 6 Day(s) | 10 | [Steel] Steel | Galvanizing | [Steel] Steel | Galvanizing | 100 | 10 | 180 | 216.5 | 24 | 216.5 | 180 | Zinc Plating |
How can we improve?
How can we improve?