Leveling Mounts Metal Pad For Heavy Load

Brand :
MISUMI

Caution

  • Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
  • Please check the content on our website as the PDF does not contain the most up-to-date information.

Product Description

- Economy series Adjuster Heavy load type.
- Type: Adjuster Bolt.
- Part number for series including of C-CFJFN and C-CFJFNS.
- Body Material: Q235 Carbon Steel and SUS304 Stainless steel.
- Surface Treatment: Zinc Plating (For Thread and body with Q235 Carbon Steel).
- Nominal of Thread size (M): 8, 10, 12, 16, 20 and 24.
- Thread Length size: 50, 80, 100, 120, 150, 180 and 200 mm.
- This is an economy series; The price is cheaper than the MISUMI standard product.



Adjuster Product Overview

Economy series Adjuster Heavy load type
An adjuster with high quality, cheap price and excellent cost performance
 
Adjuster
Economy series Adjuster Heavy load type

Adjuster Product Feature

【Adjuster Features】
When the threaded part rotates, it inclines slightly.
No height adjustment knob.

【Material Table】
Type Material Surface Treatment
ThreadBodyThreadBody
C-CFJFNQ235Q235GalvanizingGalvanizing
C-CFJFNSSUS304SUS304True Color-


 

Adjuster Usage Method

Recommended adjuster mounting method
On the premise of ensuring safety, raise the equipment with a forklift (light equipment can roll the equipment sideways) to a height that is convenient to screw into the inner teeth.
Screw in the adjuster through threads. After assembling the required number of adjusters, lower the forklift and adjust horizontally.

Adjuster Precautions
1. Check whether the screw can be mounted with female thread (it is recommended to re-tap after coating the threads).
2. The selection adjuster should be screwed in more than half of the thread as far as possible (the shorter thread screwed in, the greater the bearing capacity).
3. For heavy equipment, it is recommended to add lubricating grease to threads for easy adjustment.
 

Example of Use Adjuster

Adjuster Example of use
Economy series Adjuster Heavy load type


 

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat