(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- Compact Press Fit Type Ball Rollers, C-SSPF, C-SSPN from MISUMI.
- This is an economical option with a lower price compared to the MISUMI standard product.
- This product supports the load through the small steel ball bearing surface arranged on the circumference. As a result, it can accommodate a higher number of small steel balls to bear the load and distribute it more effectively.
- It is recommended to use H7 tolerance for the press-fit type mounting holes.
- The load capacity of the ball transfer can be selected up to 330 N.
Type | ![]() | |||
①Body | ②Spacer | ③Main Ball | ④Sub Ball | |
C-SSPN C-SSPF | S45C | S20C | SUJ2 | SUJ2 |
Part Number |
C-SSPN10 |
Part Number | D | F | S | H | T | Load Capacity N (kgf) | |
Type | d | ||||||
C‐SSPF | 12 | 18 | 23 | 2.5 | 15.5 | 7.3 | 44(4.5) |
15 | 24 | 31 | 4.5 | 21 | 10 | 49.6(5) | |
19 | 30 | 37 | 4.5 | 26 | 10 | 274(28) | |
22 | 36 | 44.6 | 4 | 31 | 9.8 | 330(34) |
Part Number | D | h1 | H | Load Capacity N (kgf) | |
Type | d | ||||
C‐SSPN | 8 | 15 | 10.9 | 13.6 | 44(4.5) |
10 | 16 | 8.5 | 12.5 | 49.6(5) | |
12 | 22 | 13.5 | 17 | 274(28) | |
15 | 24 | 14 | 20 | 330(34) |
Type | ![]() | |||
①Body | ②Spacer | ③Main Ball | ④Sub Ball | |
C-SSPN C-SSPF | S45C | S20C | SUJ2 | SUJ2 |
Part Number |
C-SSPN10 |
Part Number | D | F | S | H | T | Load Capacity N (kgf) | |
Type | d | ||||||
C‐SSPF | 12 | 18 | 23 | 2.5 | 15.5 | 7.3 | 44(4.5) |
15 | 24 | 31 | 4.5 | 21 | 10 | 49.6(5) | |
19 | 30 | 37 | 4.5 | 26 | 10 | 274(28) | |
22 | 36 | 44.6 | 4 | 31 | 9.8 | 330(34) |
Part Number | D | h1 | H | Load Capacity N (kgf) | |
Type | d | ||||
C‐SSPN | 8 | 15 | 10.9 | 13.6 | 44(4.5) |
10 | 16 | 8.5 | 12.5 | 49.6(5) | |
12 | 22 | 13.5 | 17 | 274(28) | |
15 | 24 | 14 | 20 | 330(34) |
Part Number |
---|
C-SSPF12 |
C-SSPF15 |
C-SSPF19 |
C-SSPF22 |
C-SSPN8 |
C-SSPN10 |
C-SSPN12 |
C-SSPN15 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shape | Load Capacity Range (N) | Load Capacity (N) | Body Material | O.D. (Ø) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 127.28 | ECONOMY BALL ROLLER | 1 Piece(s) | Available | Same day | 10 | [Flange] Flange | 20.1~50.0 | 44 (4.5) | [Steel] Steel | 18 | |
฿ 146.23 | ECONOMY BALL ROLLER | 1 Piece(s) | Available | Same day | 10 | [Flange] Flange | 20.1~50.0 | 49.6 (5) | [Steel] Steel | 24 | |
฿ 198.50 | ECONOMY BALL ROLLER | 1 Piece(s) | Available | Same day | 10 | [Flange] Flange | 100.1~500.0 | 274 (28) | [Steel] Steel | 30 | |
฿ 247.75 | ECONOMY BALL ROLLER | 1 Piece(s) | Available | Same day | 10 | [Flange] Flange | 100.1~500.0 | 330 (34) | [Steel] Steel | 36 | |
฿ 257.60 | ECONOMY BALL ROLLER | 1 Piece(s) | Available | Same day | 10 | [Cylindrical] Cylindrical | 20.1~50.0 | 44 (4.5) | [Stainless Steel] Stainless Steel | 15 | |
฿ 121.23 | ECONOMY BALL ROLLER | 1 Piece(s) | Available | Same day | 10 | [Cylindrical] Cylindrical | 50.1~100.0 | 49.6 (5) | [Steel] Steel | 16 | |
฿ 121.23 | ECONOMY BALL ROLLER | 1 Piece(s) | Available | Same day | 10 | [Cylindrical] Cylindrical | 100.1~500.0 | 274 (28) | [Steel] Steel | 22 | |
฿ 140.93 | ECONOMY BALL ROLLER | 1 Piece(s) | Available | Same day | 10 | [Cylindrical] Cylindrical | 100.1~500.0 | 330 (34) | [Steel] Steel | 24 |
Loading...
Type | Standard | Main Ball Material | Steel |
---|
How can we improve?
How can we improve?