(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- Ball Rollers Round, Stainless Steel, Screw Type C-BCHM from MISUMI.
- This is a cost-effective option with a lower price compared to the MISUMI standard product.
- This product supports the load through the small steel ball bearing surface arranged on the circumference. This design allows for a higher number of load-bearing steel balls, enabling better load distribution.
- The C-BCHM ball transfer is specifically designed for upward ball movement.
- The load capacity of the ball transfer can be selected up to 330 N.
Part Number (Type·D1·Nominal Model·M) |
C-BCHM20 |
Part Number | L | L1 | H | D | d | Load Capacity N (kgf) | |
Type | M | ||||||
C‐BCHM (Stainless Steel Ball) | 10 | 12 | 2.5 | 10 | 18.5 | 8.73 | 44 (4.5) |
12 | 15 | 3.5 | 11 | 22 | 10.32 | 49.6 (5) | |
16 | 20 | 5.3 | 15 | 27 | 15.87 | 274 (28) | |
20 | 25 | 6.3 | 18 | 33 | 19.05 | 330 (34) |
Part Number (Type·D1·Nominal Model·M) |
C-BCHM20 |
Part Number | L | L1 | H | D | d | Load Capacity N (kgf) | |
Type | M | ||||||
C‐BCHM (Stainless Steel Ball) | 10 | 12 | 2.5 | 10 | 18.5 | 8.73 | 44 (4.5) |
12 | 15 | 3.5 | 11 | 22 | 10.32 | 49.6 (5) | |
16 | 20 | 5.3 | 15 | 27 | 15.87 | 274 (28) | |
20 | 25 | 6.3 | 18 | 33 | 19.05 | 330 (34) |
Part Number |
---|
C-BCHM10 |
C-BCHM12 |
C-BCHM16 |
C-BCHM20 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Load Capacity Range (N) | Load Capacity (N) | O.D. (Ø) | Ball Dia. (Ø) | Nominal of Thread M (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 275.78 | ECONOMY BALL ROLLER | 1 Piece(s) | Available | Same day | 10 | 20.1~50.0 | 44 (4.5) | 18.5 | 8.73 | 10 | |
฿ 315.18 | ECONOMY BALL ROLLER | 1 Piece(s) | Available | Same day | 10 | 20.1~50.0 | 49.6 (5) | 22 | 10.32 | 12 | |
฿ 328.00 | ECONOMY BALL ROLLER | 1 Piece(s) | Available | Same day | 10 | 100.1~500.0 | 274 (28) | 27 | 15.87 | 16 | |
฿ 470.48 | ECONOMY BALL ROLLER | 1 Piece(s) | Available | Same day | 10 | 100.1~500.0 | 330 (34) | 33 | 19.05 | 20 |
Loading...
Type | Standard | Shape | Round Threaded Stud | Body Material | Stainless Steel |
---|---|---|---|---|---|
Main Ball Material | Stainless Steel | BR (Dedicated Wrench Included) | Not Provided |
How can we improve?
How can we improve?