1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ball Rollers Milled, Flange Mounting Type (Part Number)

Ball Rollers Milled, Flange Mounting Type
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 971.98/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part08 CLICK here

Product Description

- Ball Rollers Milled, Flange Mounting type, C-BCF series from MISUMI.
- This is a cost-effective option with a lower price compared to the MISUMI standard product.
- This product supports the load through a circular arrangement of small steel ball bearings on its surface. This design allows for a higher number of load-bearing steel balls, enabling better load distribution.
- The C-BCF ball transfer can be used in vertical, horizontal, and inclined applications.
- The load capacity of the ball transfer can be selected up to 1176 N.



Ball Rollers Product Overview

Ball Rollers refers to the transmission device on the automation production line on the conveyor belt, and is a very important metal part of the automated assembly line.
It is made of integral steel and stainless steel, and the automatic operation of the assembly line is not easy to rust when exposed to air, and the conveyed products move on the assembly line.
It is an accessory to the automated assembly line, and the high precision ball roller has very standard precision, which is easy to replace even if it is damaged.
 

Ball Rollers Product Feature

Product Feature

Product Feature

Ball Rollers Dimensional Drawing

Ball Rollers Product Drawings (Unit: mm)
Dimensional Drawing

Ball Rollers Example of Use

Example of Use Example of Use
Example of using Ball Rollers on loading trolleys for changing molds.
The ball roller can rotate in all directions, so it is suitable for the purpose of changing the conveying direction and rotating the work table.
When using ball rollers, take measures to prevent the conveyed objects from falling.
MISUMI products can be used for a variety of purposes according to the customer's creativity.
Ball Rollers supporting position adjustable mechanism
Mechanism for adjusting the supporting position of the ball roller for fixing the workpiece according to the specifications of the workpiece.
Use other components to fix the workpiece conveyed by the conveyor to prevent vibration.
(Thinner workpiece can suppress resonance due to conveyor power)
   
Example of Use Example of Use
Ball Rollers Workpiece insertion shaft mechanism
Mount the ball roller to reduce the insertion load
Reduce the insertion load when fixing heavy workpieces on shaft
Turntable for adhesion
A manual mechanism for adhering the resin shell and the outer periphery of the resin cover while rotating the turntable.

Ball Rollers Usage Method

Usage Method


Ball Rollers Specification Table

Part Number
C‐BCF50
 
Part Number D D1 d H h h1 P Mounting Direction Debris discharge Hole Load Capacity N (kgf)
Type No.
C-BCF 50 56 30 19.05 26 15 5 44 All directions Not Provided 470.4 (48)
120 66 42 25.4 36 23.5 6.5 54 1176 (120)

Specification Table
Part Number
C‐BCF50
 
Part NumberDD1dHhh1PMounting DirectionDebris discharge HoleLoad Capacity N (kgf)
TypeNo.
C-BCF50563019.052615544All directionsNot Provided470.4 (48)
120664225.43623.56.5541176 (120)

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-BCF50
C-BCF120
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSLoad Capacity Range
(N)
Load Capacity
(N)
O.D.
(Ø)
Ball Dia.
(Ø)

฿ 971.98

ECONOMY BALL ROLLER 1 Piece(s) Available Same day 10100.1~500.0470.4 (48)5619.05

฿ 1,165.93

ECONOMY BALL ROLLER 1 Piece(s) Available Same day 10500.1~50001176 (120)6625.4

Loading...

  1. 1

Basic Information

Type Standard Shape Flange Body Material Steel
Main Ball Material Steel

Frequently Asked Questions (FAQ)

Question: Which types are rollers divided into according to the different installation methods?
Answer: With bearings type, straight type, clamp screw type, keyway type, with shaft type, side screw mounted type, etc.
Question: Which types are rollers divided into according to the different materials?
Answer: Urethane rollers, rubber rollers, resin rollers, metal rollers, steel ball rollers, etc.
Question: What are the shapes of steel ball rollers?
Answer: Hex head stud, round threaded stud, flanged type, cylindrical type, fixing screw type, module type, etc.
Question: What is the maximum length of a MISUMI roller bar currently possible?
Answer: 1153mm
Question: How long can a roller conveyor (conveyor) be?
Answer: 1295mm
Question: Can the steel ball roller move in multiple directions?
Answer: It can move up, down, left and right freely, and be arbitrarily placed.
Question: If there is dust inside the ball roller, will it become slow?
Answer: The rollers currently equipped with dust removal function have a long service life and do not require frequent maintenance.

Check other FAQ (4) Hide