(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
One-Touch Fitting, Union T Push To Connect, Equal Dia.
One-Touch Fittings are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Shape : T type Equal Diameter
● Applicable Tube O.D. (mm.) : 4, 6, 8, 10 and 12
● Operating Temperature Range(°C) : -20 to 80
● Operating Pressure Range (MPa) : 0 to 1.0
● Material
Body - PBT (Polybutylene Terephthalate)
[Application]
It is suitable for automation machine in pneumatic system
Part Number of One-Touch Couplings | A | C | X | Y | d | |
![]() | ![]() outer diameter D | |||||
PACK-MEPE (50 pcs included) | 4 | 18 | 15 | 12 | 10 | - |
6 | 19 | 15 | 14 | 13 | - | |
8 | 22 | 18 | 16 | 14 | 4.3 | |
10 | 26.5 | 21 | 19 | 17 | 4.3 | |
12 | 30 | 23 | 23 | 20 | 4.3 |
Part Number of One-Touch Couplings | A | C | X | Y | d | |
![]() | ![]() outer diameter D | |||||
PACK-MEPE (50 pcs included) | 4 | 18 | 15 | 12 | 10 | - |
6 | 19 | 15 | 14 | 13 | - | |
8 | 22 | 18 | 16 | 14 | 4.3 | |
10 | 26.5 | 21 | 19 | 17 | 4.3 | |
12 | 30 | 23 | 23 | 20 | 4.3 |
Applicable Fluid | Compressed Air |
Operating Pressure Range | 0 to 1.0MPa |
Max. Operating Pressure | 1.5MPa |
Operating Vacuum Level | -100kPa |
Operating Temperature Range* | -20 to 80℃ |
Thread Type | Thread size (Thread designation) | Tightening torque (N·m) |
Metric Thread | M5 | 1.4~1.8 |
Tapered Thread (R) | R1/8 (1) | 7~9 |
R1/4 (2) | 12~14 | |
R3/8 (3) | 22~24 | |
R1/2 (4) | 27~29 |
Types | One-Touch Couplings | Fitting Type | Unions, Equal Dia. | Applicable Fluid | Air |
---|---|---|---|---|---|
Body Material | PBT (Polybutylene Terephthalate) | Application | Standard, Mini | Union, Equal Dia. | T-Shaped Three-Way Pipe Fitting |
Operating Temperature Range(°C) | -20::80 | Union, Equal Dia. | Union Tees, Three-Way Cross Joint |
Please check the type/dimensions/specifications of the part PACK-MEPE8 in the One-Touch Fittings Union T Push To Connect, Equal Dia. series.
Part Number |
---|
MEPE10 |
MEPE12 |
MEPE4 |
MEPE6 |
MEPE8 |
PACK-MEPE10 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Applicable Tube O.D.1 (φ) | Sales Method |
---|---|---|---|---|---|---|---|---|
฿ 36.36 | 1 Piece(s) | Available | Same day | 10 | 10 | - | ||
฿ 43.94 | 1 Piece(s) | Available | Same day | 10 | 12 | - | ||
฿ 22.73 | 1 Piece(s) | Available | Same day | 10 | 4 | - | ||
฿ 24.24 | 1 Piece(s) | Available | Same day | 10 | 6 | - | ||
฿ 25.76 | 1 Piece(s) | Available | Same day | 10 | 8 | - | ||
฿ 1,250.00 | 1 Pack(s) | 50 Pieces Per Package | Available | Same day | - | 10 | 50 pcs included |
How can we improve?
How can we improve?