(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
・ Product type: One-Touch Fittings Blind Plug, PACK-MEPP / PC-MEPP4 series.
・ Applicable tube outer diameter [mm]: 4, 6, 8, 10, 12, 16
・ MISUMI Economy Series One-Touch Fittings Blind Plug are quick plug products designed with universal market specifications. Featuring a sleek milky white appearance, they combine aesthetics with reliable quality.
・ Our product is specifically designed to work with compressed air and can operate within a pressure range of 0 to 1.0MPa, with a maximum pressure capability of 1.5MPa. It can also handle vacuum levels down to -100kPa and operates effectively within a temperature range of -20 to 80℃.
・ This is an economy item; The price is cheaper than the MISUMI standard product.
Part Number of One-Touch Couplings | A | L | P1 | P2 | |
![]() | ![]() outer diameter D | ||||
PACK-MEPP (50 pcs included) | 4 | 15 | 28 | 5 | 3 |
6 | 17 | 33 | 7 | 3 | |
8 | 18 | 37 | 9 | 4 | |
10 | 21 | 42 | 11 | 5 | |
12 | 23 | 44 | 13 | 6 |
Part Number of One-Touch Couplings | A | L | P1 | P2 | |
![]() | ![]() outer diameter D | ||||
PACK-MEPP (50 pcs included) | 4 | 15 | 28 | 5 | 3 |
6 | 17 | 33 | 7 | 3 | |
8 | 18 | 37 | 9 | 4 | |
10 | 21 | 42 | 11 | 5 | |
12 | 23 | 44 | 13 | 6 |
Applicable Fluid | Compressed Air |
Operating Pressure Range | 0 to 1.0MPa |
Max. Operating Pressure | 1.5MPa |
Operating Vacuum Level | -100kPa |
Operating Temperature Range* | -20 to 80℃ |
Thread Type | Thread size (Thread designation) | Tightening torque (N·m) |
Metric Thread | M5 | 1.4~1.8 |
Tapered Thread (R) | R1/8 (1) | 7~9 |
R1/4 (2) | 12~14 | |
R3/8 (3) | 22~24 | |
R1/2 (4) | 27~29 |
Types | One-Touch Coupling Related Components | Fitting Type | Other Shapes | Applicable Fluid | Air |
---|---|---|---|---|---|
Other Shapes | Plug Types | Operating Temperature Range(°C) | -20::80 |
Please check the type/dimensions/specifications of the part MEPP6 in the One-Touch Fittings Blind Plug series.
Part Number |
---|
MEPP4 |
PACK-MEPP10 |
PACK-MEPP12 |
PACK-MEPP16 |
PACK-MEPP4 |
PACK-MEPP6 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Applicable Tube O.D.1 (φ) | Sales Method |
---|---|---|---|---|---|---|---|---|
฿ 12.12 | 1 Piece(s) | Available | Same day | 10 | 4 | - | ||
฿ 420.46 | 1 Pack(s) | 50 Pieces Per Package | Available | Same day | - | 10 | 50 pcs included | |
฿ 780.31 | 1 Pack(s) | 50 Pieces Per Package | Available | 6 Day(s) | - | 12 | 50 pcs included | |
฿ 184.42 | 1 Pack(s) | 20 Pieces Per Package | Available | 6 Day(s) | - | 16 | 20 pcs included | |
฿ 310.61 | 1 Pack(s) | 50 Pieces Per Package | Available | Same day | - | 4 | 50 pcs included | |
฿ 339.40 | 1 Pack(s) | 50 Pieces Per Package | Available | Same day | - | 6 | 50 pcs included |
How can we improve?
How can we improve?