(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
One-Touch Fitting Straight, Hex, Male Connector
One-Touch Fittings are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Shape : Straight Male Thread
● Applicable Tube O.D. (mm.) : 4, 6, 8, 10 and 12
● Thread size : M5, R1/8, R1/4, R3/8 and R1/2
● Operating Temperature Range(°C) : -20 to 80
● Operating Pressure Range (MPa) : 0 to 1.0
● Material
Body - PBT (Polybutylene Terephthalate)
[Application]
It is suitable for automation machine in pneumatic system
Part Number of One-Touch Couplings | ![]() Nominal Model | Thread size R | L | A | C | Opposite distance H1 | H2 Inner hexagon | X | Y | |
![]() | Applicable pipe outer diameter![]() | |||||||||
PACK-MEPC (50 pcs included) | 4 | M5 | M5 | 20 | 3.5 | 15 | 10 | 2 | 12 | 10 |
1 | R1/8 | 20 | 7.5 | 15 | 10 | 3 | 12 | 10 | ||
2 | R1/4 | 20 | 9.5 | 15 | 14 | 3 | 12 | 10 | ||
6 | M5 | M5 | 21 | 3.5 | 16 | 12 | 2 | 14 | 13 | |
1 | R1/8 | 21 | 7.5 | 16 | 12 | 4 | 14 | 13 | ||
2 | R1/4 | 22 | 9.5 | 16 | 14 | 4 | 14 | 13 | ||
8 | 1 | R1/8 | 26 | 7.5 | 18 | 14 | 5 | 16 | 14 | |
2 | R1/4 | 25 | 9.5 | 18 | 14 | 5 | 16 | 14 | ||
10 | 2 | R1/4 | 28 | 9.5 | 20 | 17 | 6 | 19 | 17 | |
3 | R3/8 | 28 | 10.5 | 20 | 17 | 8 | 19 | 17 | ||
12 | 3 | R3/8 | 30 | 10.5 | 23 | 21 | 8 | 23 | 20 |
![]() |
Part Number of One-Touch Couplings | ![]() Nominal Model | Thread size R | L | A | C | Opposite distance H1 | H2 Inner hexagon | X | Y | |
![]() | Applicable pipe outer diameter![]() | |||||||||
PACK-MEPC (50 pcs included) | 4 | M5 | M5 | 20 | 3.5 | 15 | 10 | 2 | 12 | 10 |
1 | R1/8 | 20 | 7.5 | 15 | 10 | 3 | 12 | 10 | ||
2 | R1/4 | 20 | 9.5 | 15 | 14 | 3 | 12 | 10 | ||
6 | M5 | M5 | 21 | 3.5 | 16 | 12 | 2 | 14 | 13 | |
1 | R1/8 | 21 | 7.5 | 16 | 12 | 4 | 14 | 13 | ||
2 | R1/4 | 22 | 9.5 | 16 | 14 | 4 | 14 | 13 | ||
8 | 1 | R1/8 | 26 | 7.5 | 18 | 14 | 5 | 16 | 14 | |
2 | R1/4 | 25 | 9.5 | 18 | 14 | 5 | 16 | 14 | ||
10 | 2 | R1/4 | 28 | 9.5 | 20 | 17 | 6 | 19 | 17 | |
3 | R3/8 | 28 | 10.5 | 20 | 17 | 8 | 19 | 17 | ||
12 | 3 | R3/8 | 30 | 10.5 | 23 | 21 | 8 | 23 | 20 |
Applicable Fluid | Compressed Air |
Operating Pressure Range | 0 to 1.0MPa |
Max. Operating Pressure | 1.5MPa |
Operating Vacuum Level | -100kPa |
Operating Temperature Range* | -20 to 80℃ |
Thread Type | Thread size (Thread designation) | Tightening torque (N·m) |
Metric Thread | M5 | 1.4~1.8 |
Tapered Thread (R) | R1/8 (1) | 7~9 |
R1/4 (2) | 12~14 | |
R3/8 (3) | 22~24 | |
R1/2 (4) | 27~29 |
Types | One-Touch Couplings | Fitting Type | Screw Mounting, Direction | Applicable Fluid | Air |
---|---|---|---|---|---|
Body Material | Brass, Electroless Nickel Plating | Application | Standard, Mini | Thread Material | Brass |
Seal Material | Standard (NBR Nitrile Rubber ) | Screw Mounting, Direction | Male Connectors | Operating Temperature Range(°C) | -20::80 |
Please check the type/dimensions/specifications of the part MEPC10-3 in the One-Touch Fittings Straight Male Connector, Hex Flat series.
Part Number |
---|
E-PACK-MPC12-4 |
E-PACK-MPC8-3 |
MEPC10-2 |
MEPC12-3 |
MEPC4-1 |
MEPC4-M5 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Applicable Tube O.D.1 (φ) | Connection Screw Nominal | Sales Method |
---|---|---|---|---|---|---|---|---|---|
฿ 3,906.49 | 1 Pack(s) | 50 Pieces Per Package | Available | Same day | - | 12 | 4 (R1/2) | - | |
฿ 1,918.18 | 1 Pack(s) | 50 Pieces Per Package | Available | Same day | - | 8 | 3 (R3/8) | - | |
฿ 44.70 | 1 Piece(s) | Available | Same day | 10 | 10 | 2 (R1/4) | - | ||
฿ 57.58 | 1 Piece(s) | Available | Same day | 10 | 12 | 3 (R3/8) | - | ||
฿ 22.73 | 1 Piece(s) | Available | Same day | 10 | 4 | 1 (R1/8) | - | ||
฿ 20.45 | 1 Piece(s) | Available | Same day | 10 | 4 | M5 | - |
How can we improve?
How can we improve?