(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Bearings with resin are automation components and economy items. Their price is cheaper than the MISUMI standard product, and they offer a wide variety of sizes to choose from.
[Feature]
● Outer diameter (D) Minimum/Maximum (mm.) : 12 and 40
● Inner diameter (d) Minimum/Maximum (mm.) : 3 and 15
● Material
- Resin : Green Thermoplastic Ester Urethane
- Bearing : Bearing Steel
[Application]
Bearings with resin are commonly used in industrial machinery.
Type | ![]() Material | ![]() | Color | ![]() Material |
Standard | ||||
C-TMBB | Thermoplastic Ester Urethane | Shaw A90 | Green | Bearing Steel |
Example of Use ① | Role of Product | |
■ Wire crimping mechanism of winding machine![]() | Urethane has excellent abrasion resistance and long service life Urethane is available in a wide variety of hardness, and different hardness can be selected according to the actual press-fit force required. | |
Example of Use ② | Role of Product | |
■ Workpiece transfer assistance![]() | The bearing carries male threads and is easy to disassemble. The bearing has urethane to protect the workpiece from scratches. | |
Example of Use ③ | Role of Product | |
■ Gluing mechanism![]() | When the adhesive contains chemical properties, silicone rubber can be selected. Softer urethane can be selected to increase the adhesion surface between the roll paper and the workpiece. |
New urethane | Yellowed urethane |
![]() | ![]() |
Hydrolyzed urethane |
![]() |
Electronic | Automotive | |
![]() | ![]() | |
Smart phone | Semiconductor | |
![]() | ![]() |
Resin Collar Standard | Stopper bolt with urethane Straight type | Urethane molded bearing Inner wheel protruded For heavy load | ||
![]() | ![]() | ![]() | ||
Typical model: CLJJ10-16-20.0 | Typical model: UST8-40 | Typical model: UMRHW40 | ||
Advantages: Optional inner and outer diameter and height, better price | Suitable for conveying heavy load workpieces, compact tip, usable in narrow spaces | Suitable for conveying heavy load workpieces |
![]() | Part Number | |||
![]() ![]() | - | ![]() | ||
C-TMBB6 | - | 20 |
Type | ![]() Material | ![]() | Color | ![]() Material |
Standard | ||||
C-TMBB | Thermoplastic Ester Urethane | Shaw A90 | Green | Bearing Steel |
Part Number | d tolerance | ![]() | Allowable Load N(kgf) | B | D1 | Mounting Dimensions | Bearing Nominal Specifications | |||
![]() | ![]() | Ds | R1 | |||||||
(min.) | (max.) | (max.) | ||||||||
C-TMBB | 3 | 0.005 -0.015 | 12 | 34 (3.5) | 3 | 7 | 3.9 | 4.1 | 0.1 | 683ZZ |
4 | 13 | 44 (4.5) | 4 | 9 | 5 | 5.2 | 684ZZ | |||
16 | 59 (6) | 5 | 13 | 5.6 | 6.2 | 0.2 | 624ZZ | |||
5 | 16 | 6.6 | 6.9 | 685RS | ||||||
20 | 78 (8) | 16 | 7 | 7.6 | 0.3 | 625RS | ||||
6 | 20 | 15 | 7.6 | 7.8 | 0.2 | 696RS | ||||
28 | 157 (16) | 6 | 19 | 8 | 9.5 | 0.3 | 626RS | |||
8 | 28 | 7 | 22 | 10 | 12.2 | 608RS | ||||
30 | 176 (18) | 608RS | ||||||||
10 | 30 | 8 | 26 | 12 | 13.5 | 6000RS | ||||
40 | 274 (28) | 9 | 30 | 14 | 16 | 0.6 | 6200RS | |||
15 | 40 | 32 | 17 | 19 | 0.3 | 6002RS |
Part Number |
---|
C-TMBB3-12 |
C-TMBB4-13 |
C-TMBB4-16 |
C-TMBB5-16 |
C-TMBB5-20 |
C-TMBB6-20 |
C-TMBB6-28 |
C-TMBB8-28 |
C-TMBB8-30 |
C-TMBB10-30 |
C-TMBB10-40 |
C-TMBB15-40 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Outer Dia. D (Ø) | Inner Dia. d (Ø) |
---|---|---|---|---|---|---|---|
฿ 54.55 | ECONOMY URETHANE COAT BEARING | 1 Piece(s) | Available | Same day | 12 | 3 | |
฿ 54.55 | ECONOMY URETHANE COAT BEARING | 1 Piece(s) | Available | Same day | 13 | 4 | |
฿ 54.55 | ECONOMY URETHANE COAT BEARING | 1 Piece(s) | Available | Same day | 16 | 4 | |
฿ 54.55 | ECONOMY URETHANE COAT BEARING | 10 Piece(s) | Available | 6 Day(s) | 16 | 5 | |
฿ 54.55 | ECONOMY URETHANE COAT BEARING | 1 Piece(s) | Available | Same day | 20 | 5 | |
฿ 54.55 | ECONOMY URETHANE COAT BEARING | 1 Piece(s) | Available | Same day | 20 | 6 | |
฿ 54.55 | ECONOMY URETHANE COAT BEARING | 1 Piece(s) | Available | Same day | 28 | 6 | |
฿ 54.55 | ECONOMY URETHANE COAT BEARING | 1 Piece(s) | Available | Same day | 28 | 8 | |
฿ 54.55 | ECONOMY URETHANE COAT BEARING | 1 Piece(s) | Available | Same day | 30 | 8 | |
฿ 65.18 | ECONOMY URETHANE COAT BEARING | 1 Piece(s) | Available | Same day | 30 | 10 | |
฿ 75.00 | ECONOMY URETHANE COAT BEARING | 1 Piece(s) | Available | Same day | 40 | 10 | |
฿ 110.63 | ECONOMY URETHANE COAT BEARING | 1 Piece(s) | Available | Same day | 40 | 15 |
Loading...
Bearing Material | SUJ2 | Outer Ring Type | Flat Type | Surface Material | Polyacetal (Standard) |
---|---|---|---|---|---|
Mounting Type | Hole | Operating/Environmental Requirement | Standard (For Light Loads) | Hardness | Shore A90 |
Color | Green |
How can we improve?
How can we improve?