N-Series Safety Fence Unit Separate Upper and Lower Panel Type

Caution
- Only available for assembled product for shipping. Since self tapping screws are used to fasten the assembly, it cannot be reassembled.
- This product is manufactured in Thailand. The color of safety fence frame may differ from the product sold in Japan due to differences in the manufacturing process.
- For N-Series Safety Fence Unit (Upper and Lower Same Panel Type / Low Height Type) is available here (Upper and Lower Same Panel Type, Low Height Type).
- Depending on the quantity, pallet shipment may be required (delivery will be made on the truck, and customers are responsible for preparing a forklift for unloading).
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
[Features]
·A affordable and lightweight safety fence
·Dimensions can be specified in 1 mm increments
·All units are shipped as assembled
·Fence net and Acrylic Plate are shipped fully assembled onto aluminum fence frames.
Dimensional Drawing
[ ! ]This product is only available for assembly and shipping; the model number will include a "K-" prefix.
[ ! ]Products assembled and shipped with tapping screws. It is not recommend to disassemble and use the product.
K-NFUCY (Yellow Type, Assembly & Shipping)

[ ! ] The groove shape of N-series beam frame is for series 6.
Even when selecting pillar frame 40mm square (Series 8), please use nuts for 30mm square (Series 6) for the beam frame.
[ ! ]The groove position varies depending on the core material.
[ ! ] When tapped hole alterations are selected, (A) part on the outline drawing will be machined.
Frame
[ ! ]For this product is manufactured in Thailand. The color of safety fence frame may differ from the product sold in Japan due to differences in the manufacturing process.
[ ! ]The groove area of safety fence frame may appear yellow-green due to the powder coating process. This does not affect the product's specifications, or intended usage.
[ ! ]The silver type frame is anodized. We do not handle paint colors not listed.
[ ! ]Cut surface and alteration area are not surface treated.
[ ! ]The silver type frame is anodized. We do not handle paint colors not listed, including custom orders.
[ ! ]You cannot select the same type of Fence Net, or Acrylic Plate for both the upper and lower sections.
If you wish to do so, please select N-Series Safety Fence Unit (Same Upper and Lower Panel Type) >>Click here
Instructions
■ Fixing Method:It can be secured using anchors. *Anchors are not included.
- For single-groove use Series 6: 3030, Series 8: 4040
Example 1. When there is no adjacent safety fence unit (HFLANK6-3030) - For double-slot type: Series 6: 3060, Series 8: 4080
Example 2. When securing an adjacent safety fence unit (HFKANK6-3060)