N-Series Safety Fence Unit (Same Upper and Lower Panel Type)

Brand :
MISUMI

Caution

  • Only available for assembled product for shipping. Since self tapping screws are used to fasten the assembly, it cannot be reassembled.
  • ⁠This product is manufactured in Thailand. The color of safety fence frame may differ from the product sold in Japan due to differences in the manufacturing process.
  • For N-Series Safety Fence Unit (Separate Upper and Lower Panel Type / Low Height Type) is available here (Separate Upper and Lower Panel Type, Low Height Type).
  • Depending on the quantity, pallet shipment may be required (delivery will be made on the truck, and customers are responsible for preparing a forklift for unloading).
  • Download Free! >> Economy Series Catalog (TH-EN-FY25)      CLICK here

Product Description

[Features]
·A affordable and lightweight safety fence
·Dimensions can be specified in 1 mm increments
·All units are shipped as assembled
·Fence net and Acrylic Plate are shipped fully assembled onto aluminum fence frames.

Dimensional Drawing

[ ! ]This product is only available for assembly and shipping; the model number will include a "K-" prefix.
[ ! ]Products assembled and shipped with tapping screws. It is not recommend to disassemble and use the product.

K-NFUB(Silver Type, Assembly & Shipping)
K-NFUBY(Yellow Type, Assembly & Shipping)

Instructions for use
[ ! ] The groove shape of N-series beam frame is for series 6.
      Even when selecting pillar frame 40mm square (Series 8), please use nuts for 30mm square (Series 6) for the beam frame.
[ ! ]The groove position varies depending on the core material.
[ ! ] When tapped hole alterations are selected, (A) part on the outline drawing will be machined.

Frame
[ ! ] For this product is manufactured in Thailand. The color of safety fence frame may differ from the product sold in Japan due to differences in the manufacturing process.
[ ! ]The groove area of safety fence frame may appear yellow-green due to the powder coating process. This does not affect the product's specifications, or intended usage.
[ ! ]The silver type frame is anodized. We do not handle paint colors not listed.
[ ! ]Cut surface and alteration area are not surface treated.
[ ! ]For N-Series Safety Fence Unit Separate Upper and Lower Panel Type, >>click here.

Instructions

■ Fixing Method:
It can be secured using anchors. *Anchors are not included.
  • For single-groove use Series 6: 3030, Series 8: 4040
                Example 1. When there is no adjacent safety fence unit (HFLANK6-3030)
  • For double-slot type: Series 6: 3060, Series 8: 4080
        Example 2. When securing an adjacent safety fence unit (HFKANK6-3060)
        
Example 1                                                 Example 2
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
N-Series Safety Fence Unit (Same Upper and Lower Panel Type) | MISUMI | MISUMI Thailand