N-Series - Safety Fence Unit (Low Height Type)

Brand :
MISUMI

Caution

  • Only available for assembled product for shipping. Since self tapping screws are used to fasten the assembly, it cannot be reassembled.
  • This product is manufactured in Thailand. The color of safety fence frame may differ from the product sold in Japan due to differences in the manufacturing process.
  • For N-Series Safety Fence Units (Upper and Lower Same Panel Type / Upper and Lower Separate Panel Type), click here (Upper and Lower Same Panel Type, Upper and Lower Separate Panel Type).
  • Depending on the quantity, pallet shipment may be required (delivery will be made on the truck, and customers are responsible for preparing a forklift for unloading).
  • Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here

Product Description

[Features]
·A affordable and lightweight safety fence
·Dimensions can be specified in 1 mm increments
·All units are shipped as assembled
·Fence net and Acrylic Plate are shipped fully assembled onto aluminum fence frames.

Dimensional Drawing

[ ! ]This product is only available for assembly and shipping; the model number will include a "K-" prefix.
[ ! ]Products assembled and shipped with tapping screws. It is not recommend to disassemble and use the product.

 

K-NFUA(Silver Type, Assembly & Shipping)
K-NFUAY(Yellow Type, Assembly & Shipping)
Instructions for use
[ ! ] The groove shape of N-series beam frame is for series 6.
      
Even when selecting pillar frame 40mm square (Series 8), please use nuts for 30mm square (Series 6) for the beam frame.
[ ! ]The groove position varies depending on the core material.
[ ! ] When tapped hole alterations are selected, (A) part on the outline drawing will be machined.

Frame
[ ! ] For this product is manufactured in Thailand. The color of safety fence frame may differ from the product sold in Japan due to differences in the manufacturing process.
[ ! ]The groove area of safety fence frame may appear yellow-green due to the powder coating process. This does not affect the product's specifications, or intended usage.
[ ! ]The silver type frame is anodized. We do not handle paint colors not listed.
[ ! ]Cut surface and alteration area are not surface treated.

■ Components
Part NumberComponents
Infill MaterialFrame
F: For Fence Net
P: For Acrylic Plate
Fastener
TYPESeriesTapping screwQuantity
K-NFUA
(Silver Type, Assembly & Shipping)
6Fence Net
(E-FENP)


 Acrylic Plate
(E-ACA) 


 
NFFS6-3030
NFFH (F/P/M) 6-2540
[Size]
M diameter: 4.5
Length: 70

[Material]
SUS410
4
8NFFS8-4040
NFFH (F/P/M) 6-2540
K-NFUAY
(Yellow Type, Assembly & Shipping)
6NFFSY6-3030
NFFH (F/P/M) Y6-2540
8NFFSY8-4040
NFFH (F/P/M) Y6-2540
NFFHF(Y)6-2540: Beam Frame for Fence Net, NFFHP(Y)6-2540: Beam Frame for Acrylic Plate, NFFHM(Y)6-2540: Beam Frame for Fence Net and Acrylic Plate
Safety Fence Frame Material: A6063S-T5
[ ! ]Please refer to the selection support information below for details on the material and surface treatment of the core material.

Instructions

■ Fixing Method:
It can be secured using anchors. *Anchors are not included.
  • For single-groove use Series 6: 3030, Series 8: 4040
                Example 1. When there is no adjacent safety fence unit (HFLANK6-3030)
  • For double-slot type: Series 6: 3060, Series 8: 4080
        Example 2. When securing an adjacent safety fence unit (HFKANK6-3060)
        
Example 1
Example 2
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

N-Series - Safety Fence Unit (Low Height Type) | MISUMI | MISUMI Thailand